TPS62361BEVM-655
用于具有 I2C 兼容接口和遥感功能的 TPS62361B 处理器核心电源的评估模块
TPS62361BEVM-655
概述
This EVM demonstrates the Texas Instruments [TPS62360, TPS62361B, TPS62362, or TPS62365] Processor Supply with I2C Interface and Remote Sense. The TPS6236x are a family of high-frequency synchronous step down dc-dc converter optimized for battery-powered portable applications for a small solution size. With an input voltage range of 2.5V to 5.5V, common battery technologies are supported. These devices provides up to 3A peak load current (3.5A for the TPS62365), operating at 2.5MHz typical switching frequency
特性
- 3A Peak Output Current
- Low Rds,on Switch and Active Rectifier
- Power Save Mode for Light Loads
- I²C High Speed Compatible Interface
- Programmable Output Voltage for Digital Voltage Scaling: 0.5V to 1.77V, 10mV Steps
- Excellent DC/AC Output Voltage Regulation
- Multiple Robust Operation/Protection Features
AC/DC 和 DC/DC 转换器(集成 FET)
立即订购并开发
评估板
TPS62361BEVM-655 — 用于具有 I2C 兼容接口和遥感功能的 TPS62361B 处理器核心电源的评估模块
TI.com 上无现货
支持软件
SLVC352 — TPS6236xEVM-655 Software
SLVC352 — TPS6236xEVM-655 Software
版本: 01.00.00.0B
发布日期: 16 七月 2015
硬件开发
评估板
发布信息
The design resource accessed as www.ti.com.cn/lit/zip/slvc352 or www.ti.com.cn/lit/xx/slvc352b/slvc352b.zip has been migrated to a new user experience at www.ti.com.cn/tool/cn/download/SLVC352. Please update any bookmarks accordingly.
设计文件
技术文档
= TI 精选文档
未找到结果。请清除搜索,并重试。
查看所有 3
类型 | 标题 | 下载最新的英文版本 | 日期 | |||
---|---|---|---|---|---|---|
* | 用户指南 | TPS6236xEVM-655 User's Guide (Rev. A) | 2011年 7月 25日 | |||
证书 | TPS62361BEVM-655 EU Declaration of Conformity (DoC) | 2019年 1月 2日 | ||||
数据表 | 具有 I2C 兼容接口和遥感的 3A 处理器电源 数据表 (Rev. C) | 英语版 (Rev.C) | 2012年 12月 29日 |