TPS23882 product advisory and SRAM firmware update is available. Request now
TPS23882EVM-008
适用于 8 端口 PSE 系统的 PSE 子卡
TPS23882EVM-008
概述
The TPS23882EVM-008 daughter card features an 8 channel, IEEE 802.3bt ready (Type-3, 30W) 2-Pair PSE controller. When paired with the BOOST-PSEMTHR8-097 motherboard and an MSP430 Launchpad, users can evaluate a multiple-port PSE system.
The full PoE Evaluation ecosystem includes the following:
- TPS23882 Evaluation System
- BOOST-PSEMTHR8-097: Mother board for IEEE802.3bt ready PoE PSE applications (sold separately)
- TPS23882EVM-008: TPS23882 Daughter Card for IEEE802.3bt ready PoE PSE Applications (sold separately)
- USB2ANY Interface Adaptor: Used with TPS23882EVM GUI for I2C Interaction with TPS23882EVM (BOOST-PSEMTHR8-097 & TPS23882EVM-008) (sold separately)
- MSP-EXP430FR5969: MSP430 LaunchPad Development Kit used with Code Composer Studio for TPS23882EVM-008 firmware development (sold separately)
- TPS23882 Power over Ethernet MSP430 Reference Code (available for download)
特性
- 8 port PoE PSE system
- Highly flexible system with configurable GUI and host interface
- Low-cost solution
- IEEE 802.3bt ready
电源设备
立即订购并开发
子卡
TPS23882EVM-008 — TPS23882 8 端口 PSE 系统的型号-3、30 瓦、双对 PSE 子卡
TI.com 上无现货
评估模块 (EVM) 用 GUI
SLVC772 — TPS2388x EVM GUI
SLVC772 — TPS2388x EVM GUI
版本: 01.00.00.0C
发布日期: 28 四月 2021
产品
电源设备
硬件开发
评估板
子卡
开发套件
发布信息
The design resource accessed as www.ti.com.cn/lit/zip/slvc772 or www.ti.com.cn/lit/xx/slvc772c/slvc772c.zip has been migrated to a new user experience at www.ti.com.cn/tool/cn/download/SLVC772. Please update any bookmarks accordingly.
设计文件
技术文档
= TI 精选文档
未找到结果。请清除搜索,并重试。
查看所有 2
类型 | 标题 | 下载最新的英文版本 | 日期 | |||
---|---|---|---|---|---|---|
* | EVM 用户指南 | TPS23882EVM: PoE, PSE, TPS23882 Evaluation Module | 2019年 6月 24日 | |||
证书 | TPS23882EVM-008 EU Declaration of Conformity (DoC) | 2019年 6月 24日 |