TPA6140A2YFFEVM
TPA6140A2 评估模块 (EVM)
TPA6140A2YFFEVM
概述
The TPA6140A2YFFEVM allows the engineer to evaluate the TPA6140A2, a stereo Class-G DirectPath™ (capacitor-free) headphone amplifier in a WCSP package. The TPA6140A2 has extremely low power consumption that enables much longer battery life in portable applications.
特性
- Highly Power-Efficient Class-G Operation
- DirectPath™ Ground-Referenced Outputs
- Power Supply Voltage Range: 2.5 V to 5.5 V
- I2C Volume Control: -59 dB to +4 dB Gain Range
- Separate SGND Input for Preventing Ground Loop Noise
- High Power Supply Rejection Ratio
- Differential Inputs for Maximum Noise Rejection
- Advanced Pop and Click Suppression Circuitry
- High-Impedance Output Mode
- Tiny 1.6 mm x 1.6 mm 16-WCSP (0.4mm pitch)
耳机放大器
立即订购并开发
评估板
TPA6140A2YFFEVM — TPA6140A2 评估模块 (EVM)
TI.com 上无现货
评估模块 (EVM) 用 GUI
SLOC138 — TPA6140A2EVM - Graphical User Interface (GUI) Software
SLOC138 — TPA6140A2EVM - Graphical User Interface (GUI) Software
版本: 01.00.00.00
发布日期: 11 三月 2009
硬件开发
评估板
发布信息
The design resource accessed as www.ti.com.cn/lit/zip/sloc138 or www.ti.com.cn/lit/xx/sloc138/sloc138.zip has been migrated to a new user experience at www.ti.com.cn/tool/cn/download/SLOC138. Please update any bookmarks accordingly.
设计文件
技术文档
= TI 精选文档
未找到结果。请清除搜索,并重试。
查看所有 3
类型 | 标题 | 下载最新的英文版本 | 日期 | |||
---|---|---|---|---|---|---|
* | 用户指南 | TPA6140A2EVM - User Guide | 2009年 3月 16日 | |||
证书 | TPA6140A2YFFEVM EU Declaration of Conformity (DoC) | 2019年 1月 2日 | ||||
数据表 | Class-G DirectPath Stereo Headphone Amplifier With I2C Volume Control 数据表 (Rev. A) | 2009年 10月 13日 |