TPA3002D2EVM
TPA3002D2 评估模块 (EVM)
TPA3002D2EVM
概述
The TPA3002D2 is a 9-W (per channel) highly efficient Class-D stereo audio power amplifier designed for driving 8-Ohm bridged-tied speakers. The high efficiency of the TPA3002D2 eliminates the need for external heat sinks when playing music and helps maximizes battery life.
Stereo speaker volume is controlled from a gain of -40 dB to +36 dB with a DC voltage applied to the volume control terminal. Line outputs, for driving external headphone amplifier inputs, are also controlled with a DC voltage. The range of gain for the headphone preouts is -56 dB to +20 dB.
特性
- 9-W/ch Into 8-Ohm Speakers From 12-V Supply
- Efficient Class-D Operation Eliminates Heatsinks
- 32-Step DC Volume Control
扬声器放大器
设计文件
技术文档
= TI 精选文档
未找到结果。请清除搜索,并重试。
查看所有 2
类型 | 标题 | 下载最新的英文版本 | 日期 | |||
---|---|---|---|---|---|---|
* | EVM 用户指南 | TPA3002D2EVM - User Guide | 2002年 12月 13日 | |||
证书 | TPA3002D2EVM EU Declaration of Conformity (DoC) | 2019年 1月 2日 |