TMDSCNCD263-PMIC
AM263x controlCARD Arm®-based MCU development kit with power-management integrated circuit
TMDSCNCD263-PMIC
概述
TMDSCNCD263-PMIC is an HSEC180 controlCARD based evaluation and development tool for the AM263x series Sitara™ high-performance microcontrollers (MCU). This board is ideal for initial evaluation and prototyping as it provides a standardized and easy-to-use platform to develop your next application. The AM263 control card is equipped with a Sitara AM2634 processor along with additional components to allow the user to make use of the various device interfaces including industrial Ethernet, standard Ethernet, fast serial interface (FSI) and others to easily develop and test applications. The AM2634 MCU supports a variety of Industrial Ethernet protocols like EtherCAT, EtherNet/IP and PROFINET.
In addition to these features in common with the TMDSCNCD263, this specific controlCard also implements an automotive power-management IC (PMIC), and two automotive Ethernet PHY to help accelerate PMIC feature evaluation and ASIL-D system design in an automotive environment.
The TMDSCNCD263-PMICTMDSCNCD263-PMIC can be used standalone or paired with a controlCARD baseboard docking station.
特性
- Standard 180-pin HSEC interface and controlCard form-factor
- Automotive PMIC (TPS653850A-Q1) support over SPI
- 2x Gigabit Automotive Ethernet PHY (DP83TG720) and single-pair Ethernet (SPE) automotive connectors, 1x industrial 10/100/1000 Ethernet PHY and RJ
- Current monitoring and onboard 128 MB QSPI Flash for secondary boot and application storage
- Onboard XDS110 debugger and test automation header
开始使用
- Standard 180-pin HSEC interface and controlCard form-factor
- Automotive PMIC (TPS653850A-Q1) support over SPI
- 2x Gigabit Automotive Ethernet PHY (DP83TG720) and single-pair Ethernet (SPE) automotive connectors, 1x industrial 10/100/1000 Ethernet PHY and RJ
- Current monitoring and onboard 128 MB QSPI Flash for secondary boot and application storage
- Onboard XDS110 debugger and test automation header
立即订购并开发
TMDSCNCD263-PMIC
— AM263x controlCARD Arm®-based MCU development kit with power-management integrated circuit
SPRR486 — TMDSCNCD263-PMIC Design Files Package
SPRR486 — TMDSCNCD263-PMIC Design Files Package
硬件开发
评估板
发布信息
技术文档
类型 | 标题 | 下载最新的英文版本 | 日期 | |||
---|---|---|---|---|---|---|
EVM 用户指南 | 具有 PMIC 和汽车以太网的 AM263x 控制卡 | PDF | HTML | 英语版 | PDF | HTML | 2023年 9月 8日 | |
证书 | TMDSCNCD263-PMIC EU Declaration of Conformity (DoC) | 2023年 8月 30日 |