PMP41085
Automotive 100W infotainment display module reference design with functional safety capabilities<
PMP41085
概述
This reference design showcases the 100W automotive infotainment display module power reference design with cold crank, load dump and FuSa Capabilities.
The LM74900-Q1 is the first stage of the design playing a role of protection for negative input voltage, undervoltage, locked output, and overcurrent protection. The LM5152-Q1 is the second stage to function as pre-boost controller which can boost up to a specific voltage if battery voltage is low when starting up. The device supports battery voltages down to 4.2V. At the third stage, the design uses LMQ644A2-Q1, TPS62813-Q1, and TPS745-Q1 to provide the desired voltage to the subsystem like local dimming backlight, TCON, and SerDes.Lastly the design uses a voltage monitor and comparator to monitor each rail and to aid ISO 26262 system design to achieve the targeted ASIL.
特性
- Total 100W power rating with 4.2V battery voltage input
- Reference design aids ISO 26262 system design to achieve the targeted ASIL
- Support cold-crank
- LM74900-Q1 is the automotive ideal diode with circuit breaker, undervoltage, and overvoltage protection with fault output
- LM5152-Q1 is the automotive low-Iq synchronous boost controller for start-stop/backup battery power supply
- LMQ644A2-Q1 is the 3-V to 36-V, low IQ, dual 6A automotive buck converter optimized for power density and low EMI
我们开发的全面组装电路板仅用于测试和性能验证,不可用于销售。
设计文件和产品
设计文件
下载现成的系统文件,加快您的设计过程。
产品
在设计中包括 TI 产品和可能的替代产品。
TPS62813-Q1 — 具有固定 Fsw 和 SYNC 并采用 2mm x 3mm 可湿性侧面封装的汽车类 2.75V 至 6V、3A 降压转换器
数据表: PDF | HTML技术文档
类型 | 标题 | 下载最新的英文版本 | 日期 | |||
---|---|---|---|---|---|---|
测试报告 | 100W Automotive Infotainment Display Module Reference Design With Functional Safety Capabilities | PDF | HTML | 2024年 2月 6日 |