PGA2310EVM
PGA2310 评估模块
PGA2310EVM
概述
An evaluation module is now available to evaluate the performance of the PGA2310. The PGA2310 is a high-performance, stereo audio volume control designed for professional and high-end consumer audio systems. The ability to operate from +/- 15V analog power supplies enables the PGA2310 to process input signals with large voltage swings, thereby preserving the dynamic range available in the overall signal path. Using high performance operational amplifier stages internal to the PGA2310 yields low noise and distortion, while providing the capability to drive 600 Ohm loads directly without buffering. The three-wire serial control interface allows for connection to a wide variety of host controllers, in addition to support for daisy-chaining of multiple PGA2310 devices.
音量控制 IC
立即订购并开发
PGA2310EVM — PGA2310 评估模块
SBOC227 — Updated PGA2310EVM/PGA4311EVM Driver for Windows 2000/XP
SBOC227 — Updated PGA2310EVM/PGA4311EVM Driver for Windows 2000/XP
产品
音量控制 IC
硬件开发
评估板
发布信息
技术文档
类型 | 标题 | 下载最新的英文版本 | 日期 | |||
---|---|---|---|---|---|---|
* | EVM 用户指南 | PGA2310-EVM: Evaluation Module User's Manual | 2001年 8月 22日 | |||
证书 | PGA2310EVM EU Declaration of Conformity (DoC) | 2019年 1月 2日 | ||||
数据表 | PGA2310 Stereo Audio Volume Control 数据表 (Rev. C) | PDF | HTML | 2015年 12月 21日 |