GC4116DK
GC4116 设计者套件
GC4116DK
概述
This Designer's Kit is designed for use with the GC4116 quad transmit chip which contains four identical up-conversion channels. The up-convert channels accept real or complex signals, interpolate them by programmable amounts ranging from 32 to 5,792, and modulates them up to selected center frequencies. The modulated signals are then summed together and optionally summed with modulated signals from other GC4116 chips. Channels can be used in pairs to reduce the interpolation ratio down to 16 in order to process wider band input signals.
Associated Documentation Descriptions:
- GC4116 Diagnostic Configurations and Checksums (slwc005) - This download contains the diagnostic configurations used for built-in self test and initial diagnostics. It is highly recommended that these diagnostics are run as part of initial system debug.
- GC4116 Tap Filters (slwc004) - This download contains the GC4116 tap filter files.
- GC4116 BSDL Files for JTAG (slwc007) - This download contains the files that are required for JTAG boundary scan.
- GC4116 IBIS Board Simulation Zip File (slwc009) - This download is the IBIS board simulation file.
- GC4116 Configuration Files (slam014) - This download contains example register settings for common operating and test configurations. UMTS and IS95 (CDMA200-1X) configurations are included.
- GC4116 CDMA2000-1X Transmit Application Files (slwc031) - GC4116 configuration, coefficient and reference schematic files for using the GC4116 to transmit one to four CDMA2000-1X carriers. This configuration uses the built in resampler to phase equalize, and the internal channel filter to shape the carriers. Performance exceeds the IS95 and CDMA2000-1X specifications.
立即订购并开发
开发套件
GC4116DK — GC4116 设计人员套件
支持软件
SLWC004 — GC4116 Filter Taps
SLWC004 — GC4116 Filter Taps
版本: 01.00.00.00
发布日期: 24 十月 2001
硬件开发
开发套件
发布信息
The design resource accessed as www.ti.com.cn/lit/zip/slwc004 or www.ti.com.cn/lit/xx/slwc004/slwc004.zip has been migrated to a new user experience at www.ti.com.cn/tool/cn/download/SLWC004. Please update any bookmarks accordingly.
支持软件
SLWC031 — GC4116 CDMA2000-1X Transmit Application Files
SLWC031 — GC4116 CDMA2000-1X Transmit Application Files
版本: 01.00.00.00
发布日期: 20 十月 2002
硬件开发
开发套件
发布信息
The design resource accessed as www.ti.com.cn/lit/zip/slwc031 or www.ti.com.cn/lit/xx/slwc031/slwc031.zip has been migrated to a new user experience at www.ti.com.cn/tool/cn/download/SLWC031. Please update any bookmarks accordingly.
IDE、配置、编译器或调试器
SLWC009 — GC4116 Configuration Files
SLWC009 — GC4116 Configuration Files
版本: 01.00.00.0A
发布日期: 14 八月 2002
硬件开发
开发套件
发布信息
The design resource accessed as www.ti.com.cn/lit/zip/slwc009 or www.ti.com.cn/lit/xx/slwc009a/slwc009a.zip has been migrated to a new user experience at www.ti.com.cn/tool/cn/download/SLWC009. Please update any bookmarks accordingly.
支持软件
SLWC005 — GC4116 Diagnostic Configurations and Checksums
SLWC005 — GC4116 Diagnostic Configurations and Checksums
版本: 01.00.00.00
发布日期: 24 十月 2001
硬件开发
开发套件
发布信息
The design resource accessed as www.ti.com.cn/lit/zip/slwc005 or www.ti.com.cn/lit/xx/slwc005/slwc005.zip has been migrated to a new user experience at www.ti.com.cn/tool/cn/download/SLWC005. Please update any bookmarks accordingly.