DRV8235EVM
DRV8235 evaluation module
DRV8235EVM
概述
The DRV8235 evaluation module (EVM) allows for easy evaluation of the DRV8235 device. The EVM has been programmed and configured to work out of the box and begin spinning motors right away.
The DRV8235 is an integrated motor driver with N-channel H-bridge, charge pump, current sense output, current regulation and protection circuitry. The DRV8235 integrates stall detection, speed regulation and voltage regulation. The charge pump integrates all capacitors and allows for 100% duty cycle operation. The EVM is accompanied by a GUI for easy control of the motor driver.
特性
- 4.5V to 38V operating motor supply range
- High output current capability: 4A peak, 2A RMS
- Onboard EZ-FET lite debugger for MCU programming via USB
- Supports 1.8V, 3.3V and 5V logic inputs
MSP430 微控制器
立即订购并开发
DRV8235EVM — DRV8235 evaluation module
DRV8213-14-34EVM-GUI — GUI application for the DRV821xEVMs and DRV823xEVMs
DRV8213-14-34EVM-GUI — GUI application for the DRV821xEVMs and DRV823xEVMs
硬件开发
评估板
发布信息
GUI V2.0.0 release with improved Ripple Counting tuning procedure and support for DRV8215 and DRV8235 EVMs
DRV8213-14-34EVM-FIRMWARE — EVM Firmware for DRV821xEVM and DRV823xEVMs.
DRV8213-14-34EVM-FIRMWARE — EVM Firmware for DRV821xEVM and DRV823xEVMs.
硬件开发
评估板
发布信息
Initial Release
设计文件
技术文档
类型 | 标题 | 下载最新的英文版本 | 日期 | |||
---|---|---|---|---|---|---|
EVM 用户指南 | DRV821x 和 DRV823x 评估模块 (Rev. A) | PDF | HTML | 英语版 (Rev.A) | PDF | HTML | 2024年 4月 5日 | |
证书 | DRV8235EVM EU Declaration of Conformity (DoC) | 2024年 3月 27日 |