BOOSTXL-TUSS4440

TUSS4440 具有 LDO 的变压器驱动超声波传感器评估模块

BOOSTXL-TUSS4440

立即订购

概述

The TUSS4440 EVM is a collective of the BOOSTXL-TUSS4440 and MSP-EXP430F5529LP, which enables users to fully evaluate the TUSS4440 ultrasonic sensor signal conditioner and transformer driver. Transducer compatibility is expanded to open- or closed-top transducers operating between 30 to 500 kHz. The transducer drive stage consists of low-side complementary drivers that can be configured to drive an ultrasonic transducer through a step-up transformer. The device delivers constant current to the primary side of the transformer for efficiency. The drivers can be either controlled directly via MCU for complete customization of the burst signal or can be programmed via SPI with customizable burst length. The receive signal path includes a low-noise linear amplifier, a bandpass filter followed by a logarithmic gain amplifier for input dependent amplification. This allows for high sensitivity for weak signals and offers excellent input dynamic range over full signal range. The associated TUSS Generation III EVM GUI can be used to customize, configure, and control the ultrasonic setup, and monitor the performance of the resulting ultrasonic activity.  The BOOSTXL-TUSS4440 includes one transformer driven closed-top transducer.

Evaluation steps

Step 1: Purchase the TUSS4440-XL-F5529-BNDL (or the BOOSTXL-TUSS4440 and MSP-EXP430F5529LP  individually)

Step 2: Download the GUI

Step 3: Download the user's guide

Step 4: Download our recommended transducer and transformer listing

Step 5: Build your custom hardware solution using the design file example
 
Step 6: Write your custom microcontroller solution using the Energia library example
 
Step 7: Visit our E2E ultrasonic support forum for more details and to ask questions

特性
  • Compatible with ultrasonic transducers operating at frequencies between 30 to 500 kHz.
  • Able to generate maximum sound pressure level using a transformer driver.
  • Compatible with microcontrollers operating at 3.3 or 5 V for SPI communication.
  • Modular receive path filter value selector to support entire range of supported transducer frequencies.
  • Fully tested evaluation module includes GUI, quick start demo procedure, USB interface and firmware, and detailed user's guide.
超声波传感器 AFE
TUSS4440 具有对数放大器的变压器驱动超声波传感器 IC
下载 观看带字幕的视频 视频

立即订购并开发

了解硬件、软件包以及相关文档

硬件和软件包

Evaluate with TUSS4440

了解详情

仅订购此硬件

评估板

BOOSTXL-TUSS4440 — TUSS4440 具有 LDO 的变压器驱动超声波传感器评估模块

登录以订购
In stock / Out of stock
数量限制:
TI.com 上无现货
应遵守 TI 的评估模块标准条款与条件.

技术文档

star
= TI 精选文档
未找到结果。请清除搜索,并重试。
查看所有 2
类型 标题 下载最新的英文版本 日期
* 用户指南 TUSS44x0 EVM for Ultrasonic Sensors User's Guide (Rev. A) 2020年 4月 2日
证书 BOOSTXL-TUSS4440 EU Declaration of Conformity 2020年 2月 26日

支持与培训

可获得 TI E2E™ 论坛的工程师技术支持

查看所有论坛主题 查看英文版所有论坛主题

所有内容均由 TI 和社区网友按“原样”提供,并不构成 TI 规范。参阅使用条款

如果您对质量、包装或订购 TI 产品有疑问,请参阅 TI 支持

视频