TIDA-010224

Low-power wireless camera reference design for extended battery life

TIDA-010224

Design files

Overview

This reference design provides a solution for a battery-operated wireless camera by combining industry-leading image processing, connectivity, sensor and power. High-efficiency power converters along with optimized system architecture help to increase battery life. The image
processor with a Wi-Fi® connectivity device enables secure high-quality live video streaming and two-way audio streaming with noise reduction and echo cancellation. The design includes infrared (IR) LED and IR cut filters to enable night vision capability.

Features
  • Full camera reference design to reduce new product development cycle
  • Integrates ambient light sensing, IR LED driver, and motorized IR cut filter for day and night vision
  • SimpleLink Wi-Fi connectivity over 802.11 A, B, G and N networks from any smart phone, tablet, or computer over local network, concurrent multiprotocol for both sub-1 GHz and 2.4 GHz
  • Power tree to support either USB or battery; low-power architecture using efficient DC/DC converters for longer battery life
  • Multiple options for camera wakeup: PIR, sub-1 GHz, or doorbell
  • Wi-Fi devices complement low-power architecture: at least 50% lower current consumption during beacon and at least 30% lower current consumption during video streaming
??image.gallery.download_en_US?? View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

PDF | HTML
TIDUEZ4.PDF (8360 K)

Reference design overview and verified performance test data

TIDM889.PDF (1127 K)

Detailed schematic diagram for design layout and components

TIDM890.PDF (227 K)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDM891.ZIP (613 K)

Detailed overview of design layout for component placement

TIDM893.ZIP (5941 K)

Files used for 3D models or 2D drawings of IC components

TIDCG13.ZIP (2463 K)

Design file that contains information on physical board layer of design PCB

TIDM892.ZIP (2496 K)

PCB layer plot file used for generating PCB design layout

Products

Includes TI products in the design and potential alternatives.

Wi-Fi products

CC3235MODSSimpleLink™ 32-bit Arm Cortex-M4 dual-band Wi-Fi CERTIFIED™ wireless module with 256kB RAM

Data sheet: PDF | HTML
AC/DC & DC/DC converters (integrated FET)

TLV6104814-V output voltage non-synchronous boost converter in SOT-23 package

Data sheet: PDF | HTML
AC/DC & DC/DC converters (integrated FET)

TPS628252.4-V to 5.5-V input, 2-A step-down converter with 1% accuracy in 1.5-mm x 1.5-mm QFN

Data sheet: PDF | HTML
AC/DC & DC/DC converters (integrated FET)

TPS6284060-nA quiescent current (IQ), 1.8-V to 6.5-VIN, high-efficiency 750-mA step-down converter

Data sheet: PDF | HTML
AC/DC & DC/DC converters (integrated FET)

TPS638022-A, high-efficient, 11-µA quiescent current buck-boost converter in QFN/DFN package

Data sheet: PDF | HTML
AC/DC & DC/DC converters (integrated FET)

TPS639001.8-V to 5.5-V, 75-nA IQ buck-boost converter with input current limit and Dynamic Voltage Scaling

Data sheet: PDF | HTML
AC/DC & DC/DC converters (integrated FET)

TPS639015.5-V buck-boost converter with 75-nA operating IQ in WCSP package

Data sheet: PDF | HTML
Brushed DC (BDC) motor drivers

DRV8837C12-V, 1-A H-bridge motor driver

Data sheet: PDF | HTML
Ideal diode/ORing controllers

LM661001.5-V to 5.5-V, 1.5-A, 0.5-µA IQ ideal diode with integrated FET

Data sheet: PDF | HTML
Light sensors

OPT3004Digital ambient light sensor (ALS) with increased angular IR rejection

Data sheet: PDF | HTML
Linear & low-dropout (LDO) regulators

TPS7A03Nanopower-IQ 200nA 200mA low-dropout (LDO) voltage regulator with fast transient response

Data sheet: PDF | HTML
Linear & low-dropout (LDO) regulators

TPS7A20300mA ultra-low-noise low-IQ low-dropout (LDO) linear regulator with high PSRR

Data sheet: PDF | HTML
Load switches

TPS229195.5-V, 1.5-A, 90-mΩ load switch with adj. output discharge

Data sheet: PDF | HTML
Speaker amps

TPA2011D13.2-W, mono, analog input Class-D audio amplifier with auto-recovering short-circuit protection

Data sheet: PDF | HTML
Sub-1 GHz wireless MCUs

CC1352RSimpleLink™ 32-bit Arm Cortex-M4F multiprotocol Sub-1 GHz & 2.4 GHz wireless MCU with 352kB Flash

Data sheet: PDF | HTML

Start development

Software

Support software

TIDA-010224-WCM-SW TIDA-010224 Software

Supported products & hardware

Supported products & hardware

Products
AC/DC & DC/DC converters (integrated FET)
TPS63901 5.5-V buck-boost converter with 75-nA operating IQ in WCSP package

TIDA-010224-WCM-SW TIDA-010224 Software

close
Latest version
Version: 01.00.00.00
Release date: 10 Jun 2021
Products
AC/DC & DC/DC converters (integrated FET)
TPS63901 5.5-V buck-boost converter with 75-nA operating IQ in WCSP package

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 2
Type Title Date
* Design guide Low-Power Wireless Camera Reference Design for Extended Battery Life PDF | HTML May 19, 2021
Application note TIDA-010224 Additional Information for Low-Power Consumption Design PDF | HTML Nov. 23, 2022

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos