高性能计算

产品和参考设计

高性能计算

方框图

概述

我们的集成电路和参考设计可帮助您创建高性能计算系统,以满足众多定制配置的需要。我们高效的电源转换器和先进的保护器件可简化您的设计,并符合新的高带宽数据传输协议规定。

设计要求

当今的高性能计算设计需要:

  • 可靠的冗余中间总线电压 (IBV) 转换器和保护。
  • 高带宽低延迟数据传输。
  • 提供高级系统保护,防止出现外部事件和故障。

方框图

查找适用于您系统的产品和参考设计

高性能计算

Accelerator add-in card Accelerator add-in card 12V/48V 12V/48V PCIe PCIe 12V (bypass) 12V (bypass) IBV2 IBV2 JTAG JTAG Multiple CPU Sockets Multiple CPU Sockets IBV converter & protection IBV converter & protection MOSFETs MOSFETs Hotswap/ eFuse Hotswap/ eFuse DC/DC controller DC/DC controller ESD ESD POL power (FPGA, ASIC, merchant Si, clocks, etc.) POL power (FPGA, ASIC, merchant Si, clocks, etc.) Multiphase controller Multiphase controller Power stage Power stage Buck converter Buck converter LDO LDO CPU & memory power CPU & memory power Power stage Power stage Multi-phase controller Multi-phase controller Supervisor Supervisor Buck converter Buck converter Sequencing & monitoring Sequencing & monitoring Power on reset Power on reset Sequencer Sequencer CPLD CPLD Vref Vref Memory Memory EEPROM EEPROM DDR termination DDR termination DIMM modules DIMM modules Flash Flash Sensing Sensing Temperature sensing Temperature sensing Current sensing Current sensing Power monitor Power monitor CPU & digital processing CPU & digital processing GPIO expander GPIO expander PCIe switch PCIe switch PCH PCH PCIe PHY, bridges PCIe PHY, bridges I2C function I2C function Retimers, redrivers Retimers, redrivers CPU CPU BMC BMC Logic & control Logic & control Comparators Comparators Buffer Buffer Switches/MUX Switches/MUX Level shifter Level shifter Logic gate Logic gate Op amp Opamp Communication interfaces I/O Communication interfaces I/O USB redrivers USB redrivers SAS/SATA redriver SAS/SATA redriver JTAG MUX JTAGMUX RS-232, RS-485 RS-232,RS-485 Video, SPI mux Video, SPI mux ADC ADC UART UART Ethernet interface Ethernet interface Ethernet, retimers, redrivers, port controllers Ethernet, retimers, redrivers, port controllers Ethernet PHY Ethernet PHY Clocking Clocking Clock generator Clock generator Oscillator Oscillator Buffer Buffer

技术文档

查看所有 16
未找到结果。请清除搜索,并重试。
类型 标题 下载最新的英文版本 日期
技术文章 Powering Intel’s Xeon D SoC in servers, storage and switches PDF | HTML 2023年 9月 14日
技术文章 How to protect your server from hot swap events PDF | HTML 2023年 9月 12日
技术文章 Voltage regulator features – inside the black box PDF | HTML 2023年 8月 16日
应用手册 SPI、UART、RGMII、JTAG 接口的低电压转换 (Rev. B) PDF | HTML 英语版 (Rev.B) PDF | HTML 2022年 5月 11日
应用简报 通过使用多路复用器实现基于 SPI 的闪存扩展 (Rev. A) PDF | HTML 最新英语版本 (Rev.B) PDF | HTML 2022年 5月 10日
应用手册 慢速或浮点 CMOS 输入的影响 (Rev. E) 英语版 (Rev.E) 2022年 5月 10日
模拟设计期刊 Comparing internally-compensated advanced current mode (ACM) w/ D-CAP3™ control (Rev. A) 2018年 11月 6日
白皮书 Solving CMOS Transition Rate Issues Using Schmitt Trigger Solution (Rev. A) 2017年 5月 1日
更多文献资料 Advanced Signal Conditioning Made Easy and Efficient 2017年 1月 24日
应用手册 How to Select Little Logic (Rev. A) 2016年 7月 26日
用户指南 SigCon Architect: Installation and Starter’s Guide (Rev. A) 2016年 6月 3日
模拟设计期刊 The intricacies of signal integrity in high-speed communications 2016年 5月 2日
应用手册 Achieve 20-A Circuit Protection and Space Efficiency Using Paralleled eFuses 2016年 11月 3日
模拟设计期刊 系统遥测t技术:内ry容: 、原at因, 与h方y 法 英语版 2014年 4月 30日
应用手册 Advanced Linear Repeater Used in PCIe 3.0 Add-in Card Compliance Environment 2014年 10月 3日
应用手册 A Guide to Voltage Translation With TXS-Type Translators 2010年 6月 29日

支持与培训

视频