UCC2891
- Low Output Jitter
- Soft-Stop Shutdown of MAIN and AUX
- Ideal for Active Clamp/Reset Forward, Flyback Converters
- Provides Complementary Auxiliary Driver with Programmable Deadtime (Turn-On Delay) between AUX and MAIN Switches
- Peak Current-Mode Control with Cycle-by-Cycle Current Limiting
- 110-V Input Startup Regulator on UCC2891/3
- TrueDrive™ 2-A Sink, 2-A Source Outputs
- Accurate Line UV and Line OV Threshold
- Programmable Slope Compensation
- 1.0-MHz Synchronizable Oscillator
- Precise Programmable Maximum Duty Cycle
- Programmable Soft Start
- APPLICATIONS
- 150-W to 700-W SMPS
- High-Efficiency, Low EMI/RFI Off-Line or DC/DC Converters
- Server, 48-V Telecom, Datacom
- High Power Adapter, LCD-TV and PDP-TV
The UCC2891/2/3/4 family of PWM controllers is designed to simplify implementation of the various active clamp/reset switching power topologies.
The UCC289x is a peak current-mode, fixedfrequency, high-performance pulse width modulator. It includes the logic and the drive capability for the auxiliary switch with a simple method of programming the critical delays for proper active clamp operation.
The UCC2891/3 includes a 110-V start-up regulator for initial start-up and to provide keep-alive power during stand-by.
Additional features include an internal programmable slope compensation circuit, precise DMAX limit, and a single resistor programmable synchronizable oscillator. An accurate line monitoring function also programs the converter\x92s ON and OFF transitions with regard to the bulk input voltage. Along with the UCC2897, this UCC289x family allows the power supply designer to eliminate many of the external components, reducing the size and complexity of the design.
技术文档
类型 | 标题 | 下载最新的英语版本 | 日期 | |||
---|---|---|---|---|---|---|
* | 数据表 | UCC289x Current Mode Active Clamp PWM Controller 数据表 (Rev. F) | 2009年 7月 1日 | |||
应用手册 | Understanding and Designing an Active Clamp Current Mode Controlled Converter (Rev. A) | 2020年 1月 27日 | ||||
选择指南 | 电源管理指南 2018 (Rev. K) | 2018年 7月 31日 | ||||
选择指南 | 电源管理指南 2018 (Rev. R) | 2018年 6月 25日 | ||||
模拟设计期刊 | 60A交错式有源钳位正向转换器设计 | 英语版 | 2013年 3月 18日 | |||
模拟设计期刊 | 2013 年第 1 季度刊模拟应用学报 | 2013年 1月 22日 | ||||
用户指南 | 48-V to 3.3-V Forward Converter w/Active Clamp Reset Using the UCC2891 Active Cl (Rev. A) | 2012年 4月 13日 | ||||
应用手册 | Method of Providing Hiccup Operation for UCC2897AEVM | 2009年 8月 27日 | ||||
用户指南 | 48-V to 3.3-V Forward Converter w/Active Clamp Reset (Rev. A) | 2006年 12月 12日 | ||||
应用手册 | Active Clamp Transformer Reset: High Side or Low Side? | 2004年 9月 17日 | ||||
应用手册 | UCC2891 Active Clamp | 2003年 12月 22日 | ||||
更多文献资料 | Seminar 1000 Topic 3 - Active Clamp and Reset Technique | 2001年 2月 15日 | ||||
更多文献资料 | Seminar 1100 Topic 3 - Design Considerations for Active Clamp and Reset | 2001年 2月 15日 |
设计和开发
如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。
UCC2891EVM-520 — 用于 UCC2891 电流模式有源钳位 PWM 控制器的评估模块
UCC2891 Unencrypted PSpice Transient Model Package (Rev. A)
封装 | 引脚 | CAD 符号、封装和 3D 模型 |
---|---|---|
SOIC (D) | 16 | Ultra Librarian |
TSSOP (PW) | 16 | Ultra Librarian |
订购和质量
- RoHS
- REACH
- 器件标识
- 引脚镀层/焊球材料
- MSL 等级/回流焊峰值温度
- MTBF/时基故障估算
- 材料成分
- 鉴定摘要
- 持续可靠性监测
- 制造厂地点
- 封装厂地点