UCC28250
- Prebiased Start-up
- Synchronous Rectifier Control Outputs With Programmable Delays (Including Zero Delay Support)
- Voltage Mode Control With Input Voltage Feed-Forward or Current Mode Control
- Primary or Secondary-Side Control
- 3.3-V, 1.5% Accurate Reference Output
- 1-MHz Capable Switching Frequency
- 1% Accurate Cycle-by-Cycle Overcurrent Protection with Matched Duty Cycle Outputs
- Programmable Soft-Start and Hiccup Restart Timer
- Thermally Enhanced 4-mm × 4-mm QFN-20 Package and 20-pin TSSOP Package
The UCC28250 PWM controller is designed for high power density applications that may have stringent prebiased start-up requirements. The integrated synchronous rectifier control outputs target high-efficiency and high-performance topologies such as half-bridge, full-bridge, interleaved forward, and push-pull. The UCC27200 half-bridge drivers and UCC2732X MOSFET drivers used in conjunction with the UCC28250 provide a complete power converter solution.
Externally programmable soft-start, used in conjunction with an internal prebiased start-up circuit, allows the controller to gradually reach a steady-state operating point under all output conditions. The UCC28250 can be configured for primary or secondary-side control and either voltage or current mode control can be implemented.
The oscillator operates at frequencies up to 2 MHz, and can be synchronized to an external clock. Input voltage feedforward, cycle-by-cycle current limit, and a programmable hiccup timer allow the system to stay within a safe operation range. Input voltage, output voltage and temperature protection can be implemented. Dead time between primary-side switch and secondary-side synchronous rectifiers can be independently programmed.
技术文档
类型 | 标题 | 下载最新的英语版本 | 日期 | |||
---|---|---|---|---|---|---|
* | 数据表 | UCC28250 Advanced PWM Controller With Prebias Operation 数据表 (Rev. D) | PDF | HTML | 2015年 6月 28日 | ||
选择指南 | 电源管理指南 2018 (Rev. K) | 2018年 7月 31日 | ||||
选择指南 | 电源管理指南 2018 (Rev. R) | 2018年 6月 25日 | ||||
应用手册 | Differences Between the UCC28251 and UCC28250 and Evaluation of the UCC28251 in (Rev. A) | 2013年 2月 15日 | ||||
应用手册 | 如何调整UCC28250打嗝重启时间和逐周期过流保护延迟时间之间的固定比例关系 | 2012年 1月 13日 | ||||
EVM 用户指南 | Using the UCC28250EVM-564 (Rev. A) | 2011年 10月 7日 | ||||
EVM 用户指南 | Using the UCC28250EVM-501 Half Bridge DC-DC Converter with Primary Side Control (Rev. B) | 2010年 12月 7日 | ||||
应用手册 | Designing UCC28250 as a Secondary Side Control with a Pre-Bias Condition | 2010年 11月 24日 |
设计和开发
如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。
UCC28250EVM-501 — 用于初级侧控制中的 UCC28250 高级 PWM 控制器的评估模块
UCC28250EVM-564 — 用于在二次侧控制中具有预偏置负载操作的 UCC28250 高级 PWM 控制器的评估模块
PMP8878 — 基于 UCC28250 的 1/8 砖型隔离式 DC/DC 电信电源模块
封装 | 引脚 | 下载 |
---|---|---|
TSSOP (PW) | 20 | 查看选项 |
VQFN (RGP) | 20 | 查看选项 |
订购和质量
- RoHS
- REACH
- 器件标识
- 引脚镀层/焊球材料
- MSL 等级/回流焊峰值温度
- MTBF/时基故障估算
- 材料成分
- 鉴定摘要
- 持续可靠性监测
- 制造厂地点
- 封装厂地点