产品详情

Frequency (min) (MHz) 350 Frequency (max) (MHz) 4000 I/Q input common-mode voltage (typ) (V) 1.5 PLL/VCO No P1dB (typ) (dBm) 9 OIP3 (typ) (dBm) 23 Noise floor (typ) (dBm/Hz) -163 Unadjusted carrier suppression (typ) (dBm) -40 Unadjusted sideband suppression (typ) (dBc) -40 Rating Catalog Operating temperature range (°C) -40 to 85
Frequency (min) (MHz) 350 Frequency (max) (MHz) 4000 I/Q input common-mode voltage (typ) (V) 1.5 PLL/VCO No P1dB (typ) (dBm) 9 OIP3 (typ) (dBm) 23 Noise floor (typ) (dBm/Hz) -163 Unadjusted carrier suppression (typ) (dBm) -40 Unadjusted sideband suppression (typ) (dBc) -40 Rating Catalog Operating temperature range (°C) -40 to 85
VQFN (RGE) 24 16 mm² 4 x 4
  • 75-dBc Single-Carrier WCDMA ACPR at –11-dBm Channel Power
  • Low Noise Floor: –163 dBm/Hz
  • OIP3 of 23 dBm
  • P1dB of 9 dBm
  • Unadjusted Carrier Feedthrough of –40 dBm
  • Unadjusted Side-Band Suppression of –40 dBc
  • Single Supply: 4.5 V–5.5 V Operation
  • Silicon Germanium Technology
  • TRF370333 With 3.3-V CM at I, Q Baseband Inputs
  • TRF370315 With 1.5-V CM at I, Q Baseband Inputs
  • APPLICATIONS
    • Cellular Base Transceiver Station Transmit Channel
    • CDMA: IS95, UMTS, CDMA2000, TD-SCDMA
    • TDMA: GSM, IS-136, EDGE/UWC-136
    • Wireless Local Loop
    • Wireless MAN Wideband Transceivers

All other trademarks are the property of their respective owners

  • 75-dBc Single-Carrier WCDMA ACPR at –11-dBm Channel Power
  • Low Noise Floor: –163 dBm/Hz
  • OIP3 of 23 dBm
  • P1dB of 9 dBm
  • Unadjusted Carrier Feedthrough of –40 dBm
  • Unadjusted Side-Band Suppression of –40 dBc
  • Single Supply: 4.5 V–5.5 V Operation
  • Silicon Germanium Technology
  • TRF370333 With 3.3-V CM at I, Q Baseband Inputs
  • TRF370315 With 1.5-V CM at I, Q Baseband Inputs
  • APPLICATIONS
    • Cellular Base Transceiver Station Transmit Channel
    • CDMA: IS95, UMTS, CDMA2000, TD-SCDMA
    • TDMA: GSM, IS-136, EDGE/UWC-136
    • Wireless Local Loop
    • Wireless MAN Wideband Transceivers

All other trademarks are the property of their respective owners

The TRF370315 and TRF370333 are low-noise direct quadrature modulators, capable of converting complex modulated signals from baseband or IF directly up to RF. The TRF370315 and TRF370333 are ideal for high-performance direct RF modulation from 350 MHz up to 4 GHz. These modulators are implemented as a double-balanced mixer. The RF output block consists of a differential to single-ended converter and an RF amplifier capable of driving a single-ended 50-Ω load without any need of external components. The TRF370333 and TRF370315 devices have different common-mode voltage ratings at the I/Q baseband inputs. The TRF370315 requires a 1.5-V common-mode voltage, and the TRF370333 requires a 3.3-V common-mode voltage.

The TRF370315 and TRF370333 are low-noise direct quadrature modulators, capable of converting complex modulated signals from baseband or IF directly up to RF. The TRF370315 and TRF370333 are ideal for high-performance direct RF modulation from 350 MHz up to 4 GHz. These modulators are implemented as a double-balanced mixer. The RF output block consists of a differential to single-ended converter and an RF amplifier capable of driving a single-ended 50-Ω load without any need of external components. The TRF370333 and TRF370315 devices have different common-mode voltage ratings at the I/Q baseband inputs. The TRF370315 requires a 1.5-V common-mode voltage, and the TRF370333 requires a 3.3-V common-mode voltage.

下载 观看带字幕的视频 视频

技术文档

star =有关此产品的 TI 精选热门文档
未找到结果。请清除搜索并重试。
查看全部 19
类型 标题 下载最新的英语版本 日期
* 数据表 0.35-GHz to 4-GHz Quadrature Modulators 数据表 (Rev. J) 2011年 5月 10日
技术文章 Can a clock generator act as a jitter cleaner? PDF | HTML 2017年 3月 23日
技术文章 Don’t let bad reference signals destroy the phase noise in your PLL/synthesizer PDF | HTML 2017年 1月 10日
技术文章 A survival guide to scaling your PLL loop filter design PDF | HTML 2016年 11月 22日
技术文章 What to do when your PLL does not lock PDF | HTML 2016年 7月 12日
技术文章 Issues with jitter, phase noise, lock time or spurs? Check the loop-filter bandwid PDF | HTML 2016年 6月 6日
设计指南 Analog Interfacing Networks for DAC348x and Modulators (TIDA-00077) (Rev. A) 2013年 8月 14日
应用手册 Baseband I/Q Trace Mismatch Degrades Sideband Suppression of RF I/Q Modulation 2012年 9月 21日
应用手册 TSW3725: Modifying to use the TRF3705 for Performance and BOM Improvements 2012年 8月 24日
应用手册 TRF372017 Noise Analysis (Rev. A) 2011年 10月 7日
应用手册 LO Harmonic Effect of I/Q Modulator Sideband Suppression 2010年 5月 10日
应用手册 Passive Terminations for Current Output DACs 2008年 11月 10日
应用手册 Gain Optimization 2008年 10月 16日
EVM 用户指南 TRF370x EVM User's Guide 2008年 10月 16日
应用手册 Superior ACPR Performance of TI’s TRF3703xx Family 2008年 10月 7日
应用手册 TRF3703xx Quadrature Modulators Improve Spurious Emission and Save Power in TDD 2008年 10月 7日
产品概述 TRF3703: High-performance, low-noise quadrature modulator (Rev. C) 2008年 9月 3日
EVM 用户指南 TRF3703 Quadrature Modulator EVM (Rev. B) 2008年 8月 11日
应用手册 Optimizing Carrier & Sideband Suppression 2005年 8月 10日

设计和开发

如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。

评估板

TRF3703-15EVM — TRF3703-15 评估模块

用户指南: PDF
TI.com 上无现货
计算工具

SLWC083 DAC Interface Calculator

支持的产品和硬件

支持的产品和硬件

产品
IQ 调制器
TRF370315 350MHz 至 4.0GHz 正交调制器,1.5V 共模电压 TRF370333 350MHz 至 4.0GHz 正交调制器,3.3V 共模电压
参考设计

TIDA-00068 — 具有 DPD 反馈路径的基站收发器

该设计适用于小型蜂窝基站开发平台。其提供两条实际的接收路径、两条复杂的传输路径和一条共享的实际反馈路径。该设计具有小型蜂窝基站的尺寸,却具有大型基站的性能。当前设计可处理高达 20MHz 的带宽。
原理图: PDF
封装 引脚 CAD 符号、封装和 3D 模型
VQFN (RGE) 24 Ultra Librarian

订购和质量

包含信息:
  • RoHS
  • REACH
  • 器件标识
  • 引脚镀层/焊球材料
  • MSL 等级/回流焊峰值温度
  • MTBF/时基故障估算
  • 材料成分
  • 鉴定摘要
  • 持续可靠性监测
包含信息:
  • 制造厂地点
  • 封装厂地点

推荐产品可能包含与 TI 此产品相关的参数、评估模块或参考设计。

支持和培训

视频