TPS51610

正在供货

用于 IMVP6+ CPU/GPU Vcore 的单相 D-CAP+™ 模式降压控制器

产品详情

Vin (min) (V) 3 Vin (max) (V) 28 Iout (max) (A) 60 Operating temperature range (°C) -40 to 105 Control mode D-CAP+ Rating Catalog Vout (min) (V) 0.3 Vout (max) (V) 1.5 Features Power good Iq (typ) (µA) 1800 Duty cycle (max) (%) 50 Number of phases 1
Vin (min) (V) 3 Vin (max) (V) 28 Iout (max) (A) 60 Operating temperature range (°C) -40 to 105 Control mode D-CAP+ Rating Catalog Vout (min) (V) 0.3 Vout (max) (V) 1.5 Features Power good Iq (typ) (µA) 1800 Duty cycle (max) (%) 50 Number of phases 1
VQFN (RHB) 32 25 mm² 5 x 5
  • Minimum External Parts Count
  • Full IMVP6+ Compliance, Including VRTT and Output Power Monitor
  • Dual Mode DAC supports 5-Bit and 7-Bit VIDs
  • 0.3-V to 1.5-V Output Range
  • ±8 mV VCORE Accuracy Over Line/Load/Temp
  • Optimized Efficiency at Light and Heavy Loads
  • Patented Output Overshoot Reduction (OSR) Reduces Output Capacitance
  • Accurate, Adjustable Voltage Positioning
  • Selectable 200/300/400/500 kHz Frequency
  • 3-V to 28-V Conversion Voltage Range
  • Fast FET Driver w/Integrated Boost Diode
  • Integrated OVP Can Be Disabled
  • Available in 5 × 5, 32-Pin QFN PowerPAD Package
  • APPLICATIONS
    • IMVP6+ Single-Phase CPU and GPU VCORE Applications
  • Minimum External Parts Count
  • Full IMVP6+ Compliance, Including VRTT and Output Power Monitor
  • Dual Mode DAC supports 5-Bit and 7-Bit VIDs
  • 0.3-V to 1.5-V Output Range
  • ±8 mV VCORE Accuracy Over Line/Load/Temp
  • Optimized Efficiency at Light and Heavy Loads
  • Patented Output Overshoot Reduction (OSR) Reduces Output Capacitance
  • Accurate, Adjustable Voltage Positioning
  • Selectable 200/300/400/500 kHz Frequency
  • 3-V to 28-V Conversion Voltage Range
  • Fast FET Driver w/Integrated Boost Diode
  • Integrated OVP Can Be Disabled
  • Available in 5 × 5, 32-Pin QFN PowerPAD Package
  • APPLICATIONS
    • IMVP6+ Single-Phase CPU and GPU VCORE Applications

The TPS51610 is a fully Intel-compliant single-phase synchronous buck controller with integrated gate drivers designed for use in low-power CPUs and Intel integrated Graphics solutions for IMVP-6+ generation notebook systems. Advanced control features such as D-CAP architecture and OSR overshoot reduction provide fast transient response, lowest output capacitance and high efficiency. The TPS51610 DAC provides the 5-bit graphics "render" VID. The TPS51610 provides the full compliment of IMVP6+ I/O including VR_TT, and PMON. Adjustable control of VCORE slew rate and voltage positioning round out the IMVP6+ features. In addition, the TPS51610 includes two high-current FET gate drivers to drive external N-channel FETs with low switching loss. The TPS51610 is available in the 5 × 5, 32-pin QFN and is rated to operate from -10°C to 105°C

The TPS51610 is a fully Intel-compliant single-phase synchronous buck controller with integrated gate drivers designed for use in low-power CPUs and Intel integrated Graphics solutions for IMVP-6+ generation notebook systems. Advanced control features such as D-CAP architecture and OSR overshoot reduction provide fast transient response, lowest output capacitance and high efficiency. The TPS51610 DAC provides the 5-bit graphics "render" VID. The TPS51610 provides the full compliment of IMVP6+ I/O including VR_TT, and PMON. Adjustable control of VCORE slew rate and voltage positioning round out the IMVP6+ features. In addition, the TPS51610 includes two high-current FET gate drivers to drive external N-channel FETs with low switching loss. The TPS51610 is available in the 5 × 5, 32-pin QFN and is rated to operate from -10°C to 105°C

下载 观看带字幕的视频 视频

技术文档

star =有关此产品的 TI 精选热门文档
未找到结果。请清除搜索并重试。
查看全部 3
类型 标题 下载最新的英语版本 日期
* 数据表 Single Phase, D-CAP+(tm) Synchronous Buck Controller 数据表 2008年 7月 2日
应用手册 Intel Atom Z5xx [Menlow] 参考设计 2010年 10月 8日
用户指南 Single-Phase, D-CAP+ Synchronous Buck Controller for Intel Atom Applications 2010年 6月 16日

设计和开发

如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。

仿真模型

TPS51610, TPS51620-1 PSpice Model

SLUC161.PDF (25 KB) - PSpice Model
封装 引脚 CAD 符号、封装和 3D 模型
VQFN (RHB) 32 Ultra Librarian

订购和质量

包含信息:
  • RoHS
  • REACH
  • 器件标识
  • 引脚镀层/焊球材料
  • MSL 等级/回流焊峰值温度
  • MTBF/时基故障估算
  • 材料成分
  • 鉴定摘要
  • 持续可靠性监测
包含信息:
  • 制造厂地点
  • 封装厂地点

支持和培训

视频