主页 电源管理 电源开关 电子保险丝和热插拔控制器

TPS2301

正在供货

具有独立通道断路和电源正常指示功能的 3V 至 13V 双通道热插拔

产品详情

FET External Vin (min) (V) 3 Vin (max) (V) 13 Vabsmax_cont (V) 15 Current limit (min) (A) 0.01 Current limit (max) (A) 500 Overcurrent response Circuit breaker, current limiting Fault response Latch-off Soft start Adjustable Features Fault output, Power good signal Rating Catalog Device type eFuses and hot swap controllers Operating temperature range (°C) -40 to 85 Function Inrush current control, Power good signal
FET External Vin (min) (V) 3 Vin (max) (V) 13 Vabsmax_cont (V) 15 Current limit (min) (A) 0.01 Current limit (max) (A) 500 Overcurrent response Circuit breaker, current limiting Fault response Latch-off Soft start Adjustable Features Fault output, Power good signal Rating Catalog Device type eFuses and hot swap controllers Operating temperature range (°C) -40 to 85 Function Inrush current control, Power good signal
TSSOP (PW) 20 41.6 mm² 6.5 x 6.4
  • Dual-Channel High-Side MOSFET Drivers
  • IN1: 3 V to 13 V; IN2: 3 V to 5.5 V
  • Output dV/dt Control Limits Inrush Current
  • Circuit-Breaker With Programmable Overcurrent
    Threshold and Transient Timer
  • Power-Good Reporting With Transient Filter
  • CMOS- and TTL-Compatible Enable Input
  • Low, 5-µA Standby Supply Current  (Max)
  • Available in 20-Pin TSSOP Package
  • 40°C to 85°C Ambient Temperature Range
  • Electrostatic Discharge Protection
  • Dual-Channel High-Side MOSFET Drivers
  • IN1: 3 V to 13 V; IN2: 3 V to 5.5 V
  • Output dV/dt Control Limits Inrush Current
  • Circuit-Breaker With Programmable Overcurrent
    Threshold and Transient Timer
  • Power-Good Reporting With Transient Filter
  • CMOS- and TTL-Compatible Enable Input
  • Low, 5-µA Standby Supply Current  (Max)
  • Available in 20-Pin TSSOP Package
  • 40°C to 85°C Ambient Temperature Range
  • Electrostatic Discharge Protection

The TPS2300 and TPS2301 are dual-channel hot-swap controllers that use external N-channel MOSFETs as high-side switches in power applications. Features of these devices, such as overcurrent protection (OCP), inrush current control, output-power status reporting, and the ability to discriminate between load transients and faults, are critical requirements for hot-swap applications.

The TPS2300/01 devices incorporate undervoltage lockout (UVLO) and power-good (PG) reporting to ensure the device is off at start-up and confirm the status of the output voltage rails during operation. Each internal charge pump, capable of driving multiple MOSFETs, provides enough gate-drive voltage to fully enhance the N-channel MOSFETs. The charge pumps control both the rise times and fall times (dv/dt) of the MOSFETs, reducing power transients during power up/down. The circuit-breaker functionality combines the ability to sense overcurrent conditions with a timer function; this allows designs such as DSPs, that may have high peak currents during power-state transitions, to disregard transients for a programmable period.

The TPS2300 and TPS2301 are dual-channel hot-swap controllers that use external N-channel MOSFETs as high-side switches in power applications. Features of these devices, such as overcurrent protection (OCP), inrush current control, output-power status reporting, and the ability to discriminate between load transients and faults, are critical requirements for hot-swap applications.

The TPS2300/01 devices incorporate undervoltage lockout (UVLO) and power-good (PG) reporting to ensure the device is off at start-up and confirm the status of the output voltage rails during operation. Each internal charge pump, capable of driving multiple MOSFETs, provides enough gate-drive voltage to fully enhance the N-channel MOSFETs. The charge pumps control both the rise times and fall times (dv/dt) of the MOSFETs, reducing power transients during power up/down. The circuit-breaker functionality combines the ability to sense overcurrent conditions with a timer function; this allows designs such as DSPs, that may have high peak currents during power-state transitions, to disregard transients for a programmable period.

下载 观看带字幕的视频 视频

技术文档

star =有关此产品的 TI 精选热门文档
未找到结果。请清除搜索并重试。
查看全部 5
类型 标题 下载最新的英语版本 日期
* 数据表 Dual Hot-Swap Power Controllers w/Independent Circuit Breaker & Power-Good Rep 数据表 (Rev. H) 2013年 5月 10日
选择指南 电源管理指南 2018 (Rev. K) 2018年 7月 31日
选择指南 电源管理指南 2018 (Rev. R) 2018年 6月 25日
选择指南 Hot Swap Selection Tool 2015年 7月 28日
用户指南 Dual Hot Swap Controller Evaluation Module and Interface Card 2000年 4月 10日

设计和开发

如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。

计算工具

TPS23XXCALC TPS230x/1x/2x/3x Design Calculator

This design utility allows the user to calculate the component values for external MOSFET, current limit setting, current limit sense resistor RSENSE, current limit setting resistor RSET, GATE capacitance Cg, TIMER capacitance CT, power-good feedback resistor divider, and other essential components (...)

支持的产品和硬件

支持的产品和硬件

产品
电子保险丝和热插拔控制器
TPS2300 具有独立通道断路功能、使能端低电平有效的 3V 至 13V 双通道热插拔 TPS2301 具有独立通道断路和电源正常指示功能的 3V 至 13V 双通道热插拔 TPS2310 具有非独立通道断路功能、使能端低电平有效的 3V 至 13V 双通道热插拔 TPS2311 具有非独立通道断路和电源正常指示功能的 3V 至 13V 双通道热插拔 TPS2320 使能端低电平有效的 3V 至 13V 双通道热插拔 TPS2321 使能端高电平有效的 3V 至 13V 双通道热插拔 TPS2330 使能端低电平有效的 3V 至 13V 热插拔控制器 TPS2331 使能端高电平有效的 3V 至 13V 热插拔控制器
计算工具

TVS-RECOMMENDATION-CALC TVS diode recommendation tool

This tool suggests suitable TVS for given system parameters and abs max voltage rating of the device.
支持的产品和硬件

支持的产品和硬件

此设计资源支持这些类别中的大部分产品。

查看产品详情页,验证是否能提供支持。
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
TSSOP (PW) 20 Ultra Librarian

订购和质量

包含信息:
  • RoHS
  • REACH
  • 器件标识
  • 引脚镀层/焊球材料
  • MSL 等级/回流焊峰值温度
  • MTBF/时基故障估算
  • 材料成分
  • 鉴定摘要
  • 持续可靠性监测
包含信息:
  • 制造厂地点
  • 封装厂地点

支持和培训

视频