TLV320DAC32
- Stereo Audio DAC
- 95-dBA Signal-to-Noise Ratio
- 16/20/24/32-Bit Data
- Supports Rates From 8 kHz to 96 kHz
- 3D/Bass/Treble/EQ/De-emphasis Effects
- Two Audio Input Pins
- Allows Analog Bypass Path
- Four Audio Output Drivers
- Stereo 8-, 500-mW/Channel Speaker Drive Capability
- Stereo Fully Differential or Single-Ended Headphone Drivers
- Low Power: 18-mW Stereo 48-kHz Playback With 3.3-V Analog Supply
- Programmable Input/Output Analog Gains
- Programmable Microphone Bias Level
- Headphone Jack Detection
- Programmable PLL for Flexible Clock Generation
- I2C Control Bus
- Audio Serial Data Bus Supports I2S, Left/Right-Justified, DSP, and TDM Modes
- Extensive Modular Power Control
- Internal Selectable LDO Allows Operation From Single 3.3-V Supply
- Power Supplies:
- Analog: 2.7 V-3.6 V.
- Digital Core: 1.525 V-1.95 V
- Digital I/O: 1.1 V-3.6 V
- Package: 5 × 5 mm 32-QFN
The TLV320DAC32 is a low power stereo audio DAC with and integrated power amplifier designed to drive stereo headphones or speakers. This device also has a pair of analog inputs which allow routing of external signals to the output amplifiers. The playback path includes a mix/mux capability from the stereo DAC and analog inputs, through programmable volume controls, to the headphone outputs. Extensive register-based power control is included, enabling stereo 96-kHz playback as low as 20mW from a 3.3-V analog supply, making it ideal for portable battery-powered audio and telephony applications.
The TLV320DAC32 contains four high-power output drivers. These drivers are capable of driving a variety of load configurations, including up to four channels of single-ended 16-Ω headphones using ac-coupling capacitors, or stereo 16-Ω headphones in a cap-less output configuraton. In addition, pairs of drivers can be used to drive 8-Ω speakers in a BTL configuration at 500 mW per channel.
The stereo audio DAC supports sampling rates from 8-kHz to 96-kHz and includes programmable digital filtering in the DAC path for 3D, bass, treble, midrange effects, speaker equalization, and de-emphasis for 32-kHz, 44.1-kHz, and 48-kHz rates.
The serial control bus uses the I2C protocol, while the serial audio data bus is programmable for I2S, left/right-justified, DSP, or TDM modes. A highly programmable PLL is included for flexible clock generation and support for all standard audio rates from a wide range of available MCLKs, varying from 512-kHz to 50-MHz, with special attention paid to the most popular cases of 12-MHz, 13-MHz, 16-MHz, 19.2-MHz, and 19.68-MHz system clocks.
The TLV320DAC32 operates from analog supplies of 2.7 V - 3.6 V, a digital core supply of 1.525 V - 1.95 V, and a digital I/O supply of 1.1 V - 3.6 V. An internal LDO regulator allows the device to internally generate the lower voltage power supply needed for digital core logic, thereby allowing full operation from a single 3.3-V supply voltage.
The TLV320DAC32 is a software-compatible subset of the existing TLV320AIC32 and TLV320AIC33 audio codecs, allowing simple transition from a system with record and playback to a system with playback only.
The device is available in a 5 x 5mm 32-lead QFN package.
您可能感兴趣的相似产品
功能与比较器件相同,但引脚排列有所不同
技术文档
类型 | 标题 | 下载最新的英语版本 | 日期 | |||
---|---|---|---|---|---|---|
* | 数据表 | Low Power Stereo Audio DAC for Portable Audio/Telephony 数据表 (Rev. B) | 2008年 11月 13日 | |||
* | 勘误表 | TLV320DAC32 Errata | 2006年 10月 18日 | |||
应用手册 | Out-of-Band Noise Measurement Issues for Audio Devices (Rev. A) | 2019年 12月 31日 | ||||
应用手册 | Interfacing an I2S Device to an MSP430 Device (Rev. A) | 2010年 3月 22日 |
设计和开发
如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。
TLV320DAC32EVM — TLV320DAC32EVM Evaluation Module
The TLV320DAC32EVM is an EVM manufactured in Texas Instruments modular EVM form factor. The modular form factor allows direct evaluation of the TLV320AIC32 mono-input/stereo-output audio codec. Audio data is communicated to the board using I²S bus. The modular EVM is also compatible with the (...)
TLV320DAC32EVM-PDK — TLV320DAC32EVM-PDK Evaluation Module
The TLV320DAC32EVM-PDK is a complete evaluation/demonstration kit for the test and evaluation of theTLV320DAC32EVM. The kit, which includes the TLV320DAC32EVM and a USB-based motherboard, can obtain power from the PCs USB port. Also included with the TLV320DAC32M-PDK is the evaluation software for (...)
PSPICE-FOR-TI — 适用于 TI 设计和模拟工具的 PSpice®
借助 PSpice for TI 的设计和仿真环境及其内置的模型库,您可对复杂的混合信号设计进行仿真。创建完整的终端设备设计和原型解决方案,然后再进行布局和制造,可缩短产品上市时间并降低开发成本。
在 PSpice for TI 设计和仿真工具中,您可以搜索 TI (...)
封装 | 引脚 | CAD 符号、封装和 3D 模型 |
---|---|---|
VQFN (RHB) | 32 | Ultra Librarian |
订购和质量
- RoHS
- REACH
- 器件标识
- 引脚镀层/焊球材料
- MSL 等级/回流焊峰值温度
- MTBF/时基故障估算
- 材料成分
- 鉴定摘要
- 持续可靠性监测
- 制造厂地点
- 封装厂地点
推荐产品可能包含与 TI 此产品相关的参数、评估模块或参考设计。