LP38856
- Input Voltage: 1.1 V to 5.5 V
- Wide VBIAS Supply Operating
Range: 3 V to 5.5 V - Standard VOUT: 0.8 V and 1.2 V
- Stable with 10-µF Ceramic Capacitors
- Dropout Voltage of 240 mV (Typical) at 3-A
Load Current - Precision Output Voltage Across All Line and
Load Conditions:- ±1% for TJ = 25°C
- ±2% for 0°C ≤ TJ ≤ +125°C
- ±3% for –40°C ≤ TJ ≤ +125°C
- Overtemperature and Overcurrent Protection
- –40°C to +125°C Operating Temperature Range
The LP38856 is a high-current, fast-response regulator which can maintain output voltage regulation with an extremely low input-to-output voltage drop. Fabricated on a CMOS process, the device operates from two input voltages: VBIAS provides power for the internal bias and control circuits, as well as drive for the gate of the N-MOS power transistor, while VIN supplies power to the load. The use of an external bias rail allows the part to operate from ultra-low VIN voltages. Unlike bipolar regulators, the CMOS architecture consumes extremely low quiescent current at any output load current. The use of an N-MOS power transistor results in wide bandwidth, yet minimum external capacitance is required to maintain loop stability.
The fast transient response of this device makes it suitable for use in powering DSP, microcontroller core voltages, and switch mode power supply post regulators. The LP38856 is available in 5-pin TO-220 and DDPAK/TO-263 packages.
- Dropout Voltage: 240 mV (typical) at 3-A load current.
- Low Ground Pin Current: 10 mA (typical) at 3-A load current.
- Shutdown Current: 1 µA (typical) IIN(GND) when EN pin is low.
- Precision Output Voltage: ±1% for TJ = 25°C and ±2% for 0°C ≤ TJ ≤ +125°C, across all line and load conditions.
技术文档
类型 | 标题 | 下载最新的英语版本 | 日期 | |||
---|---|---|---|---|---|---|
* | 数据表 | LP38856 3-A Fast-Response High-Accuracy LDO Linear Regulator With Enable 数据表 (Rev. F) | PDF | HTML | 2015年 8月 27日 | ||
选择指南 | 电源管理指南 2018 (Rev. K) | 2018年 7月 31日 | ||||
选择指南 | 电源管理指南 2018 (Rev. R) | 2018年 6月 25日 | ||||
选择指南 | Low Dropout Regulators Quick Reference Guide (Rev. P) | 2018年 3月 21日 | ||||
选择指南 | 低压降稳压器快速参考指南 (Rev. M) | 最新英语版本 (Rev.P) | 2017年 1月 5日 | |||
EVM 用户指南 | AN-1479 LP38856S-1.2 Evaluation Board (Rev. B) | 2013年 4月 24日 | ||||
应用手册 | Application Note 1479 LP38856S-1.2 Evaluation Board (cn) | 2006年 11月 3日 |
设计和开发
如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。
封装 | 引脚 | 下载 |
---|---|---|
TO-220 (NDH) | 5 | 查看选项 |
TO-263 (KTT) | 5 | 查看选项 |
订购和质量
- RoHS
- REACH
- 器件标识
- 引脚镀层/焊球材料
- MSL 等级/回流焊峰值温度
- MTBF/时基故障估算
- 材料成分
- 鉴定摘要
- 持续可靠性监测
- 制造厂地点
- 封装厂地点
推荐产品可能包含与 TI 此产品相关的参数、评估模块或参考设计。