主页 电源管理 电源开关 电子保险丝和热插拔控制器

LM9061-Q1

正在供货

汽车类 7V 至 26V 高侧保护控制器

产品详情

FET External Vin (min) (V) 7 Vin (max) (V) 26 Vabsmax_cont (V) 60 Current limit (min) (A) 0.01 Current limit (max) (A) 500 Overcurrent response Circuit breaker, current limiting Fault response Latch-off Soft start Adjustable Overvoltage response Cut-off Rating Automotive Device type eFuses and hot swap controllers Operating temperature range (°C) -40 to 125 Function Inductive load compatibility, Overvoltage protection
FET External Vin (min) (V) 7 Vin (max) (V) 26 Vabsmax_cont (V) 60 Current limit (min) (A) 0.01 Current limit (max) (A) 500 Overcurrent response Circuit breaker, current limiting Fault response Latch-off Soft start Adjustable Overvoltage response Cut-off Rating Automotive Device type eFuses and hot swap controllers Operating temperature range (°C) -40 to 125 Function Inductive load compatibility, Overvoltage protection
SOIC (D) 8 29.4 mm² 4.9 x 6
  • Qualified for Automotive Applications
  • AEC-Q100 Qualified With the Following Results:
    • Device HBM ESD Classification Level 2
    • Device CDM ESD Classification Level C4B
  • Withstands 60-V Supply Transients
  • Overvoltage Shut-OFF With VCC > 30 V
  • Lossless Overcurrent Protection Latch-OFF
    • Current Sense Resistor is Not Required
    • Minimizes Power Loss With High Current Loads
  • Programmable Delay of Protection Latch-OFF
  • Gradual Turnoff to Minimize Inductive Load Transient Voltages
  • CMOS Logic-Compatible ON and OFF Control Input
  • Qualified for Automotive Applications
  • AEC-Q100 Qualified With the Following Results:
    • Device HBM ESD Classification Level 2
    • Device CDM ESD Classification Level C4B
  • Withstands 60-V Supply Transients
  • Overvoltage Shut-OFF With VCC > 30 V
  • Lossless Overcurrent Protection Latch-OFF
    • Current Sense Resistor is Not Required
    • Minimizes Power Loss With High Current Loads
  • Programmable Delay of Protection Latch-OFF
  • Gradual Turnoff to Minimize Inductive Load Transient Voltages
  • CMOS Logic-Compatible ON and OFF Control Input

The LM9061 family consists of charge-pump devices which provides the gate drive to an external power MOSFET of any size configured as a high-side driver or switch. This includes multiple parallel connected MOSFETs for very high current applications. A CMOS logic-compatible ON and OFF input controls the output gate drive voltage. In the ON state, the charge pump voltage, which is well above the available VCC supply, is directly applied to the gate of the MOSFET. A built-in 15-V Zener clamps the maximum gate to source voltage of the MOSFET. When commanded OFF a 110-µA current sink discharges the gate capacitances of the MOSFET for a gradual turnoff characteristic to minimize the duration of inductive load transient voltages and further protect the power MOSFET.

Lossless protection of the power MOSFET is a key feature of the LM9061. The voltage drop (VDS) across the power device is continually monitored and compared against an externally programmable threshold voltage. A small current-sensing resistor in series with the load, which causes a loss of available energy, is not required for the protection circuitry. If the VDS voltage, due to excessive load current, exceeds the threshold voltage, the output is latched OFF in a more gradual fashion (through a 10-µA output current sink) after a programmable delay time interval.

The LM9061 family consists of charge-pump devices which provides the gate drive to an external power MOSFET of any size configured as a high-side driver or switch. This includes multiple parallel connected MOSFETs for very high current applications. A CMOS logic-compatible ON and OFF input controls the output gate drive voltage. In the ON state, the charge pump voltage, which is well above the available VCC supply, is directly applied to the gate of the MOSFET. A built-in 15-V Zener clamps the maximum gate to source voltage of the MOSFET. When commanded OFF a 110-µA current sink discharges the gate capacitances of the MOSFET for a gradual turnoff characteristic to minimize the duration of inductive load transient voltages and further protect the power MOSFET.

Lossless protection of the power MOSFET is a key feature of the LM9061. The voltage drop (VDS) across the power device is continually monitored and compared against an externally programmable threshold voltage. A small current-sensing resistor in series with the load, which causes a loss of available energy, is not required for the protection circuitry. If the VDS voltage, due to excessive load current, exceeds the threshold voltage, the output is latched OFF in a more gradual fashion (through a 10-µA output current sink) after a programmable delay time interval.

下载 观看带字幕的视频 视频

您可能感兴趣的相似产品

open-in-new 比较替代产品
功能与比较器件相似
LM5060 正在供货 5.5V 至 65V 高侧保护控制器 This product is a positive high voltage hot swap / Inrush current controller With power limiting
LM5069 正在供货 具有功率限制功能的 9V 至 80V 热插拔控制器 This product has improved performance and a lower price.

技术文档

star =有关此产品的 TI 精选热门文档
未找到结果。请清除搜索并重试。
查看全部 3
类型 标题 下载最新的英语版本 日期
* 数据表 LM9061 and LM9061-Q1 High-Side Protection Controller 数据表 (Rev. I) PDF | HTML 2017年 1月 4日
电子书 11 Ways to Protect Your Power Path 2019年 7月 3日
EVM 用户指南 LM9061 High-Side Protection Controller EVM 2014年 11月 7日

设计和开发

如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。

评估板

LM9061EVM — LM9061EVM 高侧保护控制器评估模块

LM9061EVM 评估模块演示的是接电负载的高侧保护,用于防护过流和过压的情况。高侧 MOSFET 的栅极驱动由一个开/关输入控制。过流保护会在从 MOSFET 中监测到压降 (VDS) 时启用,压降参考的是外部可编程阈值电压。如果 VDS 电压因过高的负载电流而超出阈值电压,MOSFET 的栅极驱动就会关闭,从而断开负载与输入电源的连接。与负载串联的电流感应电阻器并非保护电路所必需,这样可以在较高的电流负载下获得更高的性能。

用户指南: PDF
TI.com 上无现货
计算工具

TVS-RECOMMENDATION-CALC TVS diode recommendation tool

This tool suggests suitable TVS for given system parameters and abs max voltage rating of the device.
支持的产品和硬件

支持的产品和硬件

此设计资源支持这些类别中的大部分产品。

查看产品详情页,验证是否能提供支持。
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
PMP9498 — 具有过流和过压关断功能的汽车类电池反向保护参考设计

PMP9498 是一套完整的前端保护解决方案,适用于需要反向电压、过压或过流保护的汽车系统。它还实现了负载开关功能,能够以数字方式控制负载与输入电源的连接和断开。该设计可满足汽车应用在关闭期间的低 Iq 要求,并且采用了强大的栅极电流源(典型值 30mA),可驱动大功率 MOSFET,因此适合高电流应用。
测试报告: PDF
原理图: PDF
封装 引脚 CAD 符号、封装和 3D 模型
SOIC (D) 8 Ultra Librarian

订购和质量

包含信息:
  • RoHS
  • REACH
  • 器件标识
  • 引脚镀层/焊球材料
  • MSL 等级/回流焊峰值温度
  • MTBF/时基故障估算
  • 材料成分
  • 鉴定摘要
  • 持续可靠性监测
包含信息:
  • 制造厂地点
  • 封装厂地点

推荐产品可能包含与 TI 此产品相关的参数、评估模块或参考设计。

支持和培训

视频