LM8801

正在供货

用于移动应用的高精度 6MHz、600mA 同步降压 DC-DC 转换器

可提供此产品的更新版本

open-in-new 比较替代产品
该产品会持续为现有客户提供。新设计应考虑替代产品。
功能与比较器件相同,但引脚排列有所不同
TPS62843 正在供货 1.8V 至 5.5V 输入、600mA 超低 IQ 降压转换器 Smaller solution size with 275-nA IQ and 0.4-V to 3.6-V VOUT

产品详情

Rating Catalog Operating temperature range (°C) -30 to 85 Topology Buck Type Converter Iout (max) (A) 0.6 Vin (min) (V) 2.3 Vin (max) (V) 5.5 Switching frequency (min) (kHz) 5600 Switching frequency (max) (kHz) 6400 Features Enable, Forced PWM, Light Load Efficiency, Light load efficiency Control mode Voltage mode Vout (min) (V) 1.7927 Vout (max) (V) 1.8473 Iq (typ) (µA) 27 Duty cycle (max) (%) 98
Rating Catalog Operating temperature range (°C) -30 to 85 Topology Buck Type Converter Iout (max) (A) 0.6 Vin (min) (V) 2.3 Vin (max) (V) 5.5 Switching frequency (min) (kHz) 5600 Switching frequency (max) (kHz) 6400 Features Enable, Forced PWM, Light Load Efficiency, Light load efficiency Control mode Voltage mode Vout (min) (V) 1.7927 Vout (max) (V) 1.8473 Iq (typ) (µA) 27 Duty cycle (max) (%) 98
DSBGA (YFQ) 6 1.4000000000000001 mm² 1.4000000000000001 x 1 DSBGA (YQA) 6 0.36000000000000012000000000000001 mm² 0.6000000000000001 x 0.6000000000000001
  • Over 90% Efficiency at 6 MHz Operation
  • 600 mA Maximum Load Capability
  • 6 MHz PWM Fixed Switching Frequency (typ.)
  • 27 µA (typ.) Quiescent Current in PFM Mode
  • Wide Input Voltage Range: 2.3V to 5.5V
  • VOUT = 1.0V to 2.9V with 50 mV steps
  • ±1.5% DC Output Voltage Precision Over Temperature
  • Best-in-Class Load Transient Response
  • Low Output Ripple in PFM Mode
  • Automatic PFM/PWM Mode Switching
  • Current Overload and Thermal Shutdown Protection
  • Internal Soft-Start
  • 6-bump DSBGA Package
    • (1.065 x 1.265 , 0.6 mm or 0.25 mm height)
  • Total Solution Size < 7mm2 (works with 0402 capacitors)
  • UVLO

All trademarks are the property of their respective owners.

  • Over 90% Efficiency at 6 MHz Operation
  • 600 mA Maximum Load Capability
  • 6 MHz PWM Fixed Switching Frequency (typ.)
  • 27 µA (typ.) Quiescent Current in PFM Mode
  • Wide Input Voltage Range: 2.3V to 5.5V
  • VOUT = 1.0V to 2.9V with 50 mV steps
  • ±1.5% DC Output Voltage Precision Over Temperature
  • Best-in-Class Load Transient Response
  • Low Output Ripple in PFM Mode
  • Automatic PFM/PWM Mode Switching
  • Current Overload and Thermal Shutdown Protection
  • Internal Soft-Start
  • 6-bump DSBGA Package
    • (1.065 x 1.265 , 0.6 mm or 0.25 mm height)
  • Total Solution Size < 7mm2 (works with 0402 capacitors)
  • UVLO

All trademarks are the property of their respective owners.

The LM8801 step-down DC-DC converter is optimized for powering ultra-low voltage circuits from a single Li-Ion cell and input voltage rails from 2.3V to 5.5V. It provides up to 600 mA load current over the entire input voltage range.

The LM8801 has a mode-control pin that allows the user to select continuous PWM operation over the complete load range or an auto PFM-PWM mode that changes modes automatically depending on the load. During PWM mode, the device operates at a fixed-frequency of 6 MHz (typ.). In Auto PFM-PWM mode, hysteretic PFM extends the battery life through reduction of the quiescent current during light loads and system standby.

The LM8801 is available in a 6-bump DSBGA package. Only three compact external surface-mount components, an inductor and two capacitors, are required.

The LM8801 step-down DC-DC converter is optimized for powering ultra-low voltage circuits from a single Li-Ion cell and input voltage rails from 2.3V to 5.5V. It provides up to 600 mA load current over the entire input voltage range.

The LM8801 has a mode-control pin that allows the user to select continuous PWM operation over the complete load range or an auto PFM-PWM mode that changes modes automatically depending on the load. During PWM mode, the device operates at a fixed-frequency of 6 MHz (typ.). In Auto PFM-PWM mode, hysteretic PFM extends the battery life through reduction of the quiescent current during light loads and system standby.

The LM8801 is available in a 6-bump DSBGA package. Only three compact external surface-mount components, an inductor and two capacitors, are required.

下载 观看带字幕的视频 视频

技术文档

star =有关此产品的 TI 精选热门文档
未找到结果。请清除搜索并重试。
查看全部 4
类型 标题 下载最新的英语版本 日期
* 数据表 High Precision 6MHz, 600 mA Sync Step-Down DC-DC Converter for Mobile Apps 数据表 (Rev. H) 2013年 5月 3日
选择指南 电源管理指南 2018 (Rev. K) 2018年 7月 31日
选择指南 电源管理指南 2018 (Rev. R) 2018年 6月 25日
EVM 用户指南 AN-1961 LM8801 Evaluation Board (Rev. A) 2013年 5月 3日

设计和开发

如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。

封装 引脚 CAD 符号、封装和 3D 模型
DSBGA (YFQ) 6 Ultra Librarian
DSBGA (YQA) 6 Ultra Librarian

订购和质量

包含信息:
  • RoHS
  • REACH
  • 器件标识
  • 引脚镀层/焊球材料
  • MSL 等级/回流焊峰值温度
  • MTBF/时基故障估算
  • 材料成分
  • 鉴定摘要
  • 持续可靠性监测
包含信息:
  • 制造厂地点
  • 封装厂地点

支持和培训

视频