LM5085-Q1
- LM5085-Q1 is an Automotive Grade Product that
is AEC-Q100 Grade 1 Qualified (–40°C to 125°C
Operating Junction Temperature) - Wide 4.5-V to 75-V Input Voltage Range
- Adjustable Current Limit Using RDS(ON) or a
Current Sense Resistor - Programmable Switching Frequency to 1MHz
- No Loop Compensation Required
- Ultra-Fast Transient Response
- Nearly Constant Operating Frequency with Line
and Load Variations - Adjustable Output Voltage from 1.25 V
- Precision ±2% Feedback Reference
- Capable of 100% Duty Cycle Operation
- Internal Soft-start Timer
- Integrated High Voltage Bias Regulator
- Thermal Shutdown
- Package:
- HVSSOP-8
- VSSOP-8
- WSON-8
The LM5085 is a high efficiency PFET switching regulator controller that can be used to quickly and easily develop a small, efficient buck regulator for a wide range of applications. This high voltage controller contains a PFET gate driver and a high voltage bias regulator which operates over a wide 4.5-V to 75-V input range. The constant on-time regulation principle requires no loop compensation, simplifies circuit implementation, and results in ultrafast load transient response. The operating frequency remains nearly constant with line and load variations due to the inverse relationship between the input voltage and the on-time. The PFET architecture allows 100% duty cycle operation for a low dropout voltage. Either the RDS(ON) of the PFET or an external sense resistor can be used to sense current for over-current detection.
技术文档
类型 | 标题 | 下载最新的英语版本 | 日期 | |||
---|---|---|---|---|---|---|
* | 数据表 | LM5085/-Q1 75-V Constant On-Time PFET Buck Switching Controller 数据表 (Rev. I) | PDF | HTML | 2015年 8月 12日 | ||
EVM 用户指南 | AN-1878 LM5085 Evaluation Board (Rev. B) | 2013年 4月 30日 | ||||
应用手册 | Constant Current Constant Voltage Buck Converter w/LM25085 (Rev. A) | 2013年 4月 23日 | ||||
应用手册 | 利用降压P-FET控制器设计非反向降压/升压 (Zeta) 转换器 | 英语版 | 2011年 4月 22日 |
设计和开发
如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。
LM5085EVAL — LM5085 - 75V 恒准时 PFET 降压开关控制器评估模块
The LM5085 evaluation board provides the design engineer with a fully functional buck regulator, employing the LM5085 PFET switching controller which uses the constant on-time (COT) operating principle. The evaluation board provides a 5V output over an input range of 5.5V to 55V. The circuit (...)
LM5085 TINA-TI Load Transient Reference Design (Rev. A)
LM5085 TINA-TI Startup Reference Design (Rev. A)
封装 | 引脚 | 下载 |
---|---|---|
HVSSOP (DGN) | 8 | 查看选项 |
订购和质量
- RoHS
- REACH
- 器件标识
- 引脚镀层/焊球材料
- MSL 等级/回流焊峰值温度
- MTBF/时基故障估算
- 材料成分
- 鉴定摘要
- 持续可靠性监测
- 制造厂地点
- 封装厂地点