LM5006
Typical Applications
Package
The LM5006 Step Down Switching Regulator features all of the functions needed to implement a low cost, efficient Buck bias regulator. This high voltage regulator contains an 80V N-Channel MOSFET Switch and a startup regulator. The device is easy to implement and is provided in an MSOP-10 package. The regulator’s control scheme uses an on-time inversely proportional to VIN. This feature results in the operating frequency remaining relatively constant with line and load variations. The control scheme requires no loop compensation, resulting in fast transient response. An intelligent current limit is implemented with a forced off-time which is inversely proportional to VOUT. This scheme ensures short circuit control while providing minimum foldback. Other features include: Thermal Shutdown, VCC Under Voltage Lock-out, Max Duty Cycle Limiter, a Pre-charge Switch, a programmable Under Voltage Detector with a status flag output, and a gate driver output for a synchronous rectifier.
技术文档
类型 | 标题 | 下载最新的英语版本 | 日期 | |||
---|---|---|---|---|---|---|
* | 数据表 | LM5006 80V, 600 mA Constant On-Time Buck Switching Regulator (cn) 数据表 (Rev. A) | 最新英语版本 (Rev.B) | PDF | HTML | 2011年 2月 25日 | |
选择指南 | 电源管理指南 2018 (Rev. K) | 2018年 7月 31日 | ||||
选择指南 | 电源管理指南 2018 (Rev. R) | 2018年 6月 25日 | ||||
白皮书 | Wide VIN power management ICs simplify white paper (Rev. A) | 2013年 9月 19日 | ||||
用户指南 | AN-2050 LM5006 Evaluation Board (Rev. A) | 2013年 4月 25日 | ||||
应用手册 | AN-2171 Designing Constant-On-Time Buck Regulators for Low Drop-Out Voltage (Rev. A) | 2013年 4月 23日 | ||||
更多文献资料 | 高电压负载点电源解决方案 | 英语版 | 2012年 2月 27日 |
设计和开发
如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。
LM5006EVAL — 用于 LM5006 的评估板
封装 | 引脚 | 下载 |
---|---|---|
VSSOP (DGS) | 10 | 查看选项 |
订购和质量
- RoHS
- REACH
- 器件标识
- 引脚镀层/焊球材料
- MSL 等级/回流焊峰值温度
- MTBF/时基故障估算
- 材料成分
- 鉴定摘要
- 持续可靠性监测
- 制造厂地点
- 封装厂地点