High Speed Dual Comparator - LM119QML-SP

LM119QML-SP (正在供货)

High Speed Dual Comparator

 

描述

The LM119 is a precision high speed dual comparator fabricated on a single monolithic chip. It is designed to operate over a wide range of supply voltages down to a single 5V logic supply and ground. Further, it has higher gain and lower input currents than devices like the LM710. The uncommitted collector of the output stage makes the LM119 compatible with RTL, DTL and TTL as well as capable of driving lamps and relays at currents up to 25 mA.

Although designed primarily for applications requiring operation from digital logic supplies, the LM119 is fully specified for power supplies up to ±15V. It features faster response than the LM111 at the expense of higher power dissipation. However, the high speed, wide operating voltage range and low package count make the LM119 much more versatile than older devices like the LM711.

特性

  • Available with radiation ensured
    • High Dose Rate 100 krad(Si)
    • ELDRS Free 100 krad(Si)
  • Two independent comparators
  • Operates from a single 5V supply
  • Typically 80 ns response time at ±15V
  • Minimum fan-out of 2 each side
  • Maximum input current of 1 μA over temperature
  • Inputs and outputs can be isolated from system ground
  • High common mode slew rate

All trademarks are the property of their respective owners.

查看更多内容

参数 与其它产品相比 比较器

 
Number of Channels (#)
Output Type
Vs (Min) (V)
Vs (Max) (V)
Propagation Delay Time (uS)
Vos (Offset Voltage @ 25C) (Max) (mV)
Iq per channel (Max) (mA)
Input Bias Current (+/-) (Max) (nA)
Rail-to-Rail
Features
Rating
Operating Temperature Range (C)
Package Group
Package Size: mm2:W x L (PKG)
VICR (Max) (V)
VICR (Min) (V)
LM119QML-SP LM111QML-SP LM139AQML-SP LM193QML-SP
2    1    4    2   
Open Collector
Open Drain   
Open Collector
Open Drain   
Open Collector
Open Drain   
Open Collector
Open Drain   
5    5    2    2   
36    36    36    36   
0.025    0.2    0.7    0.7   
4    3    2    5   
5.5    6    0.5    0.5   
500    100    100    100   
Out    No    Out    Out   
N/A    Strobe
Vos Adj Pin   
N/A    N/A   
Space    Space    Space    Space   
-55 to 125    -55 to 125    -55 to 125    -55 to 125   
CDIP
CFP
TO-100   
CDIP
CFP
TO-99   
CDIP
CFP   
CDIP
TO-99   
See datasheet (CDIP)
See datasheet (CFP)
10TO-100: 80 mm2: 8.96 x 8.96(TO-100)   
See datasheet (CDIP)
See datasheet (CFP)
8TO-99: 80 mm2: 8.96 x 8.96(TO-99)   
See datasheet (CDIP)
See datasheet (CFP)   
See datasheet (CDIP)
8TO-99: 80 mm2: 8.96 x 8.96(TO-99)   
33    34    34    34.5   
3    0.5    0    0   

其它合格版本 LM119QML-SP

版本 器件型号 定义
军事应用 LM119QML 获 QML 认证,用于军事与国防应用