可提供此产品的更新版本
功能与比较器件相同,但引脚排列有所不同
BQ24070
- Small 3.5-mm × 4.5-mm VQFN Package
- Designed for Single-Cell Li-Ion- or Li-Polymer-
Based Portable Applications - Integrated Dynamic Power-Path Management (DPPM)
Feature Allowing the AC Adapter to Simultaneously
Power the System and Charge the Battery - Power Supplement Mode Allows Battery to Supplement
the AC Input Current - Autonomous Power Source Selection (AC Adapter
or BAT) - Supports Up to 2 A Total Current
- Thermal Regulation for Charge Control
- Charge Status Outputs for LED or System Interface
Indicates Charge and Fault Conditions - Reverse Current, Short-Circuit, and Thermal
Protection - Power Good Status Outputs
- 4.4-V and 6-V Options for System Output Regulation
Voltage
The bq24070 and bq24071 are highly integrated Li-ion linear charger and system power-path management devices targeted at space-limited portable applications. The bq2407x devices offer DC supply (AC adapter) power-path management with autonomous power-source selection, power FETs and current sensors, high-accuracy current and voltage regulation, charge status, and charge termination, in a single monolithic device.
The bq2407x devices power the system while independently charging the battery. This feature reduces the charge and discharge cycles on the battery, allows for proper charge termination, and allows the system to run with an absent or defective battery pack. This feature also allows for the system to instantaneously turn on from an external power source in the case of a deeply discharged battery pack. The IC design is focused on supplying continuous power to the system when available from the AC adapter or battery sources.
技术文档
类型 | 标题 | 下载最新的英语版本 | 日期 | |||
---|---|---|---|---|---|---|
* | 数据表 | bq2407x Single-Chip Li-Ion Charge and System Power-Path Management IC 数据表 (Rev. G) | PDF | HTML | 2014年 12月 23日 | ||
应用手册 | Dynamic Power-Path Mgmt & Dynamic Power Mgmt (Rev. A) | 2018年 5月 1日 | ||||
模拟设计期刊 | 2Q 2016 Analog Applications Journal Issue | 2016年 4月 26日 | ||||
模拟设计期刊 | Battery-charging considerations for low-power applications | 2016年 4月 26日 | ||||
应用手册 | Selecting the Best bq2407x/23x Single Cell Battery Charger for your Application | 2012年 11月 8日 | ||||
模拟设计期刊 | Improving Battery Safety, Charging, and Fuel Gauging in Portable Media Apps | 2009年 3月 11日 | ||||
模拟设计期刊 | Q1 2009 Issue Analog Applications Journal | 2009年 3月 11日 | ||||
用户指南 | Power-Path Li-Ion Charger Selection | 2008年 10月 17日 | ||||
用户指南 | bq24070 1.5-A Single-Chip Li-Ion & Li-Pol Charge Mgmt IC (Rev. A) | 2006年 8月 30日 |
设计和开发
如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。
BQ24070EVM — BQ24070 评估模块
The Texas Instruments bq24070EVM is the evaluation module (EVM) for the bq24070 Single-Chip Charge and Dynamic Power-Path Management IC in 3.5x4.5 mm2 QFN package. The EVM is a complete bq24070 based circuit and provides a convenient method to evaluate the operation and performance of the IC.
The (...)
封装 | 引脚 | CAD 符号、封装和 3D 模型 |
---|---|---|
VQFN (RHL) | 20 | Ultra Librarian |
订购和质量
- RoHS
- REACH
- 器件标识
- 引脚镀层/焊球材料
- MSL 等级/回流焊峰值温度
- MTBF/时基故障估算
- 材料成分
- 鉴定摘要
- 持续可靠性监测
- 制造厂地点
- 封装厂地点
推荐产品可能包含与 TI 此产品相关的参数、评估模块或参考设计。