UCD7230

正在供货

15.5V、2MHz、4A 同步降压 MOSFET™ 驱动器,与 UCD92xx 数字 PWM 控制器兼容

产品详情

Operating temperature range (°C) -40 to 125 Rating Catalog
Operating temperature range (°C) -40 to 125 Rating Catalog
VQFN (RGW) 20 25 mm² 5 x 5
  • Input from Digital Controller Sets Operating Frequency and Duty Cycle
  • Up to 2-MHz Switching Frequency
  • Dual Current Limit Protection with Independently Adjustable Thresholds
  • Fast Current Sense Circuit with Adjustable Blanking Interval Prevents Catastrophic Current Levels
  • Digital Output Current Limit Flag
  • Low Offset, Gain of 48, Differential Current Sense Amplifier
  • 3.3-V, 10-mA Internal Regulator
  • Dual TrueDrive™ High-Current Drivers
  • 10-ns Typical Rise/Fall Times with 2.2-nF Loads
  • 4.5-V to 15.5-V Supply Voltage Range
  • APPLICATIONS
    • Digitally-Controlled Synchronous-Buck Power Stages for Single and Multi-Phase Applications
    • Especially Suited for Use with UCD91xx or UCD95xx Contollers
    • High-Current Multi-Phase VRM/EVRD Regulators for Desktop, Server, Telecom and Notebook Processors
    • Digitally-Controlled Synchronous-Buck Power Supplies Using µCs or the TMS320TM DSP Family
  • Input from Digital Controller Sets Operating Frequency and Duty Cycle
  • Up to 2-MHz Switching Frequency
  • Dual Current Limit Protection with Independently Adjustable Thresholds
  • Fast Current Sense Circuit with Adjustable Blanking Interval Prevents Catastrophic Current Levels
  • Digital Output Current Limit Flag
  • Low Offset, Gain of 48, Differential Current Sense Amplifier
  • 3.3-V, 10-mA Internal Regulator
  • Dual TrueDrive™ High-Current Drivers
  • 10-ns Typical Rise/Fall Times with 2.2-nF Loads
  • 4.5-V to 15.5-V Supply Voltage Range
  • APPLICATIONS
    • Digitally-Controlled Synchronous-Buck Power Stages for Single and Multi-Phase Applications
    • Especially Suited for Use with UCD91xx or UCD95xx Contollers
    • High-Current Multi-Phase VRM/EVRD Regulators for Desktop, Server, Telecom and Notebook Processors
    • Digitally-Controlled Synchronous-Buck Power Supplies Using µCs or the TMS320TM DSP Family

The UCD7230 is part of the UCD7K family of digital control compatible drivers for applications utilizing digital control techniques or applications requiring fast local peak current limit protection.

The UCD7230 is a MOSFET gate driver specifically designed for synchronous buck applications. It is ideally suited to provide the bridge between digital controllers such as the UCD91xx or the UCD95xx and the power stage. With cycle-by-cycle current limit protection, the UCD7230 device protects the power stage from faulty input signals or excessive load currents.

The UCD7230 includes high-side and low-side gate drivers which utilize Texas Instrument’s TrueDrive output architecture. This architecture delivers rated current into the gate capacitance of a MOSFET during the Miller plateau region of the switching. Furthermore, the UCD7230 offers a low offset differential amplifier with a fixed gain of 48. This amplifier greatly simplifies the task of conditioning small current sense signals inherent in high efficiency buck converters.

The UCD7230 includes a 3.3-V, 10-mA linear regulator to provide power to digital controllers such as the UCD91xx. The UCD7230 is compatible with standard 3.3-V I/O ports of the UCD91xx, the TMS320TM family DSPs, µCs, or ASICs.

The UCD7230 is offered in PowerPAD™ HTSSOP or space-saving QFN packages. Package pin out has been carefully designed for optimal board layout

The UCD7230 is part of the UCD7K family of digital control compatible drivers for applications utilizing digital control techniques or applications requiring fast local peak current limit protection.

The UCD7230 is a MOSFET gate driver specifically designed for synchronous buck applications. It is ideally suited to provide the bridge between digital controllers such as the UCD91xx or the UCD95xx and the power stage. With cycle-by-cycle current limit protection, the UCD7230 device protects the power stage from faulty input signals or excessive load currents.

The UCD7230 includes high-side and low-side gate drivers which utilize Texas Instrument’s TrueDrive output architecture. This architecture delivers rated current into the gate capacitance of a MOSFET during the Miller plateau region of the switching. Furthermore, the UCD7230 offers a low offset differential amplifier with a fixed gain of 48. This amplifier greatly simplifies the task of conditioning small current sense signals inherent in high efficiency buck converters.

The UCD7230 includes a 3.3-V, 10-mA linear regulator to provide power to digital controllers such as the UCD91xx. The UCD7230 is compatible with standard 3.3-V I/O ports of the UCD91xx, the TMS320TM family DSPs, µCs, or ASICs.

The UCD7230 is offered in PowerPAD™ HTSSOP or space-saving QFN packages. Package pin out has been carefully designed for optimal board layout

下载

技术文档

star =有关此产品的 TI 精选热门文档
未找到结果。请清除搜索并重试。
查看全部 1
类型 标题 下载最新的英语版本 日期
* 数据表 Digital Control Compatible Synchronous Buck 4-A Drivers with Current Sense Condi 数据表 (Rev. D) 2010年 1月 26日

订购和质量

包含信息:
  • RoHS
  • REACH
  • 器件标识
  • 引脚镀层/焊球材料
  • MSL 等级/回流焊峰值温度
  • MTBF/时基故障估算
  • 材料成分
  • 鉴定摘要
  • 持续可靠性监测
包含信息:
  • 制造厂地点
  • 封装厂地点

支持和培训

视频