UCC3810
- Single Oscillator Synchronizes Two PWMs
- 150-µA Startup Supply Current
- 2-mA Operating Supply Current
- Operation to 1 MHz
- Internal Soft-Start
- Full-Cycle Fault Restart
- Internal Leading-Edge Blanking of the Current Sense Signal
- 1-A Totem Pole Outputs
- 75-ns Typical Response from Current Sense to Output
- 1.5% Tolerance Voltage Reference
The UCC3810 is a high-speed BiCMOS controller integrating two synchronized pulse width modulators for use in off-line and dc-to-dc power supplies. The UCC3810 family provides perfect synchronization between two PWMs by usin g the same oscillator. The oscillators sawtooth waveform can be used for slope compensation if required.
Using a toggle flip-flop to alternate between modulators, the UCC3810 ensures that one PWM does not slave, interfere, or otherwise affect the other PWM. This toggle flip- flop also ensures that each PWM is limited to 50% maximum duty cycle, insuring adequate off-time to reset magnetic elements. This device contains many of the same elements of the UC3842 current mode controller family, combined with the enhancements of the UCC3802. This minimizes power supply parts count. Enhancements include leading edge blanking of the current sense signals, full cycle fault restart, CMOS output drivers, and outputs which remain low even when the supply voltage is removed.
您可能感兴趣的相似产品
功能与比较器件相似
技术文档
类型 | 标题 | 下载最新的英语版本 | 日期 | |||
---|---|---|---|---|---|---|
* | 数据表 | Dual Channel Synchronized Current Mode PWM 数据表 (Rev. D) | 2004年 11月 2日 | |||
选择指南 | 电源管理指南 2018 (Rev. K) | 2018年 7月 31日 | ||||
选择指南 | 电源管理指南 2018 (Rev. R) | 2018年 6月 25日 | ||||
模拟设计期刊 | UCC28517 100-W PFC power converter with 12-V, 8-W bias supply, Part 1 | 2005年 2月 28日 | ||||
模拟设计期刊 | UCC28517 100-W PFC power converter with 12-V, 8-W bias supply, Part 2 | 2005年 2月 28日 | ||||
更多文献资料 | Seminar 300 Topic 8 - Switching Power Supply Design Review | 2001年 2月 15日 | ||||
更多文献资料 | Seminar 400 Topic 2 - Design of Flyback Transformers and Filter Inductors | 2001年 2月 15日 | ||||
更多文献资料 | Seminar 900 Topic 6 - High Power Factor Prereg Using SEPIC | 2001年 2月 15日 |
设计和开发
如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。
订购和质量
- RoHS
- REACH
- 器件标识
- 引脚镀层/焊球材料
- MSL 等级/回流焊峰值温度
- MTBF/时基故障估算
- 材料成分
- 鉴定摘要
- 持续可靠性监测
- 制造厂地点
- 封装厂地点