TXS0101

正在供货

适用于漏极开路和推挽应用的 1 位双向电压电平转换器

产品详情

Technology family TXS Bits (#) 1 Data rate (max) (Mbps) 24 High input voltage (min) (V) 1.45 High input voltage (max) (V) 5.5 Vout (min) (V) 1.65 Vout (max) (V) 5.5 IOH (max) (mA) 0 IOL (max) (mA) 0 Supply current (max) (µA) 14.4 Features Edge rate accelerator, Output enable, Partial power down (Ioff), Vcc isolation Input type Transmission Gate Output type 3-State, Transmission Gate Rating Catalog Operating temperature range (°C) -40 to 85
Technology family TXS Bits (#) 1 Data rate (max) (Mbps) 24 High input voltage (min) (V) 1.45 High input voltage (max) (V) 5.5 Vout (min) (V) 1.65 Vout (max) (V) 5.5 IOH (max) (mA) 0 IOL (max) (mA) 0 Supply current (max) (µA) 14.4 Features Edge rate accelerator, Output enable, Partial power down (Ioff), Vcc isolation Input type Transmission Gate Output type 3-State, Transmission Gate Rating Catalog Operating temperature range (°C) -40 to 85
DSBGA (YZP) 6 2.1875 mm² 1.75 x 1.25 SOT-23 (DBV) 6 8.12 mm² 2.9 x 2.8 SOT-5X3 (DRL) 6 2.56 mm² 1.6 x 1.6 SOT-SC70 (DCK) 6 4.2 mm² 2 x 2.1
  • Latch-Up Performance Exceeds 100 mA Per JESD 78, Class II
  • ESD Protection Exceeds JESD 22
    • A Port
      • 2500 V Human-Body Model (A114-B)
      • 200 V Machine Model (A115-A)
      • 1500 V Charged-Device Model (C101)
    • B Port
      • 8 kV Human-Body Model (A114-B)
      • 200 V Machine Model (A115-A)
      • 1500 V Charged-Device Model (C101)
  • No Direction-Control Signal Needed
  • Maximum Data Rates
    • 24 Mbps (Push Pull)
    • 2 Mbps (Open Drain)
  • Available in the Texas Instruments NanoFree™ Package
  • 1.65 V to 3.6 V on A port and 2.3 V to 5.5 V on B port (VCCA  ≤ VCCB)
  • VCC Isolation Feature – If Either VCC Input Is at GND, Both Ports Are in the High-Impedance State
  • No Power-Supply Sequencing Required – Either VCCA or VCCB Can be Ramped First
  • Ioff Supports Partial-Power-Down Mode Operation
  • Latch-Up Performance Exceeds 100 mA Per JESD 78, Class II
  • ESD Protection Exceeds JESD 22
    • A Port
      • 2500 V Human-Body Model (A114-B)
      • 200 V Machine Model (A115-A)
      • 1500 V Charged-Device Model (C101)
    • B Port
      • 8 kV Human-Body Model (A114-B)
      • 200 V Machine Model (A115-A)
      • 1500 V Charged-Device Model (C101)
  • No Direction-Control Signal Needed
  • Maximum Data Rates
    • 24 Mbps (Push Pull)
    • 2 Mbps (Open Drain)
  • Available in the Texas Instruments NanoFree™ Package
  • 1.65 V to 3.6 V on A port and 2.3 V to 5.5 V on B port (VCCA  ≤ VCCB)
  • VCC Isolation Feature – If Either VCC Input Is at GND, Both Ports Are in the High-Impedance State
  • No Power-Supply Sequencing Required – Either VCCA or VCCB Can be Ramped First
  • Ioff Supports Partial-Power-Down Mode Operation

This one-bit non-inverting translator uses two separate configurable power-supply rails. The A port is designed to track VCCA. VCCA accepts any supply voltage from 1.65 V to 3.6 V. The B port is designed to track VCCB. VCCA must be less than or equal to VCCB. VCCB accepts any supply voltage from 2.3 V to 5.5 V. This allows for low voltage bidirectional translation between any of the 1.8 V, 2.5 V, 3.3 V, and 5 V voltage nodes.

When the output-enable (OE) input is low, all outputs are placed in the high-impedance state.

To ensure the high-impedance state during power up or power down, OE should be tied to GND through a pull-down resistor; the minimum value of the resistor is determined by the current-sourcing capability of the driver.

This one-bit non-inverting translator uses two separate configurable power-supply rails. The A port is designed to track VCCA. VCCA accepts any supply voltage from 1.65 V to 3.6 V. The B port is designed to track VCCB. VCCA must be less than or equal to VCCB. VCCB accepts any supply voltage from 2.3 V to 5.5 V. This allows for low voltage bidirectional translation between any of the 1.8 V, 2.5 V, 3.3 V, and 5 V voltage nodes.

When the output-enable (OE) input is low, all outputs are placed in the high-impedance state.

To ensure the high-impedance state during power up or power down, OE should be tied to GND through a pull-down resistor; the minimum value of the resistor is determined by the current-sourcing capability of the driver.

下载 观看带字幕的视频 视频

您可能感兴趣的相似产品

open-in-new 比较替代产品
功能与比较器件相同,但引脚排列有所不同
TXS0104E 正在供货 适用于开漏和推挽应用的四位双向电压电平转换器 Same function for 4-channel voltage translator

技术文档

star =有关此产品的 TI 精选热门文档
未找到结果。请清除搜索并重试。
查看全部 13
类型 标题 下载最新的英语版本 日期
* 数据表 TXS0101 1-Bit Bidirectional Level-Shifting, Voltage-Level Translator With Auto-Direction-Sensing for Open-Drain and Push-Pull Applications 数据表 (Rev. D) PDF | HTML 2017年 6月 22日
应用手册 Schematic Checklist - A Guide to Designing with Auto-Bidirectional Translators PDF | HTML 2024年 7月 12日
应用手册 Understanding Transient Drive Strength vs. DC Drive Strength in Level-Shifters (Rev. A) PDF | HTML 2024年 7月 3日
应用手册 了解 CMOS 输出缓冲器中的瞬态驱动强度与直流驱动强度 PDF | HTML 最新英语版本 (Rev.A) PDF | HTML 2024年 5月 15日
应用简报 集成式与分立式开漏电平转换 PDF | HTML 英语版 PDF | HTML 2024年 2月 13日
应用手册 利用边沿速率加速器和自动感应电平转换器 PDF | HTML 英语版 PDF | HTML 2023年 10月 2日
应用手册 具有边沿速率加速器的 TXB 和 TXS 电压电平转换器的注意事项 PDF | HTML 英语版 PDF | HTML 2023年 6月 29日
EVM 用户指南 TXS-EVM 用户指南 (Rev. B) PDF | HTML 英语版 (Rev.B) PDF | HTML 2021年 7月 15日
选择指南 Voltage Translation Buying Guide (Rev. A) 2021年 4月 15日
应用手册 Effects of pullup and pulldown resistors on TXS and TXB devices (Rev. A) 2018年 3月 28日
应用手册 Factors Affecting VOL for TXS and LSF Auto-bidirectional Translation Devices 2017年 11月 19日
应用手册 Biasing Requirements for TXS, TXB, and LSF Auto-Bidirectional Translators 2017年 10月 30日
应用手册 A Guide to Voltage Translation With TXS-Type Translators 2010年 6月 29日

设计和开发

如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。

评估板

5-8-LOGIC-EVM — 支持 5 至 8 引脚 DCK、DCT、DCU、DRL 和 DBV 封装的通用逻辑评估模块

灵活的 EVM 设计用于支持具有 5 至 8 引脚数且采用 DCK、DCT、DCU、DRL 或 DBV 封装的任何器件。
用户指南: PDF
TI.com 上无现货
评估板

TXS-EVM — 适用于单通道、双通道、四通道和八通道器件的转换器系列评估模块

TXS-EVM 设计用于支持单通道、双通道、四通道和八通道 TXS 器件。TXS 器件属于自动双向电压电平转换系列,工作电压范围为 1.2V 至 5.5V,设计用于支持各个扇区中的各种通用电压电平转换应用。

用户指南: PDF | HTML
英语版 (Rev.B): PDF | HTML
TI.com 上无现货
仿真模型

HSPICE Model for TXS0101

SCEJ264.ZIP (96 KB) - HSpice Model
仿真模型

TXS0101 IBIS Model

SCEM527.ZIP (24 KB) - IBIS Model
封装 引脚 CAD 符号、封装和 3D 模型
DSBGA (YZP) 6 Ultra Librarian
SOT-23 (DBV) 6 Ultra Librarian
SOT-5X3 (DRL) 6 Ultra Librarian
SOT-SC70 (DCK) 6 Ultra Librarian

订购和质量

包含信息:
  • RoHS
  • REACH
  • 器件标识
  • 引脚镀层/焊球材料
  • MSL 等级/回流焊峰值温度
  • MTBF/时基故障估算
  • 材料成分
  • 鉴定摘要
  • 持续可靠性监测
包含信息:
  • 制造厂地点
  • 封装厂地点

支持和培训

视频