ZHCSGM7A August 2017 – September 2017 TUSB212
PRODUCTION DATA.
The primary purpose of the TUSB212 is to re-store the signal integrity of a USB High Speed channel up to the USB receptacle. The loss in signal quality stems from reduced channel bandwidth due to high loss PCB trace and other components that contribute a capacitive load. This can cause the channel to fail the USB near end eye mask. Proper use of the TUSB212 can help to pass this eye mask.
A secondary purpose is to use the CD pin of the TUSB212 to control other blocks on the customer platform if so desired.