TPS826721

正在供货

采用 MicroSiP™ 封装的 600mA 完全集成式低噪声降压转换器模块

产品详情

Iout (max) (A) 0.6 Vin (max) (V) 4.8 Vin (min) (V) 2.3 Vout (max) (V) 2.1 Vout (min) (V) 2.1 Rating Catalog Operating temperature range (°C) -40 to 85 Topology Buck, Synchronous Buck Features Enable, Light Load Efficiency Control mode Constant on-time (COT) Switching frequency (max) (Hz) 6000000 Switching frequency (min) (Hz) 4900000
Iout (max) (A) 0.6 Vin (max) (V) 4.8 Vin (min) (V) 2.3 Vout (max) (V) 2.1 Vout (min) (V) 2.1 Rating Catalog Operating temperature range (°C) -40 to 85 Topology Buck, Synchronous Buck Features Enable, Light Load Efficiency Control mode Constant on-time (COT) Switching frequency (max) (Hz) 6000000 Switching frequency (min) (Hz) 4900000
uSIP (SIP) 8 6.67 mm² 2.3 x 2.9
  • 90% Efficiency at 5.5 MHz Operation
  • 17µA Quiescent Current
  • Wide VIN Range From 2.3 V to 4.8 V
  • 5.5MHz Regulated Frequency Operation
  • Spread Spectrum, PWM Frequency Dithering
  • Best in Class Load and Line Transient
  • ±2% Total DC Voltage Accuracy
  • Automatic PFM/PWM Mode Switching
  • Low Ripple Light-Load PFM Mode
  • ≥35dB VIN PSRR (1kHz to 10kHz)
  • Internal Soft Start, 120-µs Start-Up Time
  • Integrated Active Power-Down Sequencing
    (Optional)
  • Current Overload and Thermal Shutdown
    Protection
  • Sub 1-mm Profile Solution
  • Total Solution Size <6.7 mm2
  • 90% Efficiency at 5.5 MHz Operation
  • 17µA Quiescent Current
  • Wide VIN Range From 2.3 V to 4.8 V
  • 5.5MHz Regulated Frequency Operation
  • Spread Spectrum, PWM Frequency Dithering
  • Best in Class Load and Line Transient
  • ±2% Total DC Voltage Accuracy
  • Automatic PFM/PWM Mode Switching
  • Low Ripple Light-Load PFM Mode
  • ≥35dB VIN PSRR (1kHz to 10kHz)
  • Internal Soft Start, 120-µs Start-Up Time
  • Integrated Active Power-Down Sequencing
    (Optional)
  • Current Overload and Thermal Shutdown
    Protection
  • Sub 1-mm Profile Solution
  • Total Solution Size <6.7 mm2

The TPS8267x device is a complete 600mA, DC/DC step-down power supply intended for low-power applications. Included in the package are the switching regulator, inductor and input/output capacitors. No additional components are required to finish the design.

The TPS8267x is based on a high-frequency synchronous step-down dc-dc converter optimized for battery-powered portable applications. The MicroSiP™ DC/DC converter operates at a regulated 5.5-MHz switching frequency and enters the power-save mode operation at light load currents to maintain high efficiency over the entire load current range.

The PFM mode extends the battery life by reducing the quiescent current to 17µA (typ) during light load operation. For noise-sensitive applications, the device has PWM spread spectrum capability providing a lower noise regulated output, as well as low noise at the input. These features, combined with high PSRR and AC load regulation performance, make this device suitable to replace a linear regulator to obtain better power conversion efficiency.

The TPS8267x is packaged in a compact (2.3mm × 2.9mm) and low profile (1.0mm) BGA package suitable for automated assembly by standard surface mount equipment.

The TPS8267x device is a complete 600mA, DC/DC step-down power supply intended for low-power applications. Included in the package are the switching regulator, inductor and input/output capacitors. No additional components are required to finish the design.

The TPS8267x is based on a high-frequency synchronous step-down dc-dc converter optimized for battery-powered portable applications. The MicroSiP™ DC/DC converter operates at a regulated 5.5-MHz switching frequency and enters the power-save mode operation at light load currents to maintain high efficiency over the entire load current range.

The PFM mode extends the battery life by reducing the quiescent current to 17µA (typ) during light load operation. For noise-sensitive applications, the device has PWM spread spectrum capability providing a lower noise regulated output, as well as low noise at the input. These features, combined with high PSRR and AC load regulation performance, make this device suitable to replace a linear regulator to obtain better power conversion efficiency.

The TPS8267x is packaged in a compact (2.3mm × 2.9mm) and low profile (1.0mm) BGA package suitable for automated assembly by standard surface mount equipment.

下载 观看带字幕的视频 视频

技术文档

star =有关此产品的 TI 精选热门文档
未找到结果。请清除搜索并重试。
查看全部 5
类型 标题 下载最新的英语版本 日期
* 数据表 TPS8267x 600-mA, High-Efficiency MicroSiP Step-Down Converter (Profile <1.0mm) 数据表 (Rev. J) PDF | HTML 2016年 4月 13日
用户指南 Manufacturing and Rework Design Guide for MicroSiP™ Power Modules (Rev. A) PDF | HTML 2021年 6月 16日
模拟设计期刊 Understanding 100% mode in low-power DC/DC converters 2018年 6月 22日
模拟设计期刊 Testing tips for applying external power to supply outputs without an input voltage 2016年 10月 24日
白皮书 SiP Power Modules White Paper 2016年 1月 26日

设计和开发

如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。

评估板

TPS82671EVM-646 — 用于 TPS82671 600mA、1.8V 输出、完全集成的低噪声降压转换器的评估模块

TPS82671EVM-646 是一个完全组装且经过测试的平台,用于评估针对便携式电池供电型应用进行了优化的 TPS82671 高频同步降压 DC/DC 转换器的性能。TPS82671 和 TPS82675 器件是一系列针对便携式电池供电型应用进行了优化的高频同步降压 DC/DC 转换器。TPS8267x 专为低功耗应用而设计,支持高达 350mA 的负载电流,并允许使用低成本的芯片电感和电容。该器件具有 2.3V 至 5.5V 的宽输入电压范围,支持由具有扩展电压范围的锂离子电池供电的应用。TPS8267x 提供 1.2 V 至 2.3 V 的不同固定电压输出版本。这些转换器在 6MHz (...)

用户指南: PDF
TI.com 上无现货
参考设计

TIDA-010055 — TIDA-010055

该参考设计展示了适用于具有模拟输入/输出和通信模块的保护继电器的非隔离式电源架构,这些模块通过 5V、12V 或 24V 直流输入生成。为了生成电源,该设计针对尺寸和设计时间受限的应用使用带集成 FET 的直流/直流转换器和带集成电感器的电源模块,并针对需要低 EMI 和线性稳压器 (LDO) 以实现低纹波的应用采用 HotRod™ 封装类型。保护措施包括用于输入瞬态保护的平缓钳位 (...)
设计指南: PDF
原理图: PDF
封装 引脚 下载
uSIP (SIP) 8 查看选项

订购和质量

包含信息:
  • RoHS
  • REACH
  • 器件标识
  • 引脚镀层/焊球材料
  • MSL 等级/回流焊峰值温度
  • MTBF/时基故障估算
  • 材料成分
  • 鉴定摘要
  • 持续可靠性监测
包含信息:
  • 制造厂地点
  • 封装厂地点

支持和培训

视频