TPS786

正在供货

具有使能功能的 1.5A、低压降稳压器

可提供此产品的更新版本

open-in-new 比较替代产品
该产品会持续为现有客户提供。新设计应考虑替代产品。
功能与比较器件相同,但引脚排列有所不同
TPS7A52 正在供货 2A、低输入电压 (1.1V)、低噪声、高精度、超低压降 (LDO) 稳压器 Alternative product offering much lower noise performance in smaller enhanced QFN package

产品详情

Output options Adjustable Output, Fixed Output Iout (max) (A) 1.5 Vin (max) (V) 5.5 Vin (min) (V) 2.7 Vout (max) (V) 5.2 Vout (min) (V) 1.22 Fixed output options (V) 1.8, 2.5, 2.8, 3, 3.3 Noise (µVrms) 48 Iq (typ) (mA) 0.26 Thermal resistance θJA (°C/W) 41 Rating Catalog Load capacitance (min) (µF) 1 Regulated outputs (#) 1 Features Enable, Soft start Accuracy (%) 2 PSRR at 100 KHz (dB) 32 Dropout voltage (Vdo) (typ) (mV) 390 Operating temperature range (°C) -40 to 125
Output options Adjustable Output, Fixed Output Iout (max) (A) 1.5 Vin (max) (V) 5.5 Vin (min) (V) 2.7 Vout (max) (V) 5.2 Vout (min) (V) 1.22 Fixed output options (V) 1.8, 2.5, 2.8, 3, 3.3 Noise (µVrms) 48 Iq (typ) (mA) 0.26 Thermal resistance θJA (°C/W) 41 Rating Catalog Load capacitance (min) (µF) 1 Regulated outputs (#) 1 Features Enable, Soft start Accuracy (%) 2 PSRR at 100 KHz (dB) 32 Dropout voltage (Vdo) (typ) (mV) 390 Operating temperature range (°C) -40 to 125
SOT-223 (DCQ) 6 45.89 mm² 6.5 x 7.06 TO-263 (KTT) 5 154.8384 mm² 10.16 x 15.24 VSON (DRB) 8 9 mm² 3 x 3
  • 1.5-A Low-Dropout Regulator With Enable
  • Available in Fixed and Adjustable (1.2 V to 5.5 V)
    Output Versions
  • High PSRR (49 dB at 10 kHz)
  • Ultralow Noise (48 µVRMS, TPS78630)
  • Fast Start-Up Time (50 µs)
  • Stable With a 1-µF Ceramic Capacitor
  • Excellent Load and Line Transient Response
  • Very Low Dropout Voltage (390 mV at Full Load,
    TPS78630)
  • 3 × 3 SON PowerPAD, 6-Pin SOT223 and 5-Pin
    DDPAK Package
  • APPLICATIONS
    • RF: VCOs, Receivers, ADCs
    • Audio
    • Bluetooth®, Wireless LAN
    • Cellular and Cordless Telephones
    • Handheld Organizers, PDAs

Bluetooth Is a trademark of Texas Instruments,

  • 1.5-A Low-Dropout Regulator With Enable
  • Available in Fixed and Adjustable (1.2 V to 5.5 V)
    Output Versions
  • High PSRR (49 dB at 10 kHz)
  • Ultralow Noise (48 µVRMS, TPS78630)
  • Fast Start-Up Time (50 µs)
  • Stable With a 1-µF Ceramic Capacitor
  • Excellent Load and Line Transient Response
  • Very Low Dropout Voltage (390 mV at Full Load,
    TPS78630)
  • 3 × 3 SON PowerPAD, 6-Pin SOT223 and 5-Pin
    DDPAK Package
  • APPLICATIONS
    • RF: VCOs, Receivers, ADCs
    • Audio
    • Bluetooth®, Wireless LAN
    • Cellular and Cordless Telephones
    • Handheld Organizers, PDAs

Bluetooth Is a trademark of Texas Instruments,

The TPS786 family of low-dropout (LDO) low-power linear voltage regulators features high power-supply rejection ratio (PSRR), ultralow noise, fast start-up, and excellent line and load transient responses in small outline, SOT223-6 and DDPAK-5 packages. Each device in the family is stable, with a small 1-µF ceramic capacitor on the output. The family uses an advanced, proprietary BiCMOS fabrication process to yield extremely low dropout voltages (for example, 390 mV at 1.5 A). Each device achieves fast start-up times (approximately 50 µs with a 0.001-µF bypass capacitor) while consuming very low quiescent current (265 µA, typical). Moreover, when the device is placed in standby mode, the supply current is reduced to less than 1 µA. The TPS78630 exhibits approximately 48 µVRMS of output voltage at 3-V output noise with a 0.1-µF bypass capacitor. Applications with analog components that are noise sensitive, such as portable RF electronics, benefit from the high PSRR, low noise features, and the fast response time.

The TPS786 family of low-dropout (LDO) low-power linear voltage regulators features high power-supply rejection ratio (PSRR), ultralow noise, fast start-up, and excellent line and load transient responses in small outline, SOT223-6 and DDPAK-5 packages. Each device in the family is stable, with a small 1-µF ceramic capacitor on the output. The family uses an advanced, proprietary BiCMOS fabrication process to yield extremely low dropout voltages (for example, 390 mV at 1.5 A). Each device achieves fast start-up times (approximately 50 µs with a 0.001-µF bypass capacitor) while consuming very low quiescent current (265 µA, typical). Moreover, when the device is placed in standby mode, the supply current is reduced to less than 1 µA. The TPS78630 exhibits approximately 48 µVRMS of output voltage at 3-V output noise with a 0.1-µF bypass capacitor. Applications with analog components that are noise sensitive, such as portable RF electronics, benefit from the high PSRR, low noise features, and the fast response time.

下载 观看带字幕的视频 视频

技术文档

star =有关此产品的 TI 精选热门文档
未找到结果。请清除搜索并重试。
查看全部 11
类型 标题 下载最新的英语版本 日期
* 数据表 TPS786 Ultralow-Noise, High-PSRR, Fast, RF, 1.5-A Low-Dropout Linear Regulators 数据表 (Rev. M) PDF | HTML 2015年 9月 30日
白皮书 Parallel LDO Architecture Design Using Ballast Resistors PDF | HTML 2022年 12月 14日
白皮书 Comprehensive Analysis and Universal Equations for Parallel LDO's Using Ballast PDF | HTML 2022年 12月 13日
应用手册 LDO 噪声揭秘 (Rev. B) PDF | HTML 英语版 (Rev.B) PDF | HTML 2020年 9月 16日
应用手册 Using Thermal Calculation Tools for Analog Components (Rev. A) 2019年 8月 30日
应用手册 LDO PSRR Measurement Simplified (Rev. A) PDF | HTML 2017年 8月 9日
EVM 用户指南 TPS786/795/79601DRB EVM Users Guide (Rev. A) 2016年 9月 9日
应用手册 简化的 LDO PSRR 测量 最新英语版本 (Rev.A) PDF | HTML 2010年 7月 28日
用户指南 DEM-SOT223LDO Demonstration Fixture 2003年 10月 15日
用户指南 DEM-TO263LDO Demonstration Fixture 2003年 10月 15日
EVM 用户指南 1.5 Amp, High PSRR, Low-Noise, Low Dropout Linear Regulator EVM 2002年 9月 26日

设计和开发

如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。

评估板

DEM-SOT223LDO — 采用 SOT223 (DCQ) 封装与大多数正输出 LDO 兼容的 DEM-SOT223LDO

The Texas Instruments DEM-SOT223LDO demonstration module (DEM) helps designers evaluate the operation and performance of Texas Instruments low-dropout regulators (LDOs).  This module is compatible with most positive output LDOs offered in the SOT223 (DCQ) package.

用户指南: PDF
TI.com 上无现货
评估板

TPS78601DRBEVM — 用于 TPS78601 单路输出 LDO 的评估模块

TPS78601DRBEVM 是一块完全组装且经过测试的电路板,用于对采用 DRB (3x3mm SON-8) 封装的 TPS78601 低压降 (LDO) 低功耗线性稳压器进行评估。
用户指南: PDF
TI.com 上无现货
仿真模型

TPS78601 PSpice Transient Model

SLVM603.ZIP (21 KB) - PSpice Model
仿真模型

TPS78618 PSpice Transient Model

SLVMAZ2.ZIP (70 KB) - PSpice Model
仿真模型

TPS78618 Unencrypted PSpice Transient Model

SLVMAZ1.ZIP (2 KB) - PSpice Model
仿真模型

TPS78625 PSpice Transient Model

SLVMAZ7.ZIP (70 KB) - PSpice Model
仿真模型

TPS78625 Unencrypted PSpice Transient Model

SLVMAZ8.ZIP (2 KB) - PSpice Model
仿真模型

TPS78628 PSpice Transient Model

SLVMAZ0.ZIP (69 KB) - PSpice Model
仿真模型

TPS78628 Unencrypted PSpice Transient Model

SLVMAY9.ZIP (2 KB) - PSpice Model
仿真模型

TPS78630 PSpice Transient Model

SLVMAZ3.ZIP (68 KB) - PSpice Model
仿真模型

TPS78630 Unencrypted PSpice Transient Model

SLVMAZ4.ZIP (2 KB) - PSpice Model
仿真模型

TPS78633 PSpice Transient Model

SLVMAZ5.ZIP (69 KB) - PSpice Model
仿真模型

TPS78633 Unencrypted PSpice Transient Model

SLVMAZ6.ZIP (2 KB) - PSpice Model
参考设计

TIDEP0008 — PROFINET 通信开发平台

该参考设计面向 PROFINET 次级通信,可帮助您在各种工业自动化设备中实现 PROFINET 通信标准。该参考设计可以在工业自动化、工厂自动化或工业通信等应用中实现小尺寸设计,同时具有超少的外部元件和低功耗性能。该参考设计是使用 TMDSICE3359 创建的,但也可以使用 TMDXICE110。
用户指南: PDF
原理图: PDF
参考设计

TIDEP0003 — 以太网/IP 通信开发平台

该开发平台面向 Ethernet/IP 次级通信,使您能够在各种工业自动化设备中实现 Ethernet/IP 标准。该参考设计可以在工业自动化、工厂自动化或工业通信等应用中实现小尺寸设计,同时具有超少的外部元件和低功耗性能。该参考设计支持 TMDSICE3359,但也支持 TMDXICE110。
原理图: PDF
参考设计

TIDEP0002 — PROFIBUS 通信开发平台

该开发平台面向 PROFIBUS 从属设备通信,使设计人员能够在多个工业自动化设备中实施 PROFIBUS 通信标准。它可以实现具有极少外部组件和一流低功耗性能的低占用空间设计。
原理图: PDF
封装 引脚 CAD 符号、封装和 3D 模型
SOT-223 (DCQ) 6 Ultra Librarian
TO-263 (KTT) 5 Ultra Librarian
VSON (DRB) 8 Ultra Librarian

订购和质量

包含信息:
  • RoHS
  • REACH
  • 器件标识
  • 引脚镀层/焊球材料
  • MSL 等级/回流焊峰值温度
  • MTBF/时基故障估算
  • 材料成分
  • 鉴定摘要
  • 持续可靠性监测
包含信息:
  • 制造厂地点
  • 封装厂地点

推荐产品可能包含与 TI 此产品相关的参数、评估模块或参考设计。

支持和培训

视频