TPS761

正在供货

具有反向电流保护功能的 100mA、16V、低压降稳压器

产品详情

Output options Fixed Output Iout (max) (A) 0.1 Vin (max) (V) 16 Vin (min) (V) 3.7 Vout (max) (V) 5 Vout (min) (V) 3 Fixed output options (V) 3, 3.2, 3.3, 3.8, 5 Noise (µVrms) 190 Iq (typ) (mA) 0.09 Thermal resistance θJA (°C/W) 180 Rating Catalog Load capacitance (min) (µF) 4.7 Regulated outputs (#) 1 Features Enable Accuracy (%) 2 Dropout voltage (Vdo) (typ) (mV) 170 Operating temperature range (°C) -40 to 125
Output options Fixed Output Iout (max) (A) 0.1 Vin (max) (V) 16 Vin (min) (V) 3.7 Vout (max) (V) 5 Vout (min) (V) 3 Fixed output options (V) 3, 3.2, 3.3, 3.8, 5 Noise (µVrms) 190 Iq (typ) (mA) 0.09 Thermal resistance θJA (°C/W) 180 Rating Catalog Load capacitance (min) (µF) 4.7 Regulated outputs (#) 1 Features Enable Accuracy (%) 2 Dropout voltage (Vdo) (typ) (mV) 170 Operating temperature range (°C) -40 to 125
SOT-23 (DBV) 5 8.12 mm² 2.9 x 2.8
  • 100-mA Low-Dropout Regulator
  • Fixed Output Voltage Options: 5 V, 3.8 V, 3.3 V, 3.2 V, and 3 V
  • Dropout Typically 170 mV at 100-mA
  • Thermal Protection
  • Less Than 1 uA Quiescent Current in Shutdown
  • \x9640°C to 125°C Operating Junction Temperature Range
  • 5-Pin SOT-23 (DBV) Package
  • ESD Protection Verified to 1.5 KV Human Body Model (HBM) per MIL-STD-883C
  • 100-mA Low-Dropout Regulator
  • Fixed Output Voltage Options: 5 V, 3.8 V, 3.3 V, 3.2 V, and 3 V
  • Dropout Typically 170 mV at 100-mA
  • Thermal Protection
  • Less Than 1 uA Quiescent Current in Shutdown
  • \x9640°C to 125°C Operating Junction Temperature Range
  • 5-Pin SOT-23 (DBV) Package
  • ESD Protection Verified to 1.5 KV Human Body Model (HBM) per MIL-STD-883C

The TPS761xx is a 100 mA, low dropout (LDO) voltage regulator designed specifically for battery-powered applications. A proprietary BiCMOS fabrication process allows the TPS761xx to provide outstanding performance in all specifications critical to battery-powered operation.

The TPS761xx is available in a space-saving SOT-23 (DBV) package and operates over a junction temperature range of \x9640°C to 125°C.

The TPS761xx is a 100 mA, low dropout (LDO) voltage regulator designed specifically for battery-powered applications. A proprietary BiCMOS fabrication process allows the TPS761xx to provide outstanding performance in all specifications critical to battery-powered operation.

The TPS761xx is available in a space-saving SOT-23 (DBV) package and operates over a junction temperature range of \x9640°C to 125°C.

下载 观看带字幕的视频 视频

您可能感兴趣的相似产品

open-in-new 比较替代产品
功能与比较器件相同,且具有相同引脚
TPS7A24 正在供货 具有使能功能的 200mA、18V、超低 IQ、低压降 (LDO) 稳压器 Pin-to-pin option with ultra-low-IQ (2 µA)

技术文档

star =有关此产品的 TI 精选热门文档
未找到结果。请清除搜索并重试。
查看全部 1
类型 标题 下载最新的英语版本 日期
* 数据表 Low-Power 100-mA Low-Dropout Linear Regulator 数据表 (Rev. B) 2001年 5月 4日

设计和开发

如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。

评估板

DEM-SOT23LDO — 采用 5 条或 6 条引线 SOT23 (DBV) 封装与大多数正输出 LDO 稳压器兼容的 DEM-SOT23LDO

用户指南: PDF
TI.com 上无现货
仿真模型

TPS76130 PSpice Transient Model

SLVM765.ZIP (21 KB) - PSpice Model
仿真模型

TPS76132 PSpice Transient Model

SLVM766.ZIP (21 KB) - PSpice Model
仿真模型

TPS76133 PSpice Transient Model

SLVM767.ZIP (21 KB) - PSpice Model
仿真模型

TPS76133 TINA-TI Transient Reference Design

SLVM784.TSC (49 KB) - TINA-TI Reference Design
仿真模型

TPS76133 TINA-TI Transient Spice Model

SLVM785.ZIP (7 KB) - TINA-TI Spice Model
仿真模型

TPS76138 PSpice Transient Model

SLVM768.ZIP (21 KB) - PSpice Model
仿真模型

TPS76150 PSpice Transient Model

SLVM769.ZIP (19 KB) - PSpice Model
仿真模型

TPS76150 TINA-TI Transient Reference Design

SLVM787.TSC (48 KB) - TINA-TI Reference Design
仿真模型

TPS76150 TINA-TI Transient Spice Model

SLVM786.ZIP (7 KB) - TINA-TI Spice Model
封装 引脚 CAD 符号、封装和 3D 模型
SOT-23 (DBV) 5 Ultra Librarian

订购和质量

包含信息:
  • RoHS
  • REACH
  • 器件标识
  • 引脚镀层/焊球材料
  • MSL 等级/回流焊峰值温度
  • MTBF/时基故障估算
  • 材料成分
  • 鉴定摘要
  • 持续可靠性监测
包含信息:
  • 制造厂地点
  • 封装厂地点

推荐产品可能包含与 TI 此产品相关的参数、评估模块或参考设计。

支持和培训

视频