TPS730

正在供货

具有使能功能的 200mA、低压降稳压器

可提供此产品的更新版本

open-in-new 比较替代产品
该产品会持续为现有客户提供。新设计应考虑替代产品。
功能优于所比较器件的普遍直接替代产品
TPS7A20 正在供货 具有高 PSRR 的 300mA、超低噪声、低 IQ、低压降 (LDO) 线性稳压器 Lower noise and lower IQ with better output accuracy
功能与比较器件相同,且具有相同引脚
TLV772 预发布 300mA 高 PSRR 低 IQ 可调节 LDO Higher current with high PSRR alternative for cost-sensitive applications
功能与比较器件相同,但引脚排列有所不同
TPS784 正在供货 具有高精度和使能功能的 300mA、低 IQ、高 PSRR、低压降 (LDO) 稳压器 Higher current with higher accuracy alternative

产品详情

Output options Adjustable Output, Fixed Output Iout (max) (A) 0.2 Vin (max) (V) 5.5 Vin (min) (V) 2.7 Vout (max) (V) 5.5 Vout (min) (V) 1.22 Fixed output options (V) 1.8, 2.5, 2.8, 2.85, 3, 3.3, 4.7 Noise (µVrms) 33 Iq (typ) (mA) 0.17 Thermal resistance θJA (°C/W) 179 Rating Catalog Load capacitance (min) (µF) 2.2 Regulated outputs (#) 1 Features Enable Accuracy (%) 2 PSRR at 100 KHz (dB) 43 Dropout voltage (Vdo) (typ) (mV) 120 Operating temperature range (°C) -40 to 125
Output options Adjustable Output, Fixed Output Iout (max) (A) 0.2 Vin (max) (V) 5.5 Vin (min) (V) 2.7 Vout (max) (V) 5.5 Vout (min) (V) 1.22 Fixed output options (V) 1.8, 2.5, 2.8, 2.85, 3, 3.3, 4.7 Noise (µVrms) 33 Iq (typ) (mA) 0.17 Thermal resistance θJA (°C/W) 179 Rating Catalog Load capacitance (min) (µF) 2.2 Regulated outputs (#) 1 Features Enable Accuracy (%) 2 PSRR at 100 KHz (dB) 43 Dropout voltage (Vdo) (typ) (mV) 120 Operating temperature range (°C) -40 to 125
SOT-23 (DBV) 5 8.12 mm² 2.9 x 2.8 SOT-23 (DBV) 6 8.12 mm² 2.9 x 2.8
  • 200-mA RF Low-Dropout Regulator
    With Enable
  • Available in Fixed Voltages from 1.8 V to 3.3 V
    and Adjustable Voltages (1.22 V to 5.5 V)
  • High PSRR (68 dB at 100 Hz)
  • Low Noise (33 µVRMS, TPS73018)
  • Fast Start-Up Time (50 µs)
  • Stable With a 2.2-µF Ceramic Capacitor
  • Excellent Load/Line Transient Response
  • Very Low Dropout Voltage (120 mV at 200 mA)
  • 5- and 6-Pin SOT-23 (DBV), and Wafer Chip
    Scale (YZQ) Packages
  • APPLICATIONS
    • RF: VCOs, Receivers, ADCs
    • Audio
    • Cellular and Cordless Telephones
    • Bluetooth, Wireless LAN
    • Handheld Organizers, PDAs

All other trademarks are the property of their respective owners

  • 200-mA RF Low-Dropout Regulator
    With Enable
  • Available in Fixed Voltages from 1.8 V to 3.3 V
    and Adjustable Voltages (1.22 V to 5.5 V)
  • High PSRR (68 dB at 100 Hz)
  • Low Noise (33 µVRMS, TPS73018)
  • Fast Start-Up Time (50 µs)
  • Stable With a 2.2-µF Ceramic Capacitor
  • Excellent Load/Line Transient Response
  • Very Low Dropout Voltage (120 mV at 200 mA)
  • 5- and 6-Pin SOT-23 (DBV), and Wafer Chip
    Scale (YZQ) Packages
  • APPLICATIONS
    • RF: VCOs, Receivers, ADCs
    • Audio
    • Cellular and Cordless Telephones
    • Bluetooth, Wireless LAN
    • Handheld Organizers, PDAs

All other trademarks are the property of their respective owners

The TPS730 family of low-dropout (LDO) low-power linear voltage regulators features high power-supply rejection ratio (PSRR), low noise, fast start-up, and excellent line and load transient responses in a small SOT-23 package. NanoStar packaging gives an ultrasmall footprint as well as an ultralow profile and package weight, making it ideal for portable applications such as handsets and PDAs. Each device in the family is stable, with a small, 2.2-µF ceramic capacitor on the output. The TPS730 family uses an advanced, proprietary BiCMOS fabrication process to yield low dropout voltages (for example, 120 mV at 200 mA, TPS73030). Each device achieves fast start-up times (approximately 50 µs with a 0.001-µF bypass capacitor) while consuming low quiescent current (170 µA typical). Moreover, when the device is placed in standby mode, the supply current is reduced to less than 1 µA. The TPS73018 exhibits approximately 33 µVRMS of output voltage noise at 1.8 V output with a 0.01-µF bypass capacitor. Applications with analog components that are noise-sensitive, such as portable RF electronics, benefit from the high PSRR and low-noise features as well as the fast response time.

The TPS730 family of low-dropout (LDO) low-power linear voltage regulators features high power-supply rejection ratio (PSRR), low noise, fast start-up, and excellent line and load transient responses in a small SOT-23 package. NanoStar packaging gives an ultrasmall footprint as well as an ultralow profile and package weight, making it ideal for portable applications such as handsets and PDAs. Each device in the family is stable, with a small, 2.2-µF ceramic capacitor on the output. The TPS730 family uses an advanced, proprietary BiCMOS fabrication process to yield low dropout voltages (for example, 120 mV at 200 mA, TPS73030). Each device achieves fast start-up times (approximately 50 µs with a 0.001-µF bypass capacitor) while consuming low quiescent current (170 µA typical). Moreover, when the device is placed in standby mode, the supply current is reduced to less than 1 µA. The TPS73018 exhibits approximately 33 µVRMS of output voltage noise at 1.8 V output with a 0.01-µF bypass capacitor. Applications with analog components that are noise-sensitive, such as portable RF electronics, benefit from the high PSRR and low-noise features as well as the fast response time.

下载 观看带字幕的视频 视频

技术文档

star =有关此产品的 TI 精选热门文档
未找到结果。请清除搜索并重试。
查看全部 12
类型 标题 下载最新的英语版本 日期
* 数据表 TPS730 Low-Noise, High PSRR, RF, 200-mA Low-Dropout Linear Regulators 数据表 (Rev. J) PDF | HTML 2014年 9月 8日
应用手册 LDO 噪声揭秘 (Rev. B) PDF | HTML 英语版 (Rev.B) PDF | HTML 2020年 9月 16日
白皮书 The ultra-low-power USB revolution (Rev. A) 2019年 2月 26日
应用手册 Fundamental Theory of PMOS LDO Voltage Regulators (Rev. A) 2018年 8月 17日
应用手册 LDO PSRR Measurement Simplified (Rev. A) PDF | HTML 2017年 8月 9日
应用手册 简化的 LDO PSRR 测量 最新英语版本 (Rev.A) PDF | HTML 2010年 7月 28日
应用手册 12Vin C642x Power using Integrated-FET DC/DC Converters and LDO 2008年 10月 9日
应用手册 12Vin DM643x Power using Integrated-FET DC/DC Converters and LDO 2008年 10月 9日
应用手册 5Vin DM643x Power using DC/DC Controllers and LDO 2008年 10月 9日
应用手册 5Vin DM643x Power using Integrated-FET DC/DC Converters and LDO 2008年 10月 9日
更多文献资料 Reference info discussing an LDO 2005年 8月 25日
应用手册 Technical Review of Low Dropout Voltage Regulator Operation And Performance 1999年 8月 30日

设计和开发

如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。

评估板

DLPLCR4500EVM — DLP® LightCrafter™ 4500

DLP® LightCrafter™ 4500 开发模块可提供灵活的光导解决方案,该解决方案具有高亮度和高分辨率特性,适用于工业、医疗和科学应用。DLP LightCrafter 4500 采用 0.45 WXGA 芯片组并以小型封装提供分辨率、亮度和可编程能力的完美组合。

开发人员可以通过 DLP LightCrafter 4500 的基于 USB 的应用程序编程接口 (API) 和易于使用的图形用户界面 (GUI) 轻松地创建、存储和显示高速图形序列。两个可配置的输入/输出触发器可以方便地与摄像机、传感器或其他外设同步。DLP LightCrafter 4500 的功能集使其成为为工业 (...)

用户指南: PDF
评估板

DLPNIRSCANEVM — DLP® NIRscan™ 评估模块

The DLP NIRscan is a complete evaluation module (EVM) to design a high performance, affordable near-infrared spectrometer.  This flexible tool contains everything a designer needs to start developing a DLP-based spectrometer right out of the box.  The EVM features the DLP 0.45 WXGA NIR (...)

用户指南: PDF
TI.com 上无现货
子卡

TMDSCNCD280049C — F280049C evaluation module for C2000™ MCU controlCARD™

TMDSCNCD280049C 是一款基于 HSEC180 controlCARD 的评估和开发工具,适用于 C2000™ F28004x 系列微控制器产品。controlCARD 非常适用于初始评估和系统原型设计。controlCARD 为完整板级模块,该模块采用两种标准封装(100 引脚 DIMM 或 180 引脚 HSEC)中的一种,以提供薄型单板控制器解决方案。首次评估时,通常购买与 TMDSHSECDOCK 基板捆绑或捆绑在应用套件中的 controlCARD。

开始使用
步骤 1:购买 C2000 实时控制器 F280049C controlCARD 和 controlCARD (...)

用户指南: PDF | HTML
英语版 (Rev.D): PDF | HTML
子卡

TMDSCNCD28379D — F28379D development kit for C2000™ Delfino MCU controlCARD™

The Delfino F28379D controlCARD from Texas Instruments is Position Manager-ready and an ideal product for initial software development and short run builds for system prototypes, test stands, and many other projects that require easy access to high-performance controllers.  All C2000 (...)

用户指南: PDF | HTML
英语版 (Rev.B): PDF | HTML
TI.com 上无现货
开发套件

TMDSDOCK28379D — F28379D Delfino 实验套件

TMDSDOCK28379D 是一款基于 HSEC180 controlCARD 的评估和开发工具,适用于 C2000™ Delfino™ F2837x 和 Piccolo F2807x 系列微控制器产品。集线站可为 controlCARD 供电,并提供用于原型设计的试验电路板区域。用户可借助一系列接头引脚来访问关键器件信号。

用户指南: PDF | HTML
英语版 (Rev.B): PDF | HTML
TI.com 上无现货
仿真模型

TPS73001 PSpice Transient Model

SBVM614.ZIP (76 KB) - PSpice Model
仿真模型

TPS73001 Unencrypted PSpice Transient Model

SBVM615.ZIP (3 KB) - PSpice Model
仿真模型

TPS73018 PSpice Transient Model

SBVM616.ZIP (72 KB) - PSpice Model
仿真模型

TPS73018 Unencrypted PSpice Transient Model

SBVM617.ZIP (3 KB) - PSpice Model
仿真模型

TPS73025 PSpice Transient Model

SBVM606.ZIP (73 KB) - PSpice Model
仿真模型

TPS73025 Unencrypted PSpice Transient Model

SBVM607.ZIP (3 KB) - PSpice Model
仿真模型

TPS73028 PSpice Transient Model

SBVM611.ZIP (73 KB) - PSpice Model
仿真模型

TPS73028 Unencrypted PSpice Transient Model

SBVM610.ZIP (3 KB) - PSpice Model
仿真模型

TPS730285 PSpice Transient Model

SBVM603.ZIP (72 KB) - PSpice Model
仿真模型

TPS730285 Unencrypted PSpice Transient Model

SBVM618.ZIP (3 KB) - PSpice Model
仿真模型

TPS73030 PSpice Transient Model

SBVM605.ZIP (74 KB) - PSpice Model
仿真模型

TPS73030 Unencrypted PSpice Transient Model

SBVM604.ZIP (3 KB) - PSpice Model
仿真模型

TPS73033 PSpice Transient Model

SBVM609.ZIP (73 KB) - PSpice Model
仿真模型

TPS73033 Unencrypted PSpice Transient Model

SBVM608.ZIP (3 KB) - PSpice Model
仿真模型

TPS73047 PSpice Transient Model

SBVM612.ZIP (74 KB) - PSpice Model
仿真模型

TPS73047 Unencrypted PSpice Transient Model

SBVM613.ZIP (3 KB) - PSpice Model
计算工具

TPS7X01CALC TPS7x01 LDO Design Calculator

This spreadsheet calculates the operating parameters for the Texas Instruments TPS7x01 family of adjustable low dropout regulators.

The closest 1% resistor values are calculated, as well as, the maximum power dissipation, worst-case output voltages, Power-Good trip voltages, and maximum (...)

支持的产品和硬件

支持的产品和硬件

产品
线性和低压降 (LDO) 稳压器
TPS71 具有使能和复位延迟功能的 500mA、10V、低压降稳压器 TPS72 具有电源正常指示和使能功能的 250mA、10V、低压降稳压器 TPS73 具有电源正常指示和使能功能的 500mA、10V、低压降稳压器 TPS730 具有使能功能的 200mA、低压降稳压器

许多 TI 参考设计都包括 TPS730

通过我们的参考设计选择工具来审查并确定最适用于您应用和参数的设计。

封装 引脚 CAD 符号、封装和 3D 模型
SOT-23 (DBV) 5 Ultra Librarian
SOT-23 (DBV) 6 Ultra Librarian

订购和质量

包含信息:
  • RoHS
  • REACH
  • 器件标识
  • 引脚镀层/焊球材料
  • MSL 等级/回流焊峰值温度
  • MTBF/时基故障估算
  • 材料成分
  • 鉴定摘要
  • 持续可靠性监测
包含信息:
  • 制造厂地点
  • 封装厂地点

推荐产品可能包含与 TI 此产品相关的参数、评估模块或参考设计。

支持和培训

视频