TPS63030
- Input voltage range: 1.8 V to 5.5 V
- Fixed and adjustable output voltage options from 1.2 V to 5.5 V
- Up to 96% efficiency
- 800-mA Output current at 3.3 V in step-down mode (VIN = 3.6 V to 5.5 V)
- Up to 500-mA output current at 3.3 V in boost mode (VIN > 2.4 V)
- Automatic transition between step-down and boost mode
- Device quiescent current less than 50 µA
- Power-save mode for improved efficiency at low-output power
- Forced fixed frequency operation and synchronization possible
- Load disconnect during shutdown
- Overtemperature protection
- Available in a small 2.5-mm × 2.5-mm 10-pin VSON package (QFN)
The TPS6303x devices provide a power supply solution for products powered by either a two-cell or three-cell alkaline, NiCd or NiMH battery, or a one-cell Li-ion or Li-polymer battery. Output currents can go as high as 600 mA while using a single-cell Li-ion or Li-polymer battery, and discharge it down to 2.5 V or lower. The buck-boost converter is based on a fixed-frequency, pulse width modulation (PWM) controller using synchronous rectification to obtain maximum efficiency. At low-load currents, the converter enters power-save mode to maintain high efficiency over a wide load current range. The power-save mode can be disabled, forcing the converter to operate at a fixed switching frequency. The maximum average current in the switches is limited to a typical value of 1000 mA. The output voltage is programmable using an external resistor divider, or is fixed internally on the chip. The converter can be disabled to minimize battery drain. During shutdown, the load is disconnected from the battery.
The TPS6303x devices operate over a free air temperature range of –40°C to 85°C. The devices are packaged in a 10-pin VSON package measuring 2.5-mm × 2.5-mm (DSK).
您可能感兴趣的相似产品
功能与比较器件相同但引脚有所不同
技术文档
设计和开发
如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。
TPS63030EVM-417 — TPS63030 5.5V 输入、3.3V 输出、0.5A 评估模块
TPS63010EVM-417 简化了 TPS63010 高效率、单电感器降压升压转换器的评估过程。TPS63030 可以调节恒定输出电压并在降压或升压模式中工作。
TPS63030EVM-658 — TPS63030 降压/升压单 LED 驱动器评估模块
德州仪器 (TI) TPS63030EVM-658 评估板包含一个 TPS63030 升降压转换器集成电路 (IC)、各种支持组件以及一个白光发光二极管 (WLED)。该 EVM 旨在为典型 WLED 应用中的 TPS63030 评估提供支持。本用户指南主要介绍 TPS 63030EVM-658 评估板 (EVM) 的特性、工作与使用。该 EVM 包含 TI TPS63030 升降压转换器,采用外部组件配置,可调节通过 WLED 的电流。本用户指南涵盖 EVM 规范、推荐测试设置、测试结果、材料清单以及原理图。
TPS63030 Unencrypted PSpice Transient Model Package (Rev. A)
封装 | 引脚 | 下载 |
---|---|---|
WSON (DSK) | 10 | 查看选项 |
订购和质量
- RoHS
- REACH
- 器件标识
- 引脚镀层/焊球材料
- MSL 等级/回流焊峰值温度
- MTBF/时基故障估算
- 材料成分
- 鉴定摘要
- 持续可靠性监测
- 制造厂地点
- 封装厂地点