TPS62063

正在供货

采用 2x2mm SON 封装、3.3V 输出电压的 3MHz、1.6A 降压转换器

可提供此产品的更新版本

open-in-new 比较替代产品
功能与比较器件相同但引脚有所不同
TPS628512 正在供货 采用 SOT583 封装的 2.7V 至 6V、2A 固定频率降压转换器 Smaller SOT583 package, pin-to-pin compatible family 0.5 A, 1 A, 2 A

产品详情

Iout (max) (A) 1.6 Vin (min) (V) 3.3 Vin (max) (V) 6 Topology Buck Type Converter Switching frequency (min) (kHz) 2600 Switching frequency (max) (kHz) 3400 Features Enable, Forced PWM, Light load efficiency, Output discharge, Over Current Protection, Soft Start Fixed, Spread Spectrum, Synchronous Rectification, ULVO Fixed Control mode Voltage mode Vout (min) (V) 3.3 Vout (max) (V) 3.3 Rating Catalog Operating temperature range (°C) -40 to 85 Iq (typ) (A) 0.000018
Iout (max) (A) 1.6 Vin (min) (V) 3.3 Vin (max) (V) 6 Topology Buck Type Converter Switching frequency (min) (kHz) 2600 Switching frequency (max) (kHz) 3400 Features Enable, Forced PWM, Light load efficiency, Output discharge, Over Current Protection, Soft Start Fixed, Spread Spectrum, Synchronous Rectification, ULVO Fixed Control mode Voltage mode Vout (min) (V) 3.3 Vout (max) (V) 3.3 Rating Catalog Operating temperature range (°C) -40 to 85 Iq (typ) (A) 0.000018
WSON (DSG) 8 4 mm² 2 x 2
  • 3-MHz Switching Frequency
  • VIN Range from 2.7 V to 6 V
  • 1.6-A Output Current
  • Up to 97% Efficiency
  • Power Save Mode and 3-MHz Fixed PWM Mode
  • Output Voltage Accuracy in PWM Mode ±1.5%
  • Output Discharge Function
  • Typical 18-µA Quiescent Current
  • 100% Duty Cycle for Lowest Dropout
  • Voltage Positioning
  • Clock Dithering
  • Supports Maximum 1-mm Height Solutions
  • Available in a 2 mm × 2 mm × 0.75 mm WSON
  • APPLICATIONS
    • Point of Load (POL)
    • Notebooks, Pocket PCs
    • Portable Media Players
    • DSP Supplies

All other trademarks are the property of their respective owners

  • 3-MHz Switching Frequency
  • VIN Range from 2.7 V to 6 V
  • 1.6-A Output Current
  • Up to 97% Efficiency
  • Power Save Mode and 3-MHz Fixed PWM Mode
  • Output Voltage Accuracy in PWM Mode ±1.5%
  • Output Discharge Function
  • Typical 18-µA Quiescent Current
  • 100% Duty Cycle for Lowest Dropout
  • Voltage Positioning
  • Clock Dithering
  • Supports Maximum 1-mm Height Solutions
  • Available in a 2 mm × 2 mm × 0.75 mm WSON
  • APPLICATIONS
    • Point of Load (POL)
    • Notebooks, Pocket PCs
    • Portable Media Players
    • DSP Supplies

All other trademarks are the property of their respective owners

The TPS6206x is a family of highly efficient synchronous step-down DC-DC converters. They provide up to 1.6-A output current.

With an input voltage range of 2.7 V to 6 V, the device is a perfect fit for power conversion from a single Li-Ion battery as well from 5-V or 3.3-V system supply rails. The TPS6206x operates at 3-MHz fixed frequency and enters power save mode operation at light load currents to maintain high efficiency over the entire load current range. The power save mode is optimized for low output voltage ripple. For low noise applications, the device can be forced into fixed frequency PWM mode by pulling the MODE pin high.

In the shutdown mode, the current consumption is reduced to less than 1 µA and an internal circuit discharges the output capacitor.

TPS6206x family is optimized for operation with a tiny 1-µH inductor and a small 10-µF output capacitor to achieve smallest solution size and high regulation performance.

The TPS6206x operates over a free air temperature of –40°C to 85°C. The device is available in a small 2-mm × 2-mm × 0.75-mm 8-pin WSON PowerPAD integrated circuit package.

The TPS6206x is a family of highly efficient synchronous step-down DC-DC converters. They provide up to 1.6-A output current.

With an input voltage range of 2.7 V to 6 V, the device is a perfect fit for power conversion from a single Li-Ion battery as well from 5-V or 3.3-V system supply rails. The TPS6206x operates at 3-MHz fixed frequency and enters power save mode operation at light load currents to maintain high efficiency over the entire load current range. The power save mode is optimized for low output voltage ripple. For low noise applications, the device can be forced into fixed frequency PWM mode by pulling the MODE pin high.

In the shutdown mode, the current consumption is reduced to less than 1 µA and an internal circuit discharges the output capacitor.

TPS6206x family is optimized for operation with a tiny 1-µH inductor and a small 10-µF output capacitor to achieve smallest solution size and high regulation performance.

The TPS6206x operates over a free air temperature of –40°C to 85°C. The device is available in a small 2-mm × 2-mm × 0.75-mm 8-pin WSON PowerPAD integrated circuit package.

下载 观看带字幕的视频 视频

技术文档

star =有关此产品的 TI 精选热门文档
未找到结果。请清除搜索并重试。
查看全部 12
类型 标题 下载最新的英语版本 日期
* 数据表 TPS6206x 3-MHz, 1.6-A, Step Down Converter in 2-mm × 2-mm WSON Package 数据表 (Rev. B) PDF | HTML 2015年 7月 31日
应用手册 QFN 和 SON PCB 连接 (Rev. C) PDF | HTML 英语版 (Rev.C) PDF | HTML 2024年 1月 5日
应用手册 Performing Accurate PFM Mode Efficiency Measurements (Rev. A) 2018年 12月 11日
模拟设计期刊 Understanding 100% mode in low-power DC/DC converters 2018年 6月 22日
模拟设计期刊 Achieving a clean startup by using a DC/DC converter with a precise enable-pin threshold 2017年 10月 24日
应用手册 Extending the Soft Start Time Without a Soft Start Pin (Rev. B) 2017年 6月 15日
设计指南 支持Wi-Fi 的1 级和2 级电动汽车服务设备参考设计 英语版 2017年 5月 25日
模拟设计期刊 Testing tips for applying external power to supply outputs without an input voltage 2016年 10月 24日
应用手册 Basic Calculation of a Buck Converter's Power Stage (Rev. B) 2015年 8月 17日
模拟设计期刊 实现降压型转换器出色 PCB 布局的五个步骤 英语版 2015年 5月 1日
应用手册 Understanding the Absolute Maximum Ratings of the SW Node (Rev. A) 2012年 1月 13日
模拟设计期刊 IQ:它是什么、不是什么以及如何使用 英语版 2011年 8月 17日

设计和开发

如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。

评估板

TPS62060EVM-663 — TPS62060EVM-663 评估模块

TPS62060EVM-663 是一个完全组装且经过测试的平台,用于评估 TPS62060 1.6A 降压转换器的性能。本文档包含原理图、印制电路板 (PCB) 布局、物料清单和测试数据。除非特别说明,否则本文档内的缩写词“EVM”、TPS62060EVM 以及术语“评估模块”均代表 TPS62060EVM-663。

用户指南: PDF
TI.com 上无现货
仿真模型

TPS62063 TINA-TI Reference Design Start

SLVM397.TSC (849 KB) - TINA-TI Reference Design
仿真模型

TPS62063 TINA-TI Reference Design Steady

SLVM395.TSC (290 KB) - TINA-TI Reference Design
仿真模型

TPS62063 TINA-TI Transient Spice Model

SLVM396.ZIP (80 KB) - TINA-TI Spice Model
仿真模型

TPS62063 Unencrypted PSpice Transient Model Package (Rev. B)

SLVM192B.ZIP (166 KB) - PSpice Model
参考设计

TIDM-DELFINO-ETHERCAT — 适用于高性能 MCU 的 EtherCAT 接口参考设计

该参考设计演示如何将 C2000 Delfino MCU 连接到 EtherCAT™ ET1100 从控制器。该接口支持多路解复用地址/数据总线以实现最大带宽和最小延迟,并支持 SPI 模式以实现低引脚数 EtherCAT 通信。从控制器可减少基于 100Mbps 以太网的 Fieldbus 通信处理负载,因此可消除针对这些任务的 CPU 开销。
设计指南: PDF
原理图: PDF
参考设计

TIDC-EVSE-NFC — 适用于 EV 充电站(充电桩)的 NFC 鉴权参考设计

此 TIDC-EVSE-NFC 参考设计展示了如何轻松将 TI 的 NFC 技术与现有的 EVSE 平台集成,从而实现用户身份验证。由于 NFC 标准包含多种不同的子技术和工作组,因此难以将其集成到一个特定的系统中。通过利用成熟的参考设计以及该参考设计中的认证软件,我们便可确保满足相应标准的要求,并简化开发流程。该参考设计仅包含操作系统的基本功能,不过其中包括的示例软件展示了将 NFC 集成到 EVSE 设计中是多么简单。
设计指南: PDF
原理图: PDF
参考设计

TIDC-EVSE-WIFI — 支持 Wi-Fi 的 1 级和 2 级电动汽车维护设备参考设计

TIDC-EVSE-Wi-Fi® 经过验证的参考设计详细说明了如何使用添加的 Wi-Fi 功能实现符合 J1772 标准的 1 级和 2 级电动汽车服务设备 (EVSE)。利用 CC3100 网络处理器,EVSE 等高度嵌入式器件可以轻松连接至现有无线网络或直接连接至器件。通过在 EVSE 中集成该功能,此设计可实现对所连接电动汽车的充电状态的远程电源监视和控制。
设计指南: PDF
原理图: PDF
参考设计

TIDA-010011 — 适用于保护继电器处理器模块的高效电源架构参考设计

This reference design showcases various power architectures for generating multiple voltage rails for an application processor module, requiring >1A load current and high efficiency . The required power supply is generated using 5-, 12- or 24-V DC input from the backplane. Power supplies are (...)
原理图: PDF
封装 引脚 下载
WSON (DSG) 8 查看选项

订购和质量

包含信息:
  • RoHS
  • REACH
  • 器件标识
  • 引脚镀层/焊球材料
  • MSL 等级/回流焊峰值温度
  • MTBF/时基故障估算
  • 材料成分
  • 鉴定摘要
  • 持续可靠性监测
包含信息:
  • 制造厂地点
  • 封装厂地点

支持和培训

视频