主页 电源管理 LED 驱动器 背光 LED 驱动器

TPS61199

正在供货

用于 LCD 显示器背光的白光 LED 驱动器

产品详情

Number of channels 8 Vin (min) (V) 8 Vin (max) (V) 30 Vout (min) (V) 8 Vout (max) (V) 60 Type Inductive Switching frequency (max) (kHz) 800 Duty cycle (max) (%) 94 LED current per channel (mA) 70 Peak efficiency (%) 95 Topology Boost Features Adjustable Switch Frequency, Enable/Shutdown, OVP, PWM control, Thermal shutdown Operating temperature range (°C) -40 to 85 Rating Catalog
Number of channels 8 Vin (min) (V) 8 Vin (max) (V) 30 Vout (min) (V) 8 Vout (max) (V) 60 Type Inductive Switching frequency (max) (kHz) 800 Duty cycle (max) (%) 94 LED current per channel (mA) 70 Peak efficiency (%) 95 Topology Boost Features Adjustable Switch Frequency, Enable/Shutdown, OVP, PWM control, Thermal shutdown Operating temperature range (°C) -40 to 85 Rating Catalog
HTSSOP (PWP) 20 41.6 mm² 6.5 x 6.4 SOP (NS) 20 98.28 mm² 12.6 x 7.8
  • 8-V to 30-V Input Voltage
  • Integrated High-Power Boost Controller
  • Adaptive Boost Output for LED Voltages
  • Drive up to Eight LED Strings in Parallel
  • Maximum 70 mA for Each LED String
  • 3% Current Matching Between Strings
  • 5000:1 PWM Dimming Ratio at 200 Hz
  • MOSFET Overcurrent Protection
  • Programmable LED Short Protection
  • Adjustable LED Open Protection
  • Thermal Shutdown Protection
  • 20-Pin SO Package and TSSOP Package
    With PowerPAD™
  • 8-V to 30-V Input Voltage
  • Integrated High-Power Boost Controller
  • Adaptive Boost Output for LED Voltages
  • Drive up to Eight LED Strings in Parallel
  • Maximum 70 mA for Each LED String
  • 3% Current Matching Between Strings
  • 5000:1 PWM Dimming Ratio at 200 Hz
  • MOSFET Overcurrent Protection
  • Programmable LED Short Protection
  • Adjustable LED Open Protection
  • Thermal Shutdown Protection
  • 20-Pin SO Package and TSSOP Package
    With PowerPAD™

The TPS61199 provides highly integrated solutions for large size LCD backlighting. This device integrates a current-mode boost controller and eight current sinks for driving up to eight LED strings with multiple LEDs in series. Each string has an independent current regulator with current matching between strings reaching 3% regulation accuracy. The device automatically adjusts the output voltage of the boost converter to provide only the voltage required by the LED string with the largest forward voltage drop plus the minimum required voltage at the IFBx pin of that string, thereby optimizing efficiency of the driver.

The TPS61199 provides PWM brightness dimming with an external PWM signal. The signal of the PWM maximum frequency can be as high as 22 kHz. Dimming ratios up to 5000:1 can be achieved with a 200-Hz PWM signal. The TPS61199 integrates overcurrent protection for the switch FET, soft start-up, LED short protection, LED open protection, and overtemperature shutdown protection. The TPS61199 device is available in 20-pin SO and HTSSOP packages.

For all available packages, see the orderable addendum at the end of the data sheet.

The TPS61199 provides highly integrated solutions for large size LCD backlighting. This device integrates a current-mode boost controller and eight current sinks for driving up to eight LED strings with multiple LEDs in series. Each string has an independent current regulator with current matching between strings reaching 3% regulation accuracy. The device automatically adjusts the output voltage of the boost converter to provide only the voltage required by the LED string with the largest forward voltage drop plus the minimum required voltage at the IFBx pin of that string, thereby optimizing efficiency of the driver.

The TPS61199 provides PWM brightness dimming with an external PWM signal. The signal of the PWM maximum frequency can be as high as 22 kHz. Dimming ratios up to 5000:1 can be achieved with a 200-Hz PWM signal. The TPS61199 integrates overcurrent protection for the switch FET, soft start-up, LED short protection, LED open protection, and overtemperature shutdown protection. The TPS61199 device is available in 20-pin SO and HTSSOP packages.

For all available packages, see the orderable addendum at the end of the data sheet.

下载 观看带字幕的视频 视频

技术文档

star =有关此产品的 TI 精选热门文档
未找到结果。请清除搜索并重试。
查看全部 9
类型 标题 下载最新的英语版本 日期
* 数据表 TPS61199 White-LED Driver for LCD Monitor Backlighting 数据表 (Rev. B) PDF | HTML 2016年 11月 23日
白皮书 常见 LED 功能和 LED 驱动器设计注意事项 英语版 2020年 9月 21日
应用手册 Some Guidelines and Tips for the LED Driver Application 2019年 8月 14日
应用手册 Performing Accurate PFM Mode Efficiency Measurements (Rev. A) 2018年 12月 11日
选择指南 电源管理指南 2018 (Rev. K) 2018年 7月 31日
选择指南 电源管理指南 2018 (Rev. R) 2018年 6月 25日
应用手册 High-Brightness Portable Lighting 2016年 10月 4日
用户指南 TPS61199EVM-598 EVM for TPS61199 WLED Driver for LCD Monitor Backlighting 2011年 1月 4日
应用手册 Description Compensating the Current Mode Boost Control Loop 2010年 12月 9日

设计和开发

如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。

评估板

TPS61199EVM-598 — 用于 LCD 显示器背光的 TPS61199 白光 LED 驱动器的评估模块

此 TPS61199EVM-598 包含德州仪器 (TI) TPS61199,这款 WLED 电源解决方案使用一个单独的电感器升压转换器提供多达八个独立调节的电流输出。这种电流输出非常适合驱动笔记本电脑/膝上型电脑的 WLED 背光。本用户指南包括 EVM 规范、建议的测试设置、物料清单和原理图。本用户指南描述了 TPS61199 评估模块 (EVM) 的特性、操作和使用。

用户指南: PDF
TI.com 上无现货
计算工具

SLVC386 TPS61199DesignHelp Excel Spreadsheet

支持的产品和硬件

支持的产品和硬件

产品
背光 LED 驱动器
TPS61199 用于 LCD 显示器背光的白光 LED 驱动器
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
HTSSOP (PWP) 20 Ultra Librarian
SOP (NS) 20 Ultra Librarian

订购和质量

包含信息:
  • RoHS
  • REACH
  • 器件标识
  • 引脚镀层/焊球材料
  • MSL 等级/回流焊峰值温度
  • MTBF/时基故障估算
  • 材料成分
  • 鉴定摘要
  • 持续可靠性监测
包含信息:
  • 制造厂地点
  • 封装厂地点

推荐产品可能包含与 TI 此产品相关的参数、评估模块或参考设计。

支持和培训

视频