TPS60500
- Wide Input Voltage Range From 1.8 V to 6.5 V
- Regulated 3.3-V, 1.8-V, 1.5-V, or Adjustable
Output Voltage - Up to 250-mA Output Current
- Up to 90% Efficiency
- Output Voltage Tolerance 3% Over Line, Load,
and Temperature Variation - Device Quiescent Current Less Than 40 µA
- Output Voltage Supervisor Included (Power Good)
- Internal Soft Start
- Load Isolated From Battery During Shutdown
- Overtemperature and Overcurrent Protected
- Micro-Small 10-Pin VSSOP Package
- EVM Available, TPS60500EVM-193
The TPS6050x devices are a family of switched capacitor voltage converters, designed specifically for space-critical battery-powered applications.
The TPS6050x step-down charge pumps generate a regulated, fixed 3.3-V, 1.8-V, 1.5-V, or adjustable output voltage. Only four small ceramic capacitors are required to build a complete high-efficiency DC–DC charge pump converter. To achieve the high efficiency over a wide input voltage range, the charge pump automatically selects between three different conversion modes. The output can deliver a maximum of 250-mA output current. The power good function supervises the output voltage and goes high when the output voltage rises to 97% of the nominal value.
The TPS6050x devices come in a micro-small 10-pin VSSOP package.
技术文档
类型 | 标题 | 下载最新的英语版本 | 日期 | |||
---|---|---|---|---|---|---|
* | 数据表 | TPS6050x High-Efficiency, 250-mA Step-Down Charge Pump 数据表 (Rev. C) | PDF | HTML | 2015年 9月 28日 | ||
应用手册 | Performing Accurate PFM Mode Efficiency Measurements (Rev. A) | 2018年 12月 11日 | ||||
选择指南 | 电源管理指南 2018 (Rev. K) | 2018年 7月 31日 | ||||
选择指南 | 电源管理指南 2018 (Rev. R) | 2018年 6月 25日 | ||||
应用手册 | Extending the Soft Start Time Without a Soft Start Pin (Rev. B) | 2017年 6月 15日 | ||||
应用手册 | Choosing an Appropriate Pull-up/Pull-down Resistor for Open Drain Outputs | 2011年 9月 19日 | ||||
EVM 用户指南 | TPS6050xEVM-193 Step-Down Charge Pump User's Guide | 2002年 3月 21日 |
设计和开发
如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。
TPS60500EVM-193 — TPS60500 降压电荷泵评估模块
TPS60500EVM-193 是一款适用于 TPS60500 高效率降压电荷泵的评估工具。TPS60500 的输出电压可在 0.8V 至 3.3V 的范围内调节。在 EVM 上,输出电压设置为 1.5V。TPS60500 在 1.8V 至 6.5V 的输入电压下工作。输入电压必须比所选输出电压高至少 1V。该器件能够提供高达 250mA 的输出电流。
封装 | 引脚 | 下载 |
---|---|---|
VSSOP (DGS) | 10 | 查看选项 |
订购和质量
- RoHS
- REACH
- 器件标识
- 引脚镀层/焊球材料
- MSL 等级/回流焊峰值温度
- MTBF/时基故障估算
- 材料成分
- 鉴定摘要
- 持续可靠性监测
- 制造厂地点
- 封装厂地点