TPS56100
- Single-Channel, 5-V Controller
- Synchronous-Rectifier Drivers for Greater Than 90% Efficiency
- Useable for All Common DSP Supply Voltages - Popular Output Voltage Options Set With Program Pins
- EVM Available
- Ideal for Applications With Current Ranges From 3 A to 30 A.
- Hysteretic Control Technique Enables Fast Transient Response -- Ideal for 'C6000 or Multiple 'C5000 Applications
- Low Supply Current
- 3 mA in Operation
- 90 uA in Standby
- Power Good Output
- 28-Pin TSSOP PowerPADTM Package
PowerPAD is a trademark of Texas Instruments Incorporated.
The TPS56100 is a high-efficiency synchronous-buck regulator controller which provides an accurate programmable supply voltage to low-voltage digital signal processors, such as the `C6x and `C54x DSPs. An internal 5-bit DAC is used to program the reference voltage from 1.3 V to 2.6 V. Higher output voltages can be implemented using an external input resistive divider. The TPS56100 uses a fast hysteretic control method that provides a quick transient response. The propagation delay from the comparator input to the output driver is less than 300 ns, even at maximum output current. Overcurrent shutdown and crossover protection combine to eliminate destructive faults in the output MOSFETs, thereby protecting the processor during operation. The slowstart current source is proportional to the reference voltage, thereby eliminating variation of the slowstart timing when changes are made to the output voltage. When the output drops to less than 93% of the nominal output voltage, PWRGD will pull the open-drain output low. The overvoltage circuit will disable the output drivers if the output voltage rises more than 15% above the nominal output voltage. The TPS56100 also includes an inhibit input to control power sequencing and undervoltage lockout thereby insuring the 5-V supply is within limits before the controller starts. The 2-A MOSFET drivers can power multiple MOSFETs in parallel to drive single or multiple DSPs and load currents up to 30 A. The high-side driver can be configured as a ground-referenced driver or as a floating bootstrap driver with the included internal bootstrap Schottky diode.
The TPS56100 is available in a 28-pin TSSOP PowerPAD package, which increases thermal efficiency and eliminates bulky heat sinks.
技术文档
类型 | 标题 | 下载最新的英语版本 | 日期 | |||
---|---|---|---|---|---|---|
* | 数据表 | High-Efficiency DSP Power Supply Controller For 5-V Input Systems 数据表 (Rev. A) | 1999年 8月 2日 | |||
应用手册 | Power Supply Sequencing Solutions for Dual Supply Voltage DSPs (Rev. A) | 2000年 7月 5日 | ||||
用户指南 | High Performance 3-A Output Synchronous Buck EVM | 1999年 11月 11日 | ||||
EVM 用户指南 | High Performance Synchronous Buck EVM Using the TPS56100 in Systems with Only 5V | 1999年 7月 29日 |
设计和开发
如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。
封装 | 引脚 | 下载 |
---|---|---|
HTSSOP (PWP) | 28 | 查看选项 |
订购和质量
- RoHS
- REACH
- 器件标识
- 引脚镀层/焊球材料
- MSL 等级/回流焊峰值温度
- MTBF/时基故障估算
- 材料成分
- 鉴定摘要
- 持续可靠性监测
- 制造厂地点
- 封装厂地点