TPS40322

正在供货

双通道输出或二相同步降压控制器

产品详情

Vin (min) (V) 3 Vin (max) (V) 20 Iout (max) (A) 60 Operating temperature range (°C) -40 to 125 Control mode Voltage mode Rating Catalog Vout (min) (V) 0.6 Vout (max) (V) 5.6 Features Enable, Frequency synchronization, Multiple Outputs, Phase Interleaving, Power good, Remote Sense Iq (typ) (µA) 6000 Duty cycle (max) (%) 95 Number of phases 2
Vin (min) (V) 3 Vin (max) (V) 20 Iout (max) (A) 60 Operating temperature range (°C) -40 to 125 Control mode Voltage mode Rating Catalog Vout (min) (V) 0.6 Vout (max) (V) 5.6 Features Enable, Frequency synchronization, Multiple Outputs, Phase Interleaving, Power good, Remote Sense Iq (typ) (µA) 6000 Duty cycle (max) (%) 95 Number of phases 2
VQFN (RHB) 32 25 mm² 5 x 5
  • Dual-Output or Two-Phase Synchronous Buck
    Controller
  • 180° Out-of-Phase Reduces Input Ripple
  • Input Voltage Range: 3 V to 20 V
  • Output Voltage Range: 0.6 V to 5.6 V
  • Adjustable Frequency: 100 kHz to 1 MHz
  • Bidirectional SYNC Pin With 0°/180° or 90°/270°
    Phase Shift
  • Voltage Mode Control With Input Feedforward
  • Accurate Current Sharing for Two-Phase
    Operation
  • Individual Power Good Outputs
  • Individual Enable and Programmable Soft Start,
    With Pre-Bias Start-Up
  • ±0.5%, 600-mV Reference
  • Output UV/OV Protection and Input Undervoltage
    Lockout
  • Individual Overcurrent Limit Setting
  • Hiccup Overcurrent Protection
  • Accurate Inductor DCR or Resistive Current
    Sensing
  • Remote Sense for Two-Phase Applications
  • Internal N-Channel FET Drivers
  • Integrated Bootstrap Switches
  • Available in 5-mm × 5-mm 32-Pin VQFN Package
  • Dual-Output or Two-Phase Synchronous Buck
    Controller
  • 180° Out-of-Phase Reduces Input Ripple
  • Input Voltage Range: 3 V to 20 V
  • Output Voltage Range: 0.6 V to 5.6 V
  • Adjustable Frequency: 100 kHz to 1 MHz
  • Bidirectional SYNC Pin With 0°/180° or 90°/270°
    Phase Shift
  • Voltage Mode Control With Input Feedforward
  • Accurate Current Sharing for Two-Phase
    Operation
  • Individual Power Good Outputs
  • Individual Enable and Programmable Soft Start,
    With Pre-Bias Start-Up
  • ±0.5%, 600-mV Reference
  • Output UV/OV Protection and Input Undervoltage
    Lockout
  • Individual Overcurrent Limit Setting
  • Hiccup Overcurrent Protection
  • Accurate Inductor DCR or Resistive Current
    Sensing
  • Remote Sense for Two-Phase Applications
  • Internal N-Channel FET Drivers
  • Integrated Bootstrap Switches
  • Available in 5-mm × 5-mm 32-Pin VQFN Package

The TPS40322 device is a dual-output, synchronous buck controller. It can also be configured as a single-output, two-phase controller. The 180° out-of-phase operation reduces the input current ripple and extends the input capacitor lifetime. Bidirectional master and slave synchronization function provides evenly distributed phase shift for a four-output system that reduces input ripple further and attenuates the system noise.

The wide input range can support 3.3-V, 5-V, and 12-V buses. The accurate reference voltage satisfies the precision voltage needed by ASICs and potentially reduces the output capacitance requirement. Separate PGOOD signals provide flexibility for system monitoring and sequencing. The two channels are independently controlled and each soft-start time is programmable. Voltage mode control is implemented to reduce noise sensitivity and also ensures low duty ratio conversion.

The TPS40322 device is a dual-output, synchronous buck controller. It can also be configured as a single-output, two-phase controller. The 180° out-of-phase operation reduces the input current ripple and extends the input capacitor lifetime. Bidirectional master and slave synchronization function provides evenly distributed phase shift for a four-output system that reduces input ripple further and attenuates the system noise.

The wide input range can support 3.3-V, 5-V, and 12-V buses. The accurate reference voltage satisfies the precision voltage needed by ASICs and potentially reduces the output capacitance requirement. Separate PGOOD signals provide flexibility for system monitoring and sequencing. The two channels are independently controlled and each soft-start time is programmable. Voltage mode control is implemented to reduce noise sensitivity and also ensures low duty ratio conversion.

下载 观看带字幕的视频 视频

技术文档

star =有关此产品的 TI 精选热门文档
未找到结果。请清除搜索并重试。
查看全部 8
类型 标题 下载最新的英语版本 日期
* 数据表 TPS40322 Dual Output or Two-Phase Synchronous Buck Controller 数据表 (Rev. E) PDF | HTML 2016年 1月 7日
应用手册 多相降压设计大全(第 1 部分) (Rev. B) PDF | HTML 英语版 (Rev.B) 2021年 5月 3日
应用手册 Implementing Output Voltage Offset in the TPS40322 PDF | HTML 2020年 11月 23日
选择指南 电源管理指南 2018 (Rev. K) 2018年 7月 31日
选择指南 电源管理指南 2018 (Rev. R) 2018年 6月 25日
应用手册 SMT Guidelines for Stacked Inductor (Inductor On Top) on Voltage Regulator IC 2016年 2月 22日
用户指南 Using the TPS40322EVM-074 2012年 4月 5日
EVM 用户指南 Using the TPS40322EVM-679 2011年 5月 4日

设计和开发

如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。

评估板

TPS40322EVM-074 — 用于 TPS40322 双路输出或两相同步降压控制器的评估模块

The Texas Instruments TPS40322EVM-074 evaluation module (EVM) helps designers evaluate the performance of the TPS40322 Dual Output or Two-phase Synchronous Buck Controller. The EVM is designed to use a regulated 4.5Vdc to 15.0Vdc bus to produce a single dual phase 1.2Vdc regulated output at 30A of (...)
用户指南: PDF
TI.com 上无现货
评估板

TPS40322EVM-679 — TPS40322 双路输出或二相同步降压控制器的评估模块

TPS40322EVM-679 评估模块 (EVM) 是一块完全组装且经过测试的电路,用于评估 TPS40322 双路输出或二相同步降压控制器。EVM 设计成使用 8Vdc 至 15Vdc 稳压总线来产生两个高电流稳压输出,一个为 1.2Vdc,另一个为 1.8Vdc。两个输出都能输出高达 10A 的负载电流。EVM 同时还具有 CSD86330Q3D 同步降压 NexFET 电源块。TPS40322EVM-679 旨在演示典型双路输出应用中的 TPS40322,同时还具有以下描述的特性:
用户指南: PDF
TI.com 上无现货
仿真模型

TPS40322 PSpice Transient Model

SLUM168.ZIP (161 KB) - PSpice Model
仿真模型

TPS40322 TINA-TI Reference Design

SLUM325.TSC (756 KB) - TINA-TI Reference Design
仿真模型

TPS40322 TINA-TI Transient Spice Model

SLUM326.ZIP (118 KB) - TINA-TI Spice Model
计算工具

SLUC263 Type III Compensation Calculation Tool

支持的产品和硬件

支持的产品和硬件

产品
交流/直流和直流/直流控制器(外部 FET)
TPS40007 2.25V-5.5V、300kHz、灌电流/拉电流、预偏置、同步降压控制器 TPS40009 2.25V-5.5V、600kHz、灌电流/拉电流、预偏置、同步降压控制器 TPS40021 具有拉/灌电流能力、频率高达 1MHz 的增强型低输入(2.25V 至 5.5V)同步降压控制器 TPS40040 具有低引脚数的 2.25V 至 5.5V 输入电压、300kHz 同步降压控制器 TPS40041 具有低引脚数的 2.25V 至 5.5V 输入电压、600kHz 同步降压控制器 TPS40055 具有拉/灌电流能力且频率高达 1MHz 的宽输入(8V 至 40V)同步降压控制器 TPS40057 宽输入 (8V-40V)、频率高达 1MHz 的同步降压控制器,带有预偏置的输出驱动/吸入 TPS40075 具有电压前馈的 4.5V 至 28V 同步降压控制器 TPS40077 采用 HTSSOP 封装、具有电压前馈的 4.5V 至 28V 同步降压控制器 TPS40101 具有高级排序功能和输出裕量的 4.5V 至 18V 同步降压控制器 TPS40170 4.5V 至 60V 宽输入同步 PWM 降压控制器 TPS40190 4.5V 至 15V、20A 同步降压控制器 TPS40192 具有电源正常指示功能的 4.5V 至 18V、20A、600kHz 同步降压控制器 TPS40193 具有电源正常指示功能的 4.5V 至 18V、20A、300kHz 同步降压控制器 TPS40195 具有电源正常指示和同步功能的 4.5V 至 20V、20A 同步降压控制器 TPS40200 宽输入非同步降压直流/直流控制器 TPS40303 具有 FSS 的 3V 至 20V、25A、300kHz 同步降压控制器 TPS40304 具有 FSS 的 3V 至 20V、25A、600kHz 同步降压控制器 TPS40305 具有 FSS 的 3V 至 20V、25A、1.2MHz 同步降压控制器 TPS40322 双通道输出或二相同步降压控制器 TPS40400 具有 PMBus™ 且包含遥测功能的 3V 至 20V、30A 同步降压控制器 TPS40422 具有 PMBus 的双输出或多相同步降压控制器 TPS5130 具有 LDO 控制器的 4.5V 至 28V 三路同步降压控制器
AC/DC 和 DC/DC 转换器(集成 FET)
TPS53311 具有 Eco-Mode 和流畅 PWM 的 2.9V 至 6V 输入、3A 同步降压转换器 TPS53313 具有优化轻负载效率的 4.5V 至 16V、6A 同步降压转换器 TPS53316 具有集成开关的高效,5A降压调节器 TPS56121 4.5V 至 14V、15A 同步 SWIFT™ 降压转换器 TPS56221 4.5V 至 14V、25A 同步 SWIFT™ 降压转换器
计算工具

SLURAZ4 TPS40322 Resistor Divider Vout Offset Calculator

支持的产品和硬件

支持的产品和硬件

产品
交流/直流和直流/直流控制器(外部 FET)
TPS40322 双通道输出或二相同步降压控制器
参考设计

PMP8962 — 12V 输入紧凑型双路 5V/5.5A 负载点参考设计(采用 NexFET 电源块 II)

PMP8962 是一种尺寸为 0.63 英寸 x 0.74 英寸的紧凑型双 5.5A POL 解决方案。它展现了 CSD87381P 电源块 II 的高效率和优秀热性能。它具有可编程频率、软启动、外部补偿、可调电流限制和 OCP/OVP/OTP 特性。它适用于高密度低电流电源轨。
测试报告: PDF
原理图: PDF
参考设计

PMP20516 — 5V 45A 双相同步降压转换器参考设计

这是一款在双相拓扑中使用 TPS40322 的同步降压参考设计。它专用于 12V 标称输入电压并输出 5V 的电压,能够在两个相位上提供高达 45A 的合并电流并具有出色的电流共享功能。满载效率为 96.7%,从而提供出色的热性能以及纹波和瞬态性能。
测试报告: PDF
原理图: PDF
封装 引脚 CAD 符号、封装和 3D 模型
VQFN (RHB) 32 Ultra Librarian

订购和质量

包含信息:
  • RoHS
  • REACH
  • 器件标识
  • 引脚镀层/焊球材料
  • MSL 等级/回流焊峰值温度
  • MTBF/时基故障估算
  • 材料成分
  • 鉴定摘要
  • 持续可靠性监测
包含信息:
  • 制造厂地点
  • 封装厂地点

支持和培训

视频