TPS2069D
- Single Power Switch Family
- Rated currents of 1.5 A
- ±20% Accurate, Fixed, Constant Current Limit
- Fast Overcurrent Response: 2 µs
- Deglitched Fault Reporting
- Output Discharge
- Reverse Current Blocking
- Built-in Soft Start
- Ambient Temperature Range: –40°C to 85°C
- UL Listed and CB-File No. E169910
The TPS2069D power-distribution switch family is intended for applications such as USB where heavy capacitive loads and short circuits are likely to be encountered. The device can continuously deliver up to 1.5 A output current.
The TPS2069D limits the output current to a safe level by operating in a constant-current mode when the output load exceeds the current limit threshold. This provides a predictable fault current under all conditions. The fast overload response time eases the burden on the main 5-V supply to provide regulated power when the output is shorted. The power-switch rise and fall times are controlled to minimize current surges during turnon and turnoff.
您可能感兴趣的相似产品
功能与比较器件相同且具有相同引脚
功能与比较器件相同但引脚有所不同
技术文档
未找到结果。请清除搜索并重试。
查看全部 4 类型 | 标题 | 下载最新的英语版本 | 日期 | |||
---|---|---|---|---|---|---|
* | 数据表 | TPS2069D Current Limited, Power-Distribution Switches 数据表 | PDF | HTML | 2016年 12月 2日 | ||
证书 | TPS2065D UL Certificate of Compliance IEC 62368-1 | 2020年 9月 7日 | ||||
证书 | TPS2069D UL Certificate of Compliance IEC 62368-1 | 2020年 9月 7日 | ||||
应用手册 | Power Switch Fault Glitch Solution During Power Up (Rev. A) | PDF | HTML | 2020年 4月 9日 |
设计和开发
如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。
评估板
TPS2065CDBVEVM-636 — 用于 TPS2065C 单通道、限流 USB 配电开关的评估模块
TPS2065CDBVEVM-636 (EVM) 为 TPS20XXCDBV 系列单通道、限流 USB 限流配电开关提供了一个评估平台。EVM 包含输入、输出连接器以及控制跳线,可简化对器件功能的评估。
用户指南: PDF
封装 | 引脚 | 下载 |
---|---|---|
SOT-23 (DBV) | 5 | 查看选项 |
订购和质量
包含信息:
- RoHS
- REACH
- 器件标识
- 引脚镀层/焊球材料
- MSL 等级/回流焊峰值温度
- MTBF/时基故障估算
- 材料成分
- 鉴定摘要
- 持续可靠性监测
包含信息:
- 制造厂地点
- 封装厂地点