ZHCSEQ4 July 2015 TPIC2060A
PRODUCTION DATA.
The TPIC2060A is a low-noise motor driver IC suitable for 12-V ODD. The 9-channel driver IC controlled by a serial interface is optimized for driving a spindle motor, a sled motor (stepping motor applicable), a load motor, focus / tracking / tilt actuators, and stepping motor for collimator lens. This IC has an integrated current sense resistance that measures SPM current, which reduces drive system costs. The spindle motor driver part builds in sensorless logic, which attains low-noise operation at the start and run times. The user does not need to self-start the device using the starting circuit or perform position detection by BEMF of a motor or sensors such as a Hall device. As the output stage of all channels works in efficient PWM driving, the user can attain low-power operation by PWM control. Dead-zone-less control is possible for a focus / tracking / tilt actuator driver. In addition, the spindle part output current limiting circuit, the thermal shutdown circuit, the sled-end detection circuit, collimator-lens-end detection circuit, actuator protection, and pre-driver for a 9-V LDO are built in. The newly added, built-in thermometer measures IC temperature.
The TPIC2060A has four protection features to protect target equipment: overvoltage protection (OVP), short-circuit protection (SCP), thermal protection (TSD), and actuator temperature protection (ACTTIMER).
The OVP function protects the unit from the supplying high voltage. When the supply voltage exceeds 6.2 V (for P5V), all driver output goes Hi-Z. SPM, sled, and load channels put Hi-Z when P12V is over 14.9 V. Regardless of the input voltage of P5V12L, the load channel become Hi-Z at the time of OVP_P5V or OVP_P12V. When the supply voltage falls below a typical 6.0 V, all outputs start to operate again. (14.5 V for 12-V driver channel) The OVP and POR (RDY) function is not interlocking.
OVP is intended to protect the device in evaluation stage as temporary and back-up solution.
SCP protects the device from breakdown by large current. Each behavior is indicated on Table 1.
BLOCK | FUNCTION | DETECTION CURRENT | DETECT TIME | HI-Z HOLD TIME |
---|---|---|---|---|
STEP driver | SCP |
Monitor driver output voltage Hi side FET output V = GND Lo side FET output V = Supply voltage |
0.8 to 1.6 µs | 1.6 ms |
SPM driver | ||||
Sled driver | ||||
Load driver | ||||
Actuator driver |
When the large current is detected on each block, the device puts the output FET to Hi-Z.
When SCP occurs, it returns automatically after expiring set Hi-Z hold time. The OCPSCPERR (REG7F) and SCP flag (REG7B) are set at detection.
The SCP function always monitors the output voltage of the high-side and low-side FET of the output driver. When the setting voltage is not outputted, the device recognizes it as SCP and changes output Hi-Z. The device returns to the original state automatically after 1.6 ms.
TSD is a protection function which intercepts an output and suspends an operation when the IC temperature exceeds a maximum permissible on a safety. TSD makes an output Hi-Z when the temperature rises up and a threshold value is exceeded. There are two levels for threshold: Alert and Trip. An alarm is given by status register TSD_FAULT_ on Alert level with 135°C. If it the temperature continues to rise, the register TSD_ is set at 150°C, and the driver output changes HI-Z. If the temperature falls and reaches 135°C, it will output again. The TPIC2060A has 11 temperature sensors in each circuit block. Particular sensors are assigned to the appropriate status flags in Table 2.
CIRCUIT | ALERT (°C) | TRIP (°C) | RELEASE (°C) | ALERT FLAG | TRIP FLAG |
---|---|---|---|---|---|
U | 135 | 150 | 135 | TSD_FAULT_SPM | TSD_SPM |
V | 135 | 150 | 135 | TSD_FAULT_SPM | TSD_SPM |
W | 135 | 150 | 135 | TSD_FAULT_SPM | TSD_SPM |
TLT | 135 | 150 | 135 | TSD_FAULT_ACT | TSD_ACT |
FCS | 135 | 150 | 135 | TSD_FAULT_ACT | TSD_ACT |
TRK | 135 | 150 | 135 | TSD_FAULT_ACT | TSD_ACT |
SLED1 | 135 | 150 | 135 | TSD_FAULT_ACT | TSD_ACT |
SLED2 | 135 | 150 | 135 | TSD_FAULT_ACT | TSD_ACT |
STP | 135 | 150 | 135 | TSD_FAULT_ACT | TSD_ACT |
LOAD | 135 | 150 | 135 | TSD_FAULT_ACT | TSD_ACT |
P12DCHG | 135 | 150 | 135 | TSD_FAULT_P12DCHG | TSD_P12DCHG |
The TPIC2060A has an actuator protection function named ACTTIMER. This function sets the actuator channel output to Hi-Z when the actuator coil current exceeds a specific value. Some other devices use a simple actuator protection function that detects if max current is exceeded with time; however, this other type of actuator protection function lacks accuracy. This new protection calculates heat accumulation and judges accordingly. When this function operates, the load driver channel output will be Hi-Z, the spindle channel is forced to “Auto short brake” and the disc motor stops.
Observe if the protection has occurred by checking the Fault register ACTTIMER_FAULT and ACT_TIMER_PROT. ACTTIMER_FAULT has a character for advance notice, set before detecting ACT_TIMER_PROT. After an ACT_TIMER_PROT is set, even if the temperature falls, it will not release the protection automatically. It is necessary to clear the flag by setting RST_ERR_FLAG or setting 0 to ACTTEMPTH. The ACTTIMER function is disabled by setting H to ACTPROT_OFF or setting 0 to ACTTEMPTH.
To acquire the optimal value for ACTTEMPTH, set the device into the condition of the detection level, and read the value of ACTTEMP. The present value can be read from ACTTEMP. The ACTTEMP data is updated in the register in ACTPROT_OFF = 0 and ACTTEMPTH > 0.
The TPIC2060A supports differential tilt mode, which outputs the value calculated from focus and tilt. Focus and tilt can be set in differential mode by DIFF_TLT (REG74) = 1. Because focus and tilt are updated at the same time, the update interval of tilt can be thinned out. Output data changes at after writing VFCS data. Therefore, it is necessary to write VFCS data when setting VTLT. In differential mode, the output value is calculated as follows.
The TPIC2060A prepares the RDY pin to show a power status to the host controller. A device sets RDY output to high (= POR), if the supply voltage and internal regulator voltage reach a rated value. All registers are initialized at the time of POR operation. Figure 8 shows the behavior of RDY.
Power faults are reported in the UVLOMon register. Each UVLOMon bit is initialized to 0 upon a cold power-up. After a fault is detected, the appropriate fault bit is latched high. Writing to the RST_ERR_FLG (REG77) clears all UVLOMon bits. Table 3 summarizes the power device faults and actions.
FAULT TYPE | LATCHED REGISTER | POR | CRITERIA | DRIVER OUTPUT AT DETECTION | ||||
---|---|---|---|---|---|---|---|---|
SPM | SLED | LOAD | STEP | ACT | ||||
P5V under voltage | UVLO_P5V | Yes | <3.7 V | Hi-Z | ||||
Internal 3.3 V under voltage | UVLO_INT3P3 | Yes | <2.7 V | Hi-Z | ||||
P12V under voltage | UVLO_P12V | Yes(1) | <8.4 V | Hi-Z | ||||
SIOV under voltage | UVLO_SIOV | Yes | <2.0 V | Hi-Z | ||||
P5V over voltage | OVP_P5V | >6.2 V | Hi-Z | |||||
P12V over voltage | OVP_P12V | >14.9 V | Hi-Z | — | — |
The serial communication of the TPIC2060A is based on a SPI communications protocol. TPIC2060A is put on the slave side. All 16-bit transmission data is effective in SSZ = L period.
The bit stream sent through SIMO from a master (DSP) is latched to an internal shift register by the rising edge of SCLK. All data is transmitted in a 16-bit format of a command and data. A format has two types of data, 8 bits and 12 bits in length. To access specific registers, an address and R/W flag are specified as a command part. In addition, 12-bit data types do not have a R/W flag in the packet, as the DAC register (= 12-bit data form) is Write only. A transfer packet, command and data, is transmitted sequentially from MSB to LSB. A packet is distinguished in MSB 2 bits of command. In the case of 11, it handles a packet for control register access, and the other processed as a packet for a DAC data setting.
These are the four kinds of serial-data communication packets:
For write operations, DSP transmits 16-bit (command + address + data) data in an order from MSB. Only the 16-bit data, 16 SCLK sent from the master during SSZ = L, is effective. If >17 or <15 SCLK pulses are received during the time that SSZ is low, the whole packet is ignored. For all valid write operations, the data of the shift register is latched into its designated internal register at the rising edge of the 16th SCLK. All internal register bits, except as indicated otherwise, are reset to their default states upon power-on reset.
DSP sends an 8-bit header through SIMO to perform the Read operation. The TPIC2060A starts to drive the SOMI line upon the eighth falling edge of SCLK and shifts out eight data bits. The master DSP inputs 8 bits of data from SOMI after the ninth rising edge of SCLK.
Optionally, the master DSP can read the Status register during writing a 12 bits DAC (Focus DAC) packet. It is enabled by setting bit RDSTAT_ON_VFCS (REG74) = H.
All registers are in WRITE-protect mode after XRSTIN release. WRITE_ENA bit (REG76) = 1 is required before writing data in register.
Two different forms are prepared in the 12-bit DAC register. The forms are selected by setting VDAC_MAPSW (REG74h).
REG | NAME | 11 | 10 | 9 | 8 | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
00h | N/A | N/A | |||||||||||
01h | VTLT | VTLT [11] |
VTLT [10] |
VTLT[9] | VTLT[8] | VTLT[7] | VTLT[6] | VTLT[5] | VTLT[4] | VTLT[3] | VTLT[2] | VTLT[1] | VTLT[0] |
02h | VFCS | VFCS [11] |
VFCS [10] |
VFCS[9] | VFCS[8] | VFCS[7] | VFCS[6] | VFCS[5] | VFCS[4] | VFCS[3] | VFCS[2] | VFCS[1] | VFCS[0] |
03h | VTRK | VTRK [11] |
VTRK [10] |
VTRK[9] | VTRK[8] | VTRK[7] | VTRK[6] | VTRK[5] | VTRK[4] | VTRK[3] | VTRK[2] | VTRK[1] | VTRK[0] |
04h | VSLD1 | VSLD1 [11] |
VSLD1 [10] |
VSLD1 [9] |
VSLD1 [8] |
VSLD1 [7] |
VSLD1 [6] |
VSLD1 [5] |
VSLD1 [4] |
VSLD1[3] | VSLD1[2] | VSLD1[1](1) | VSLD1[0](1) |
05h | VSLD2 | VSLD2 [11] |
VSLD2 [10] |
VSLD2 [9] |
VSLD2 [8] |
VSLD2 [7] |
VSLD2 [6] |
VSLD2 [5] |
VSLD2 [4] |
VSLD2[3] | VSLD2[2] | VSLD2[1](1) | VSLD2[0](1) |
06h | VSTP1 | VSTP1 [11] |
VSTP1 [10] |
VSTP1 [9] |
VSTP1 [8] |
VSTP1 [7] |
VSTP1 [6] |
VSTP1 [5] |
VSTP1 [4] |
VSTP1[3](1) | VSTP1[2](1) | VSTP1[1](1) | VSTP1[0](1) |
07h | VSTP2 | VSTP2 [11] |
VSTP2 [10] |
VSTP2 [9] |
VSTP2 [8] |
VSTP2 [7] |
VSTP2 [6] |
VSTP2 [5] |
VSTP2 [4] |
VSTP2[3](1) | VSTP2[2](1) | VSTP2[1](1) | VSTP2[0](1) |
08h | VSPM | VSPM [11] |
VSPM [10] |
VSPM[9] | VSPM[8] | VSPM[7] | VSPM[6] | VSPM[5] | VSPM[4] | VSPM[3] | VSPM[2] | VSPM[1] | VSPM[0] |
09h | VLOAD | VLOAD [11] |
VLOAD [10] |
VLOAD[9] | VLOAD[8] | VLOAD[7] | VLOAD[6] | VLOAD[5] | VLOAD[4] | VLOAD[3] | VLOAD[2] | VLOAD[1] | VLOAD[0] |
0Ah | N/A | N/A | |||||||||||
0Bh | N/A | N/A |
REG | NAME | 11 | 10 | 9 | 8 | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
00h | N/A | N/A | |||||||||||
01h | VTRK | VTRK [11] |
VTRK [10] |
VTRK[9] | VTRK[8] | VTRK[7] | VTRK[6] | VTRK[5] | VTRK[4] | VTRK[3] | VTRK[2] | VTRK[1] | VTRK[0] |
02h | VFCS | VFCS [11] |
VFCS [10] |
VFCS[9] | VFCS[8] | VFCS[7] | VFCS[6] | VFCS[5] | VFCS[4] | VFCS[3] | VFCS[2] | VFCS[1] | VFCS[0] |
03h | VTLT | VTLT [11] |
VTLT [10] |
VTLT[9] | VTLT[8] | VTLT[7] | VTLT[6] | VTLT[5] | VTLT[4] | VTLT[3] | VTLT[2] | VTLT[1] | VTLT[0] |
04h | VSLD1 | VSLD1 [11] |
VSLD1 [10] |
VSLD1 [9] |
VSLD1 [8] |
VSLD1 [7] |
VSLD1 [6] |
VSLD1 [5] |
VSLD1 [4] |
VSLD1 [3] |
VSLD1 [2] |
VSLD1 [1](1) |
VSLD1 [0](1) |
05h | VSLD2 | VSLD2 [11] |
VSLD2 [10] |
VSLD2 [9] |
VSLD2 [8] |
VSLD2 [7] |
VSLD2 [6] |
VSLD2 [5] |
VSLD2 [4] |
VSLD2 [3] |
VSLD2 [2] |
VSLD2 [1](1) |
VSLD2 [0](1) |
06h | VSPM | VSPM [11] |
VSPM [10] |
VSPM[9] | VSPM[8] | VSPM[7] | VSPM[6] | VSPM[5] | VSPM[4] | VSPM[3] | VSPM[2] | VSPM[1] | VSPM[0] |
07h | N/A | N/A | |||||||||||
08h | N/A | N/A | |||||||||||
09h | VLOAD | N/A | VLOAD [11] |
VLOAD [10] |
VLOAD [9] |
VLOAD [8] |
VLOAD [7] |
VLOAD [6] |
VLOAD [5] |
VLOAD [4] |
|||
0Ah | VSTP1 | N/A | VSTP1 [11] |
VSTP1 [10] |
VSTP1 [9] |
VSTP1 [8] |
VSTP1 [7] |
VSTP1 [6] |
VSTP1 [5] |
VSTP1 [4] |
|||
0Bh | VSTP2 | N/A | VSTP2 [11] |
VSTP2 [10] |
VSTP2 [9] |
VSTP2 [8] |
VSTP2 [7] |
VSTP2 [6] |
VSTP2 [5] |
VSTP2 [4] |
REG | NAME | F | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
---|---|---|---|---|---|---|---|---|---|---|
70h | DriverEna | R/W | TLT_ENA | FCS_ENA | TRK_ENA | SPM_ENA | SLD_ENA | STP_ENA | LOAD_ENA | XSLEEP |
71h | FuncEna | R/W | TI Rsvd | SLD _ENDDET _ENA |
STP _ENDDET _ENA |
TI Rsvd | LIN9V _DISABLE |
SPM_RCOM_SEL | TEMPMON _ENA |
|
72h | ACTCfg | R/W | P12VMUTE _NORST |
RSTIN_OFF | ACTPROT _OFF |
ACTTEMPTH | ||||
73h | Parm0 | R/W | SIF_TIMEOUT_TH | SLEDEND _HZTIME |
SLDENDTH | STPEND _HZTIME |
STPENDTH | |||
74h | SIFCfg | R/W | DIFF_TLT | TI Rsvd | STATUS _ON_VFCS |
VSLD2 _POL |
VSTP2 _POL |
ADVANCE _RD |
SOMI_HIZ | VDAC _MAPSW |
75h | Parm1 | R/W | TRAY_LOCKDET | TI Reserved | SPM_FAST_BRK | SPM_SLNT_BRK | SPM _HIZMODE |
|||
76h | WriteEna | R/W | WRITE _ENABLE |
TI Reserved | REG6X _Write |
TI Rsvd | ||||
77h | ClrReg | W | RST_INDAC | RST_REGS | RST_ERR _FLAG |
TI Reserved | ||||
78h | ActTemp | R | TI Reserved | ACT_TIMER _PROT |
ACTTEMP | |||||
79h | UVLOMon | R | LIN9V_RDY | TI Rsvd | UVLO_P5V | UVLO _INT3P3 |
UVLO _P12V |
UVLO_SIOV | OVP_P5V | OVP_P12V |
7Ah | TSDMon | R | TI Rsvd | TSD _FAULT _SPM |
TSD _FAULT _ACT |
TSD _FAULT _P12DCHG |
TI Rsvd | TSD_SPM | TSD_ACT | TSD _P12DCHG |
7Bh | SCPMon | R | TI Reserved | SCP_SPM | SCP_SLED | SCP_LOAD | SCP_ACT | SCP_STP | ||
7Ch | TempMon | R | CHIPTEMP _STATUS |
CHIPTEMP | ||||||
7Dh | Monitor | R | SIF_TIMEOUTERR | XRSTIN _DET |
TI Rsvd | TRAY_LOCKDETECT | TRAY_PUSHDETP | TRAY_PUSHDETN | STP _ENDDET |
SLD _ENDDET |
7Eh | Version | R | Version | |||||||
7Fh | Status | R | ACTTIMER _FAULT |
MONITOR | TI Rsvd | PWRERR | TSDERR | SCPERR | TSDFAULT | FG |
60h | SPMCfg | R/W | TI Rsvd | FG_SBRK _OFF |
TI Reserved | IS_NZONE _OFF |
TI Rsvd | |||
61h | SPMCfg | R/W | TI Reserved | PWMmaxDuty_R_SEL | TI Rsvd | |||||
62h | SPMCfg | R/W | TI Reserved | TIME_BASE_SEL | TI Reserved | |||||
63h | Protect | R/W | TI Reserved | |||||||
64h | Protect | R/W | TI Reserved | FG5M_OFF | TI Reserved | |||||
65h | SPMCfg | R/W | TI Reserved | HZSVR_SEL | TI Reserved | |||||
66h | Protect | R/W | TI Reserved | |||||||
67h | Protect | R/W | TI Reserved | |||||||
68h | Protect | R/W | TI Reserved | SPM_TQAJST | ||||||
6Bh | DisProt | R/W | SCP_SPM _OFF |
SCP_SLED _OFF |
SCP_LOAD _OFF |
SCP_ACT _OFF |
SCP_STP _OFF |
SPM _RCDDIS |
TI Reserved | |
6Ch | ENDCfg | R/W | PUSHDETTH | PUSHDET_TIME | TI Reserved | |||||
6Dh | Protect | R/W | TI Reserved | |||||||
6Eh | UtilCfg | R/W | GPOUT_HL | GPOUT _ENA |
TI Reserved | |||||
6Fh | GPOUTSet | R/W | ACTTIMER _FLT_MON |
MONITOR _MON |
TI Rsvd | PWRERR _MON |
TSDERR _MON |
OCPSCPERR_MON | TSDFAULT _MON |
SPMRCD _BRK_MON |
VTRK and VLOAD is exclusive, using the same DAC circuit block.
(VDAC_MAPSW = 0)
11 | 10 | 9 | 8 | ||||
VTLT | |||||||
w-0 | w-0 | w-0 | w-0 | ||||
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
VTLT | |||||||
w-0 | w-0 | w-0 | w-0 | w-0 | w-0 | w-0 | w-0 |
LEGEND: R/W = Read/Write; R = Read only; -n = value after reset |
BIT | FIELD | TYPE | RESET | DESCRIPTION |
---|---|---|---|---|
11-0 | VTLT | W | 0h |
Digital input code for tilt. 2’s complement format 0x800(-2048) to 0x7ff(+2047) Output is changed by “differential tilt mode (REG74[7])” TLT_OUT = VTLT × (6.0/2048) (DIFF_TLT = 0) TLT_OUT = (VFCS-VTLT) × (6.0/2048) (DIFF_TLT = 1) TLT_OUT should be changed after writing VFCS. In DIFF_TLT mode (DIFF_TLT = 1), TLT_OUT should be changed after writing VFCS. |
(VDAC_MAPSW = 0)
11 | 10 | 9 | 8 | ||||
VFCS | |||||||
w-0 | w-0 | w-0 | w-0 | ||||
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
VFCS | |||||||
w-0 | w-0 | w-0 | w-0 | w-0 | w-0 | w-0 | w-0 |
LEGEND: R/W = Read/Write; R = Read only; -n = value after reset |
BIT | FIELD | TYPE | RESET | DESCRIPTION |
---|---|---|---|---|
11-0 | VFCS | W | 0h |
Digital input code for focus. 2’s complement format 0x800(-2048) to 0x7ff(+2047) Output is changed by differential tilt mode (REG74[7]) FCS_OUT = VFCS × (6.0/2048) (DIFF_TLT = 0) FCS_OUT = (VFCS + VTLT) × (6.0 / 2048) (DIFF_TLT = 1) |
(VDAC_MAPSW = 0)
11 | 10 | 9 | 8 | ||||
VTRK | |||||||
w-0 | w-0 | w-0 | w-0 | ||||
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
VTRK | |||||||
w-0 | w-0 | w-0 | w-0 | w-0 | w-0 | w-0 | w-0 |
LEGEND: R/W = Read/Write; R = Read only; -n = value after reset |
BIT | FIELD | TYPE | RESET | DESCRIPTION |
---|---|---|---|---|
11-0 | VTRK | W | 0h |
Digital input code for tracking. 2’s complement format 0x800(-2048) to 0x7ff(+2047) TRK_OUT = VTRK × (6.0 / 2048) |
(VDAC_MAPSW = 0)
11 | 10 | 9 | 8 | ||||
VSLD1 | |||||||
w-0 | w-0 | w-0 | w-0 | ||||
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
VSLD1 | |||||||
w-0 | w-0 | w-0 | w-0 | w-0 | w-0 | w-0 | w-0 |
LEGEND: R/W = Read/Write; R = Read only; -n = value after reset |
BIT | FIELD | TYPE | RESET | DESCRIPTION |
---|---|---|---|---|
11-0 | VSLD1 | W | 0h |
Digital input code for sled1. 2’s complement format 0x800(-2048) to 0x7ff(+2047) Two bits on LSB, VSLD1[1:0], will be handled with 0. SLD1_OUT = VSLD1 × (880 mA / 2048) |
(VDAC_MAPSW = 0)
11 | 10 | 9 | 8 | ||||
VSLD2 | |||||||
w-0 | w-0 | w-0 | w-0 | ||||
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
VSLD2 | |||||||
w-0 | w-0 | w-0 | w-0 | w-0 | w-0 | w-0 | w-0 |
LEGEND: R/W = Read/Write; R = Read only; -n = value after reset |
BIT | FIELD | TYPE | RESET | DESCRIPTION |
---|---|---|---|---|
11-0 | VSLD2 | W | 0h |
Digital input code for sled2. 2’s complement format 0x800(-2048) to 0x7ff(+2047) Two bits on LSB, VSLD2[1:0], will be handled with 0. SLD2_OUT = VSLD2 × (880 mA / 2048) |
(VDAC_MAPSW = 0)
11 | 10 | 9 | 8 | ||||
VSTP1 | |||||||
w-0 | w-0 | w-0 | w-0 | ||||
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
VSTP1 | |||||||
w-0 | w-0 | w-0 | w-0 | w-0 | w-0 | w-0 | w-0 |
LEGEND: R/W = Read/Write; R = Read only; -n = value after reset |
BIT | FIELD | TYPE | RESET | DESCRIPTION |
---|---|---|---|---|
11-0 | VSTP1 | W | 0h |
Digital input code for stepping1. 2’s complement format 0x800(-2048) to 0x7ff(+2047) Although VSTP1 is 12-bit width, MSB 8 bits is effective. Four bits on LSB, VSTP1[3:0], will be handled with 0. VSTP1_OUT = VSTP1 × (P5V/2048) |
(VDAC_MAPSW = 0)
11 | 10 | 9 | 8 | ||||
VSTP2 | |||||||
w-0 | w-0 | w-0 | w-0 | ||||
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
VSTP2 | |||||||
w-0 | w-0 | w-0 | w-0 | w-0 | w-0 | w-0 | w-0 |
LEGEND: R/W = Read/Write; R = Read only; -n = value after reset |
BIT | FIELD | TYPE | RESET | DESCRIPTION |
---|---|---|---|---|
11-0 | VSTP2 | W | 0h |
Digital input code for stepping2. 2’s complement format 0x800(-2048) to 0x7ff(+2047) Although VSTP2 is 12-bit width, MSB 8 bits is effective. Four bits on LSB, VSTP2[3:0], will be handled with 0. VSTP2_OUT = VSTP2 × (P5V/2048) |
(VDAC_MAPSW = 0)
11 | 10 | 9 | 8 | ||||
VSPM | |||||||
w-0 | w-0 | w-0 | w-0 | ||||
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
VSPM | |||||||
w-0 | w-0 | w-0 | w-0 | w-0 | w-0 | w-0 | w-0 |
LEGEND: R/W = Read/Write; R = Read only; -n = value after reset |
BIT | FIELD | TYPE | RESET | DESCRIPTION |
---|---|---|---|---|
11-0 | VSPM | W | 0h |
Digital input code for spindle. 2’s complement format 0x800(-2048) to 0x7ff(+2047) SPM_OUT = VSPM × (14.0/2048) |
(VDAC_MAPSW = 0)
11 | 10 | 9 | 8 | ||||
VLOAD | |||||||
w-0 | w-0 | w-0 | w-0 | ||||
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
VLOAD | |||||||
w-0 | w-0 | w-0 | w-0 | w-0 | w-0 | w-0 | w-0 |
LEGEND: R/W = Read/Write; R = Read only; -n = value after reset |
BIT | FIELD | TYPE | RESET | DESCRIPTION |
---|---|---|---|---|
11-0 | VLOAD | W | 0h |
Digital input code for load. 2’s complement format 0x800(-2048) to 0x7ff(+2047) LOAD_OUT = VLOAD × (6.0 / 2048) at P5V12L = 5.0 V LOAD_OUT = VLOAD × (14.0 / 2048) at P5V12L = 12.0 V |
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
TLT_ENA | FCS_ENA | TRK_ENA | SPM_ENA | SLD_ENA | STP_ENA | LOAD_ENA | XSLEEP |
rw-0 | rw-0 | rw-0 | rw-0 | rw-0 | rw-0 | rw-0 | rw-0 |
LEGEND: R/W = Read/Write; R = Read only; -n = value after reset |
BIT | FIELD | TYPE | RESET | DESCRIPTION |
---|---|---|---|---|
7 | TLT_ENA | RW | 0h | 1h = Tilt enable (with XSLEEP = 1) |
6 | FCS_ENA | RW | 0h | 1h = Focus enable (with XSLEEP = 1) |
5 | TRK_ENA | RW | 0h | 1h = Track enable (with XSLEEP = 1) |
4 | SPM_ENA | RW | 0h | 1h = Spindle enable (with XSLEEP = 1) |
3 | SLD_ENA | RW | 0h | 1h = Sled enable (with XSLEEP = 1) |
2 | STP_ENA | RW | 0h | 1h = Step enable (with XSLEEP = 1) |
1 | LOAD_ENA | RW | 0h |
1h = LOAD enable (with XSLEEP = 1) Track (bit5:TRK_ENA) will be disabled at LOAD_ENA = 1 because of sharing the DAC PWM module. Load priority is higher than TRK_ENA. |
0 | XSLEEP | RW | 0h |
1h = Operation mode (need 1 ms) 0h = Standby mode Charge pump enable bit. All driver enable bit (Bit[7:1]) change disabled and output change to Hi-Z (regardless of setting xxx_ENA bit is 1) when setting XSLEEP to 0. Therefore, set 1 to XSLEEP before setting each enable bit. |
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
Reserved | SLD_ENDDET_ENA | STP_ENDDET_ENA | Reserved | LIN9V _DISABLE |
SPM_RCOM_SEL | TEMPMON _ENA |
|
rw-0 | rw-0 | rw-0 | rw-0 | rw-0 | rw-0 | rw-0 |
LEGEND: R/W = Read/Write; R = Read only; -n = value after reset |
BIT | FIELD | TYPE | RESET | DESCRIPTION |
---|---|---|---|---|
7 | Reserved | RW | 0h | |
6 | SLD_ENDDET_ENA | RW | 0h | 1h = Enable SLED channel end position detection (with XSLEEP = 1, SLD_ENA) |
5 | STP_ENDDET_ENA | RW | 0h | 1h = Enable STEP channel end position detection (with XSLEEP = 1, STP_ENA) |
4 | Reserved | RW | 0h | |
3 | LIN9V_DISABLE | RW | 0h | 1h = Disable LDO predriver |
2-1 | SPM_RCOM_SEL | RW | 0h |
Select resistor value of spindle current sense resistor. Current limit is set as following current (with SPM_TQAJST = 00) 00: 1133 mA 01: 772 mA 10: 1416 mA 11: 1700 mA |
0 | TEMPMON_ENA | RW | 0h | 1h = Enable chip temperature monitoring (with XSLEEP = 1) |
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
P12VMUTE _NORST |
RSTIN_OFF | ACTPROT _OFF |
ACTTEMPTH | ||||
rw-0 | rw-0 | rw-0 | rw-0 |
LEGEND: R/W = Read/Write; R = Read only; -n = value after reset |
BIT | FIELD | TYPE | RESET | DESCRIPTION |
---|---|---|---|---|
7 | P12VMUTE_NORST | RW | 0h |
0h = System reset at P12V low voltage 1h = Output High-Z only at P12V low-voltage detection |
6 | RSTIN_OFF | RW | 0h |
0h = XRSTIN input enable 1h = Ignored XRSTIN pin input (do not reset device when XRSTIN = L) |
5 | ACTPROT_OFF | RW | 0h |
0h = Actuator protection ON 1h = Actuator fault monitor disable (no protection for ACT channel) |
4-0 | ACTTEMPTH | RW | 0h |
Actuator thermal protection (= ACT Timer) threshold level ACT Timer Protection enable except ACTTEMPTH[4:0] = 0x00 ACTTEMPTH = 0x00 equal to ACTPROT_OFF = 1 By writing value 0x00, ACTTIMER_PROT flag is cleared. |
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
SIF_TIMEOUT_TH | SLEDEND _HZTIME |
SLDENDTH | STPEND _HZTIME |
STPENDTH | |||
rw-0 | rw-0 | rw-0 | rw-0 | rw-0 |
LEGEND: R/W = Read/Write; R = Read only; -n = value after reset |
BIT | FIELD | TYPE | RESET | DESCRIPTION |
---|---|---|---|---|
7-6 | SIF_TIMEOUT_TH | RW | 0h |
Watch dog timer for Serial communication 0h = Disable 1h = 1 ms 2h = 100 µs 3h = 10 µs Set SIF_TIMEOUTERR (REG7D) if communication is suspended for this time period. Reset register processing is performed if a SIF_TIMEOUTERR occurs. |
5 | SLEDEND_HZTIME | RW | 0h |
Time window for sled end detection. 0h = 400 µs 1h = 200 µs Note: The user must recycle SLD_ENDDET_ENA = 0 → 1 after writing this bit. |
4-3 | SLDENDTH | RW | 0h |
Sled end detection sensibility setting. Detection threshold for motor BEMF 00: 124 mV 01: 168 mV 11: 72 mV 10: 0 mV (use for test purpose) |
2 | STPEND_HZTIME | RW | 0h |
Step High-Z detection period in end detection 0h = 400 µs 1h = 200 µs Note: The user must recycle STP_ENDDET_ENA = 0→1 after writing this bit. |
1-0 | STPENDTH | RW | 0h |
Step end detection sensibility setting 00: 39 mV 01: 61 mV 11: 19 mV 10: 0 mV (use for test purpose) |
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
DIFF_TLT | Reserved | STATUS_ON _VFCS |
VSLD2_POL | VSTP2_POL | ADVANCE_RD | SOMI_HIZ | VDAC_MAPSW |
rw-0 | rw-0 | rw-0 | rw-0 | rw-0 | rw-0 | rw-0 | rw-0 |
LEGEND: R/W = Read/Write; R = Read only; -n = value after reset |
BIT | FIELD | TYPE | RESET | DESCRIPTION |
---|---|---|---|---|
7 | DIFF_TLT | RW | 0h |
1h = Differential tilt mode enable (with TLT_ENA = FCS_ENA = 1) Differential tilt mode (DIFF_TLT = 1), DAC value setting as follows FCS_OUT = (VFCS + VTLT) × 6 / 2048 TLT_OUT = (VFCS – VTLT) × 6 / 2048 In DIFF_TLT mode (DIFF_TLT = 1), TLT_OUT should be changed after writing VFCS. |
6 | Reserved | RW | 0h | |
5 | STATUS_ON_VFCS | RW | 0h |
Set Read status data (REG7F) at VFCS write command (REG02) 1h = enable Write and Read mode (Write 12 bits Focus DAC data + Read 8 bits status data) |
4 | VSLD2_POL | RW | 0h | Change direction of SLED rotation |
3 | VSTP2_POL | RW | 0h | Change direction of STEP rotation |
2 | ADVANCE_RD | RW | 0h |
0h = Normal read timing 1h = Read timing is advanced half clock cycle |
1 | SOMI_HIZ | RW | 0h |
0h = SOMI line High-Z at bus idling time. 1h = SOMI line Pull down at bus idling time. |
0 | VDAC_MAPSW | RW | 0h | 1h = Change channel assignments of DAC register (REG01~0A) |
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
TRAY_LOCKDET | Reserved | SPM_FAST _BRK |
SPM_SLNT _BRK |
SPM _HIZMODE |
|||
rw-0 | rw-0 | rw-0 | rw-0 | rw-0 |
LEGEND: R/W = Read/Write; R = Read only; -n = value after reset |
BIT | FIELD | TYPE | RESET | DESCRIPTION |
---|---|---|---|---|
7-5 | TRAY_LOCKDET | RW | 0H |
Load tray locking detection control 0h = Disable detection 1-7: Detection threshold 1h = 100 mA 2h = 150 mA 3h = 200 mA 4h = 250 mA 5h = 300 mA 6h = 350 mA 7h = 400 mA |
4-3 | Reserved | RW | 0h | |
2 | SPM_FAST_BRK | RW | 0h |
Fast brake mode selection 0h = Normal brake mode perform auto short brake sequence in specific speed 1h = No short brake under 5500 rpm |
1 | SPM_SLNT_BRK | RW | 0h |
Silent brake mode selection 0h = Normal brake mode 1h = No active brake under 5500 rpm Active brake mode is not performed inputting any value into VSPIN. |
0 | SPM_HIZMODE | RW | 0h |
Spindle output Hi-Z mode 0h = Normal operation 1h = Spindle output (UVW) put Hi-Z (use for test purpose) |
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
WRITE_ENABLE | Reserved | REG6X_Write | Reserved | ||||
rw-0 | rw-0 | rw-0 | rw-0 |
LEGEND: R/W = Read/Write; R = Read only; -n = value after reset |
BIT | FIELD | TYPE | RESET | DESCRIPTION |
---|---|---|---|---|
7 | WRITE_ENABLE | RW | 0h |
0h = Register Write disable except REG76 1h = Write enable for registers REG01~09, REG70~7F |
6-2 | Reserved | RW | 0h | |
1 | REG6X_Write | RW | 0h |
0h = Disable Write access REG6X bank 1h = Enable Write access REG6X bank |
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
RST_INDAC | RST_REGS | RST_ERR_FLAG | Reserved | ||||
w-0 | w-0 | w-0 | w-0 |
LEGEND: R/W = Read/Write; R = Read only; -n = value after reset |
BIT | FIELD | TYPE | RESET | DESCRIPTION |
---|---|---|---|---|
7 | RST_INDAC | W | 0h |
1h = Reset all 12-bit input DAC register (REG01~09) *Self clear bit |
6 | RST_REGS | W | 0h |
1h = Reset all 8-bit R/W registers (REG70h~77h, 60h-6Fh) *Self clear bit |
5 | RST_ERR_FLAG | W | 0h |
1h = Reset fault flag latch (REG7F, REG79~REG7D) *Self clear bit |
4-0 | Reserved | W | 0h |
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
Reserved | ACT_TIMER _PROT |
ACTTEMP | |||||
r-0 | r-0 | r-0 |
LEGEND: R/W = Read/Write; R = Read only; -n = value after reset |
BIT | FIELD | TYPE | RESET | DESCRIPTION |
---|---|---|---|---|
7-6 | Reserved | R | 0h | |
5 | ACT_TIMER_PROT | R | 0h |
ACT timer protection flag 1h = ACT Timer Protection has detected and latched. (ACTTEMP > ACTTEMPTH) This bit holds data after temperature change to low since this is a latch bit. Also driver output keep Hi-Z until setting RST_ERR_FLAG or ACTTEMPTH = 0. |
4-0 | ACTTEMP | R | 0h | An integrated value of ACT_TIMER counters at present. |
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
LIN9V_RDY | RCD_BRK | UVLO_P5V | UVLO_INT3P3 | UVLO_P12V | UVLO_SIOV | OVP_P5V | OVP_P12V |
r-0 | r-0 | r-0 | r-0 | r-0 | r-0 | r-0 | r-0 |
LEGEND: R/W = Read/Write; R = Read only; -n = value after reset |
BIT | FIELD | TYPE | RESET | DESCRIPTION |
---|---|---|---|---|
7 | LIN9V_RDY | R | 0h | LIN9V output status. LINFB voltage over 92% (typical) of target voltage. |
6 | RCD_BRK | R | 0h | |
5 | UVLO_P5V | R | 0h | UVLO flag for detection Low P5V supply (1) |
4 | UVLO_INT3P3 | R | 0h | UVLO flag for detection Low internal 3.3-V regulator(1) |
3 | UVLO_P12V | R | 0h | UVLO flag for detection Low P12V supply (1) |
2 | UVLO_SIOV | R | 0h | UVLO flag for detection Low SIOV supply (1) |
1 | OVP_P5V | R | 0h | OVP flag for P5V supply (1) |
0 | OVP_P12V | R | 0h | OVP flag for P12V supply (1) |
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
Reserved | TSD_FAULT _SPM |
TSD_FAULT _ACT |
TSD_FAULT _P12DCHG |
Reserved | TSD_SPM | TSD_ACT | TSD_ P12DCHG |
r-0 | r-0 | r-0 | r-0 | r-0 | r-0 | r-0 | r-0 |
LEGEND: R/W = Read/Write; R = Read only; -n = value after reset |
BIT | FIELD | TYPE | RESET | DESCRIPTION |
---|---|---|---|---|
7 | Reserved | R | 0h | |
6 | TSD_FAULT_SPM | R | 0h | Prealert of thermal protection of Spindle block(1) |
5 | TSD_FAULT_ACT | R | 0h | Prealert of thermal protection of focus /track /tilt sled1 /sled2 /step1 /step2 /load(1) |
4 | TSD_FAULT_P12DCHG | R | 0h | Prealert of thermal protection of P12V discharge block (1) |
3 | Reserved | R | 0h | |
2 | TSD_SPM | R | 0h |
Thermal protection flag for spindle(1) SPM output Hi-Z until temperature falls on release level 1h = Detect (latch) |
1 | TSD_ACT | R | 0h |
Thermal protection flag for focus /track /tilt sled1 /sled2 /step1 /step2 /load(1) Actuator output Hi-Z until temperature falls on release level 1h = Detect (latch) |
0 | TSD_ P12DCHG | R | 0h |
Thermal protection flag for P12V discharge block(1) IDCHG output Hi-Z until temperature falls on release level 1h = Detect (latch) |
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
Reserved | SCP_SPM | SCP_SLED | SCP_LOAD | SCP_ACT | SCP_STP | ||
r-0 | r-0 | r-0 | r-0 | r-0 | r-0 |
LEGEND: R/W = Read/Write; R = Read only; -n = value after reset |
BIT | FIELD | TYPE | RESET | DESCRIPTION |
---|---|---|---|---|
7-5 | Reserved | R | 0h | |
4 | SCP_SPM | R | 0h | Short protection flag bit for spindle block(1) |
3 | SCP_SLED | R | 0h | Short protection flag bit for sled block(1) |
2 | SCP_LOAD | R | 0h | Short protection flag bit for load block(1) |
1 | SCP_ACT | R | 0h | Short protection flag bit for Actuator block(1) |
0 | SCP_STP | R | 0h | Short protection flag bit for step block(1) |
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
CHIPTEMP _STATUS |
CHIPTEMP | ||||||
r-0 | r-0 |
LEGEND: R/W = Read/Write; R = Read only; -n = value after reset |
BIT | FIELD | TYPE | RESET | DESCRIPTION |
---|---|---|---|---|
7 | CHIPTEMP_STATUS | R | 0h |
1h = New data CHIPTEMP[6:0] is updated It will be cleared after reading. |
6-0 | CHIPTEMP | R | 0h |
Chip temperature monitor (1.2°/LSB) 15° (0) to 165° (127) For monitoring, TEMPMON_ENA = 1 and XSLEEP = 1 is required |
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
SIF _TIMEOUTERR |
XRSTIN_DET | Reserved | TRAY _LOCKDETECT |
TRAY _PUSHDETP |
TRAY _PUSHDETN |
STP_ENDDET | SLD_ENDDET |
r-0 | r-0 | r-0 | r-0 | r-0 | r-0 | r-0 | r-0 |
LEGEND: R/W = Read/Write; R = Read only; -n = value after reset |
BIT | FIELD | TYPE | RESET | DESCRIPTION |
---|---|---|---|---|
7 | SIF_TIMEOUTERR | R | 0h |
Error flag of serial I/F watch dog timer 1h = SIF communication was interrupted, expired watch dog timer |
6 | XRSTIN_DET | R | 0h |
XRSTIN event flag 1h = Detect low event in XRSTIN pin |
5 | Reserved | R | 0h | |
4 | TRAY_LOCKDETECT | R | 0h |
TRAY lock detection flag 1h = Detect tray lock detection |
3 | TRAY_PUSHDETP | R | 0h |
TRAY push event detection flag in LOAD_P pin 1h = Detect tray push event in LOAD_P pin |
2 | TRAY_PUSHDETN | R | 0h |
TRAY push event detection flag in LOAD_N pin 1h = Detect tray push event in LOAD_N pin |
1 | STP_ENDDET | R | 0h |
Step end event flag 1h = Detect step end event |
0 | SLD_ENDDET | R | 0h |
Sled end event flag 1h = Detect sled end event |
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
Version | |||||||
r-0 |
LEGEND: R/W = Read/Write; R = Read only; -n = value after reset |
BIT | FIELD | TYPE | RESET | DESCRIPTION |
---|---|---|---|---|
7-0 | Version | R | 0h |
Version[7:4] = revision number of TPIC2060A Version[3:0] = option |
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
ACTTIMER _FAULT |
MONITOR | Reserved | PWRERR | TSDERR | SCPERR | TSDFAULT | FG |
r-0 | r-0 | r-0 | r-0 | r-0 | r-0 | r-0 | r-0 |
LEGEND: R/W = Read/Write; R = Read only; -n = value after reset |
BIT | FIELD | TYPE | RESET | DESCRIPTION |
---|---|---|---|---|
7 | ACTTIMER_FAULT | R | 0h |
Status flag of ACTTIMER protection 1h = Prealert of ACTTIMER protection. It is close to the threshold level. The user can get current ACTTIMER value in REG78. Both this bit and ACT_TIMER_PROT (REG78) will be set when over the threshold. |
6 | MONITOR | R | 0h |
Event flag of any monitor event in REG7D 1h = Event occurred, details in REG7Dh |
5 | Reserved | R | 0h | |
4 | PWRERR | R | 0h |
Error flag of power 1h = Voltage problem occurred, details in REG79 |
3 | TSDERR | R | 0h |
Error flag of any overthermal protections 1h = Dispatched thermal protection, details in REG7A |
2 | SCPERR | R | 0h |
Error flag of any SCP 1h = Dispatched SCP, details in REG7Bh |
1 | TSDFAULT | R | 0h |
Warning of TSD of any thermal protection 1h = Detect pre-thermal protection, details in REG7A |
0 | FG | R | 0h | FG signal. Spindle rotation pulse for speed monitor |
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
Reserved | FG_SBRK _OFF |
Reserved | IS_NZONE _OFF |
Reserved | |||
rw-0 | rw-0 | rw-0 | rw-0 | rw-0 |
LEGEND: R/W = Read/Write; R = Read only; -n = value after reset |
BIT | FIELD | TYPE | RESET | DESCRIPTION |
---|---|---|---|---|
7 | Reserved | RW | 0h | |
6 | FG_SBRK_OFF | RW | 0h | FG Jitter setting in short brake period. Should be set to 1 |
5-2 | Reserved | RW | 0h | |
1 | IS_NZONE_OFF | RW | 0h | Inductive position sense (IS) timing control. Should be set to 1 |
0 | Reserved | RW | 0h |
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
Reserved | PWMmaxDuty _R_SEL |
Reserved | |||||
rw-0 | rw-0 | rw-0 |
LEGEND: R/W = Read/Write; R = Read only; -n = value after reset |
BIT | FIELD | TYPE | RESET | DESCRIPTION |
---|---|---|---|---|
7-2 | Reserved | RW | 0h | |
1 | PWMmaxDuty_R_SEL | RW | 0h |
PWM duty maximum setting in active brake mode 0h = Maximum PWM duty 12.5% 1h = Maximum PWM duty 25% (Recommend to set 0 if using in no-disk because it may not stop in a specific motor setting 25%.) |
0 | Reserved | RW | 0h |
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
Reserved | TIME_BASE_SEL | Reserved | |||||
rw-0 | rw-0 | rw-0 |
LEGEND: R/W = Read/Write; R = Read only; -n = value after reset |
BIT | FIELD | TYPE | RESET | DESCRIPTION |
---|---|---|---|---|
7-4 | Reserved | RW | 0h | |
3-2 | TIME_BASE_SEL | RW | 0h | Spindle waveform selection. Should be set to 11 |
1-0 | Reserved | RW | 0h |
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
Reserved | FG5M_OFF | Reserved | |||||
rw-0 | rw-0 | rw-0 |
LEGEND: R/W = Read/Write; R = Read only; -n = value after reset |
BIT | FIELD | TYPE | RESET | DESCRIPTION |
---|---|---|---|---|
7-4 | Reserved | RW | 0h | |
3 | FG5M_OFF | RW | 0h | Spindle FG filter selection. Should be set to 1 |
2-0 | Reserved | RW | 0h |
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
Reserved | HZSVR_SEL | Reserved | |||||
rw-0 | rw-0 | rw-0 |
LEGEND: R/W = Read/Write; R = Read only; -n = value after reset |
BIT | FIELD | TYPE | RESET | DESCRIPTION |
---|---|---|---|---|
7-5 | Reserved | RW | 0h | |
4-3 | HZSVR_SEL | RW | 0h | Spindle waveform silent mode selection. Should be set to 11 |
2-0 | Reserved | RW | 0h |
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
Reserved | SPM_TQAJST | ||||||
rw-0 | rw-0 |
LEGEND: R/W = Read/Write; R = Read only; -n = value after reset |
BIT | FIELD | TYPE | RESET | DESCRIPTION |
---|---|---|---|---|
7-2 | Reserved | RW | 0h | |
1-0 | SPM_TQAJST | RW | 0h |
Select fine adjust value of spindle limit current which is set by SPM_RCOM_SEL 00: No adjust 01: –5% 10: –10% 11: –15% |
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
SCP_SPM _OFF |
SCP_SLED _OFF |
SCP_LOAD _OFF |
SCP_ACT _OFF |
SCP_STP_OFF | SPM_RCDDIS | Reserved | |
rw-0 | rw-0 | rw-0 | rw-0 | rw-0 | rw-0 | rw-0 |
LEGEND: R/W = Read/Write; R = Read only; -n = value after reset |
BIT | FIELD | TYPE | RESET | DESCRIPTION |
---|---|---|---|---|
7 | SCP_SPM_OFF | RW | 0h |
Control bit of SCP function for spindle block. 0h = Enable SCP function 1h = Disable SCP function Caution(1) TI recommends using it only for test purposes. |
6 | SCP_SLED_OFF | RW | 0h |
For Sled driver block. Caution(1) TI recommends using it only for test purposes. |
5 | SCP_LOAD_OFF | RW | 0h |
For Load driver block Caution(1) TI recommends using it only for test purposes. |
4 | SCP_ACT_OFF | RW | 0h |
For Actuator driver block Caution(1) TI recommends using it only for test purposes. |
3 | SCP_STP_OFF | RW | 0h |
For Step driver block Caution(1) TI recommends using it only for test purposes. |
2 | SPM_RCDDIS | RW | 0h |
Spindle block reverse current detect function. 0h = Enable 1h = Disable |
1-0 | Reserved | RW | 0h |
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
PUSHDETTH | PUSHDET_TIME | Reserved | |||||
rw-0 | rw-0 | rw-0 |
LEGEND: R/W = Read/Write; R = Read only; -n = value after reset |
BIT | FIELD | TYPE | RESET | DESCRIPTION |
---|---|---|---|---|
7-6 | PUSHDETTH | RW | 0h |
Detection voltage threshold for PUSH detection 00: Disable function 01: 1 V 10: 0.75 V 11: 0.5 V |
5-4 | PUSHDET_TIME | RW | 0h |
Duration of PUSH detection 00: 104 ms 01: 208 ms 10: 416 ms 11: 0 ms (immediately at the exceeding threshold) |
3-0 | Reserved | RW | 0h |
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
GPOUT_HL | GPOUT_ENA | Reserved | |||||
rw-0 | rw-0 | rw-0 |
LEGEND: R/W = Read/Write; R = Read only; -n = value after reset |
BIT | FIELD | TYPE | RESET | DESCRIPTION |
---|---|---|---|---|
7 | GPOUT_HL | RW | 0h |
General-purpose output (GPOUT) pin output selection 0h = Low output 1h = High output Valid only if REG6F = 00h |
6 | GPOUT_ENA | RW | 0h |
Enable monitor signal output to GPOUT pin 0h = No signal output, Hi-Z 1h = Output signal selected in REG6F with CMOS output Output is logical OR when selected two more signals |
5-0 | Reserved | RW | 0h |
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
ACTTIMER _FLT_MON |
MONITOR _MON |
Reserved | PWRERR _MON |
TSDERR_MON | SCPERR_MON | TSDFAULT _MON |
SPMRCD _BRK_MON |
rw-0 | rw-0 | rw-0 | rw-0 | rw-0 | rw-0 | rw-0 | rw-0 |
LEGEND: R/W = Read/Write; R = Read only; -n = value after reset |
BIT | FIELD | TYPE | RESET | DESCRIPTION |
---|---|---|---|---|
7 | ACTTIMER_FLT_MON | RW | 0h | 1h = ACTTIMER fault output to GPOUT pin |
6 | MONITOR_MON | RW | 0h | 1h = ENDDET monitor output to GPOUT pin |
5 | Reserved | RW | 0h | |
4 | PWRERR_MON | RW | 0h | 1h = PWRERR monitor output to GPOUT pin |
3 | TSDERR_MON | RW | 0h | 1h = TSDERR fault output to GPOUT pin |
2 | SCPERR_MON | RW | 0h | 1h = SCPERR fault output to GPOUT pin |
1 | TSDFAULT_MON | RW | 0h | 1h = TSDFAULT fault output to GPOUT pin |
0 | SPMRCD_BRK_MON | RW | 0h | 1h = SPMRCD_BRK fault output to GPOUT pin |