TPA2017D2
- Filter-Free Class-D Architecture
- 3 SmartGain™ functions
- AGC DRC Function
- AGC Limiter Function
- AGC Noise Gate Function
- 1.7 W/Ch Into 8 at 5 V (10% THD+N)
- 750 mW/Ch Into 8 at 3.6 V (10% THD+N)
- 2.8 W/Ch Into 4 at 5 V (10% THD+N)
- 1.5 W/Ch Into 4 at 3.6 V (10% THD+N)
- Power Supply Range: 2.5 V to 5.5 V
- Low Supply Current: 3.5 mA
- Low Shutdown Current: 0.2 µA
- High PSRR: 75 dB at 217 Hz
- Fast Start-up Time: 5 ms
- Short-Circuit and Thermal Protection
- Space-Saving Package
- 4 mm × 4 mm QFN (RTJ)
- APPLICATIONS
- Wireless or Cellular Handsets and PDAs
- Portable Navigation Devices
- Portable DVD Player
- Notebook PCs
- Portable Radio
- Portable Games
- Educational Toys
- USB Speakers
The TPA2017D2 (sometimes referred to as TPA2017) is a stereo, filter-free Class-D audio power amplifier with SmartGain™ dynamic range compression (DRC), automatic gain control (AGC), and noise gate. It is available in a 4 mm x 4mm QFN package.
SmartGain™ functions are configured to automatically prevent distortion of the audio signal and enhance quiet passages that are normally not heard. SmartGain™ is a combined AGC DRC and Limiter that protects the speaker from damage at high power levels and compress the dynamic range of voice or music to fit within the dynamic range of the speaker. SmartGain™ DRC, limiter, and noise gate functions can be enabled or disabled. The TPA2017D2 (TPA2017) is capable of driving 1.7 W/Ch at 4 V or 750mW/Ch at 3.6 V into 8 load or 2.8 W/Ch at 5 V or 1.5 W/Ch at 3.6 V into 4 . The device features an enable pin and also provides thermal and short circuit protection.
In addition to these features, a fast start-up time and small package size make the TPA2017D2 (TPA2017) an ideal choice for Notebook PCs, PDAs and other portable applications.
技术文档
类型 | 标题 | 下载最新的英语版本 | 日期 | |||
---|---|---|---|---|---|---|
* | 数据表 | 2.8-W/Ch Stereo Class-D Audio Amplifier with Easy SmartGainTM AGC/DRC 数据表 | 2009年 4月 8日 | |||
应用手册 | Filter-Free | 2009年 11月 9日 | ||||
EVM 用户指南 | TPA2017D2EVM - User Guide | 2009年 4月 9日 |
设计和开发
如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。
TPA2017D2RTJEVM — TPA2017D2 评估模块 (EVM)
TPA2017D2RTJEVM 允许工程师对采用 QFN 封装的具有 SmartGain™ (AGC/DRC) 的 TPA2017D2 D 类立体声音频功率放大器进行评估。TPA2017D2 具有 2 个便于轻松配置的 GPIO 引脚。
PSPICE-FOR-TI — 适用于 TI 设计和模拟工具的 PSpice®
借助 PSpice for TI 的设计和仿真环境及其内置的模型库,您可对复杂的混合信号设计进行仿真。创建完整的终端设备设计和原型解决方案,然后再进行布局和制造,可缩短产品上市时间并降低开发成本。
在 PSpice for TI 设计和仿真工具中,您可以搜索 TI (...)
封装 | 引脚 | 下载 |
---|---|---|
WQFN (RTJ) | 20 | 查看选项 |
订购和质量
- RoHS
- REACH
- 器件标识
- 引脚镀层/焊球材料
- MSL 等级/回流焊峰值温度
- MTBF/时基故障估算
- 材料成分
- 鉴定摘要
- 持续可靠性监测
- 制造厂地点
- 封装厂地点