TLV705

正在供货

具有低噪声和使能功能的 200mA、高 PSRR、低 IQ、低压降稳压器

产品详情

Output options Fixed Output Iout (max) (A) 0.2 Vin (max) (V) 5.5 Vin (min) (V) 2 Vout (max) (V) 3.6 Vout (min) (V) 1.2 Fixed output options (V) 0.75, 0.9, 1.2, 1.5, 1.65, 1.8, 1.85, 2.5, 2.8, 2.85, 3, 3.3, 3.4, 3.6 Noise (µVrms) 26 Iq (typ) (mA) 0.03 Thermal resistance θJA (°C/W) 160 Rating Catalog Load capacitance (min) (µF) 0.1 Regulated outputs (#) 1 Features Enable, Soft start Accuracy (%) 2 PSRR at 100 KHz (dB) 52 Dropout voltage (Vdo) (typ) (mV) 145 Operating temperature range (°C) -40 to 125
Output options Fixed Output Iout (max) (A) 0.2 Vin (max) (V) 5.5 Vin (min) (V) 2 Vout (max) (V) 3.6 Vout (min) (V) 1.2 Fixed output options (V) 0.75, 0.9, 1.2, 1.5, 1.65, 1.8, 1.85, 2.5, 2.8, 2.85, 3, 3.3, 3.4, 3.6 Noise (µVrms) 26 Iq (typ) (mA) 0.03 Thermal resistance θJA (°C/W) 160 Rating Catalog Load capacitance (min) (µF) 0.1 Regulated outputs (#) 1 Features Enable, Soft start Accuracy (%) 2 PSRR at 100 KHz (dB) 52 Dropout voltage (Vdo) (typ) (mV) 145 Operating temperature range (°C) -40 to 125
DSBGA (YFF) 4 1 mm² 1 x 1 DSBGA (YFP) 4 1 mm² 1 x 1 PICOSTAR (YFM) 4 0.5929 mm² 0.77 x 0.77
  • Very Low Dropout:
    • 105 mV at IOUT = 150 mA
    • 145 mV at IOUT = 200 mA
  • Accuracy: 0.5% Typical
  • Low IQ: 35 µA
  • Available in Fixed-Output Voltages From
    0.7 V to 4.8 V
  • VIN Range: 2 V to 5.5 V
  • High PSRR: 70 dB at 1 kHz
  • Stable With Effective Capacitance of 0.1 µF
  • Thermal Shutdown and Overcurrent Protection
  • Available in an Ultra-Low Profile (0.15-mm Maximum Height) PicoStar Package Option
  • Very Low Dropout:
    • 105 mV at IOUT = 150 mA
    • 145 mV at IOUT = 200 mA
  • Accuracy: 0.5% Typical
  • Low IQ: 35 µA
  • Available in Fixed-Output Voltages From
    0.7 V to 4.8 V
  • VIN Range: 2 V to 5.5 V
  • High PSRR: 70 dB at 1 kHz
  • Stable With Effective Capacitance of 0.1 µF
  • Thermal Shutdown and Overcurrent Protection
  • Available in an Ultra-Low Profile (0.15-mm Maximum Height) PicoStar Package Option

The TLV705 series of low-dropout (LDO) linear regulators are low quiescent current devices with excellent line and load transient performance. These devices are designed for power-sensitive applications, with a precision band gap. An error amplifier provides typical accuracy of 0.5%. Low output noise, very high power-supply rejection ratio (PSRR), and low dropout voltage make this series of LDOs ideal for a wide selection of battery-operated handheld equipment. All devices have a thermal shutdown and current limit for safety.

Furthermore, the TLV705 series is stable with an effective output capacitance of only 0.1 µF. This feature enables the use of cost-effective capacitors that have higher bias voltage and temperature derating. The devices regulate to the specified accuracy with zero output load. The TLV705P series also provides an active pulldown circuit to quickly discharge output.

The TLV705 and TLV705P series are both available in 0.77-mm × 0.77-mm DSBGA and PicoStar packages with three height options that are optimal for handheld applications.






The TLV705 series of low-dropout (LDO) linear regulators are low quiescent current devices with excellent line and load transient performance. These devices are designed for power-sensitive applications, with a precision band gap. An error amplifier provides typical accuracy of 0.5%. Low output noise, very high power-supply rejection ratio (PSRR), and low dropout voltage make this series of LDOs ideal for a wide selection of battery-operated handheld equipment. All devices have a thermal shutdown and current limit for safety.

Furthermore, the TLV705 series is stable with an effective output capacitance of only 0.1 µF. This feature enables the use of cost-effective capacitors that have higher bias voltage and temperature derating. The devices regulate to the specified accuracy with zero output load. The TLV705P series also provides an active pulldown circuit to quickly discharge output.

The TLV705 and TLV705P series are both available in 0.77-mm × 0.77-mm DSBGA and PicoStar packages with three height options that are optimal for handheld applications.






下载 观看带字幕的视频 视频

技术文档

star =有关此产品的 TI 精选热门文档
未找到结果。请清除搜索并重试。
查看全部 3
类型 标题 下载最新的英语版本 日期
* 数据表 TLV705 200-mA, Low IQ, Low-Noise, Low-Dropout Regulator in Ultra-Small, 0.77-mm × 0.77-mm DSBGA and PicoStar 数据表 (Rev. F) PDF | HTML 2017年 4月 3日
应用手册 A Topical Index of TI LDO Application Notes (Rev. F) 2019年 6月 27日
EVM 用户指南 TLV705xxxEVM-596 User Guide 2011年 8月 23日

设计和开发

如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。

仿真模型

TLV70507 PSpice Transient Model

SBVM436.ZIP (46 KB) - PSpice Model
仿真模型

TLV70507 Unencrypted PSpice Transient Model

SBVM468.ZIP (1 KB) - PSpice Model
仿真模型

TLV705075 PSpice Transient Model

SBVM656.ZIP (71 KB) - PSpice Model
仿真模型

TLV705075 Unencrypted PSpice Transient Model

SBVM655.ZIP (2 KB) - PSpice Model
仿真模型

TLV70509 PSpice Transient Model

SBVM657.ZIP (128 KB) - PSpice Model
仿真模型

TLV70509 Unencrypted PSpice Transient Model

SBVM658.ZIP (2 KB) - PSpice Model
仿真模型

TLV70512 PSpice Transient Model

SBVM286.ZIP (21 KB) - PSpice Model
仿真模型

TLV70515 PSpice Transient Model

SBVM287.ZIP (21 KB) - PSpice Model
仿真模型

TLV70518 PSpice Transient Model

SBVM045.ZIP (32 KB) - PSpice Model
仿真模型

TLV705185 PSpice Transient Model

SBVM178.ZIP (32 KB) - PSpice Model
仿真模型

TLV70525 PSpice Transient Model

SBVM124.ZIP (32 KB) - PSpice Model
仿真模型

TLV70528 PSPICE Transient Model

SBVM046.ZIP (32 KB) - PSpice Model
仿真模型

TLV705285 PSpice Transient Model

SBVM288.ZIP (21 KB) - PSpice Model
仿真模型

TLV70530 PSpice Transient Model

SBVM125.ZIP (32 KB) - PSpice Model
仿真模型

TLV70533 Pspice Transient Model

SBVM064.ZIP (33 KB) - PSpice Model
仿真模型

TLV70534 PSpice Transient Model

SBVM289.ZIP (21 KB) - PSpice Model
仿真模型

TLV70536 PSpice Transient Model

SBVM290.ZIP (21 KB) - PSpice Model
仿真模型

TLV70548 PSpice Transient Model

SBVM437.ZIP (46 KB) - PSpice Model
仿真模型

TLV70548 Unencrypted PSpice Transient Model

SBVM467.ZIP (1 KB) - PSpice Model
封装 引脚 CAD 符号、封装和 3D 模型
DSBGA (YFF) 4 Ultra Librarian
DSBGA (YFP) 4 Ultra Librarian
PICOSTAR (YFM) 4 Ultra Librarian

订购和质量

包含信息:
  • RoHS
  • REACH
  • 器件标识
  • 引脚镀层/焊球材料
  • MSL 等级/回流焊峰值温度
  • MTBF/时基故障估算
  • 材料成分
  • 鉴定摘要
  • 持续可靠性监测
包含信息:
  • 制造厂地点
  • 封装厂地点

推荐产品可能包含与 TI 此产品相关的参数、评估模块或参考设计。

支持和培训

视频