SLAS553B November 2008  – August 2015 TLV320ADC3101

PRODUCTION DATA. 

  1. Features
  2. Applications
  3. Description
  4. Revision History
  5. Description (continued)
  6. Device Comparison Table
  7. Pin Configuration and Functions
  8. Specifications
    1. 8.1 Absolute Maximum Ratings
    2. 8.2 ESD Ratings
    3. 8.3 Recommended Operating Conditions
    4. 8.4 Thermal Information
    5. 8.5 Electrical Characteristics
    6. 8.6 Dissipation Ratings
    7. 8.7 I2S/LJF/RJF Timing in Master Mode
    8. 8.8 DSP Timing in Master Mode
    9. 8.9 I2S/LJF/RJF Timing in Slave Mode
    10. 8.10DSP Timing in Slave Mode
    11. 8.11Typical Characteristics
  9. Parameter Measurement Information
  10. 10Detailed Description
    1. 10.1Overview
    2. 10.2Functional Block Diagram
    3. 10.3Feature Description
      1. 10.3.1 Hardware Reset
      2. 10.3.2 PLL Start-up
      3. 10.3.3 Software Power Down
      4. 10.3.4 miniDSP
      5. 10.3.5 Audio Data Converters
      6. 10.3.6 Digital Audio Data Serial Interface
        1. 10.3.6.1Right-Justified Mode
        2. 10.3.6.2Left-Justified Mode
        3. 10.3.6.3I2S Mode
        4. 10.3.6.4DSP Mode
      7. 10.3.7 Audio Clock Generation
      8. 10.3.8 Stereo Audio ADC
      9. 10.3.9 Audio Analog Inputs
        1. 10.3.9.1Digital Volume Control
        2. 10.3.9.2Fine Digital Gain Adjustment
        3. 10.3.9.3AGC
      10. 10.3.10Input Impedance and VCM Control
      11. 10.3.11MICBIAS Generation
      12. 10.3.12ADC Decimation Filtering and Signal Processing
        1. 10.3.12.1Processing Blocks
        2. 10.3.12.2Processing Blocks - Details
          1. 10.3.12.2.1First-Order IIR, AGC, Filter A
          2. 10.3.12.2.2Five Biquads, First-Order IIR, AGC, Filter A
          3. 10.3.12.2.325-Tap FIR, First-Order IIR, AGC, Filter A
          4. 10.3.12.2.4First-Order IIR, AGC, Filter B
          5. 10.3.12.2.5Three Biquads, First-Order IIR, AGC, Filter B
          6. 10.3.12.2.620-Tap FIR, First-Order IIR, AGC, Filter B
          7. 10.3.12.2.7First-Order IIR, AGC, Filter C
          8. 10.3.12.2.8Five Biquads, First-Order IIR, AGC, Filter C
          9. 10.3.12.2.925-Tap FIR, First-Order IIR, AGC, Filter C
        3. 10.3.12.3User-Programmable Filters
          1. 10.3.12.3.1First-Order IIR Section
          2. 10.3.12.3.2Biquad Section
          3. 10.3.12.3.3FIR Section
        4. 10.3.12.4Decimation Filter
          1. 10.3.12.4.1Decimation Filter A
          2. 10.3.12.4.2Decimation Filter B
          3. 10.3.12.4.3Decimation Filter C
        5. 10.3.12.5ADC Data Interface
        6. 10.3.12.6Digital Microphone Function
    4. 10.4Device Functional Modes
      1. 10.4.1Recording Mode
    5. 10.5Programming
      1. 10.5.1Digital Control Serial Interface
        1. 10.5.1.1I2C Control Mode
    6. 10.6Register Maps
      1. 10.6.1Control Registers
      2. 10.6.2Control Registers, Page 0: Clock Multipliers and Dividers, Serial Interfaces, Flags, Interrupts and Programming of GPIOs
      3. 10.6.3CONTROL REGISTERS Page 1: ADC Routing, PGA, Power-Controls, Etc.
      4. 10.6.4Control Registers, Page 4: ADC Digital Filter Coefficients
      5. 10.6.5Control Registers, Page 5: ADC Programmable Coefficients RAM (65:127)
      6. 10.6.6Control Registers, Page 32: ADC DSP Engine Instruction RAM (0:31)
        1. 10.6.6.1Page 32 / Register 5 Through Page 32 / Register 97
      7. 10.6.7Control Registers, Pages 33-47: ADC DSP Engine Instruction RAM (32:63) Through (480:511)
  11. 11Application and Implementation
    1. 11.1Application Information
    2. 11.2Typical Application
      1. 11.2.1Design Requirements
      2. 11.2.2Detailed Design Procedure
        1. 11.2.2.1Step 1
        2. 11.2.2.2Step 2
        3. 11.2.2.3Example Register Setup to Record Analog Data Through ADC to Digital Out
        4. 11.2.2.4MICBIAS
        5. 11.2.2.5Decoupling Capacitors
      3. 11.2.3Application Curves
  12. 12Power Supply Recommendations
  13. 13Layout
    1. 13.1Layout Guidelines
    2. 13.2Layout Example
  14. 14Device and Documentation Support
    1. 14.1Community Resources
    2. 14.2Trademarks
    3. 14.3Electrostatic Discharge Caution
    4. 14.4Glossary
  15. 15Mechanical, Packaging, and Orderable Information

封装选项

机械数据 (封装 | 引脚)
订购信息

1 Features

  • Stereo Audio ADC
    • 92-dBA Signal-to-Noise Ratio
    • Supports ADC Sample Rates From 8 kHz to 96 kHz
  • Instruction-Programmable Embedded miniDSP
  • Flexible Digital Filtering With RAM Programmable Coefficient, Instructions, and Built-In Processing Blocks
    • Low-Latency IIR Filters for Voice
    • Linear Phase FIR Filters for Audio
    • Additional Programmable IIR Filters for EQ, Noise Cancellation or Reduction
    • Up to 128 Programmable ADC Digital Filter Coefficients
  • Six Audio Inputs With Configurable Automatic Gain Control (AGC)
    • Programmable in Single-Ended or Fully Differential Configurations
    • Can Be 3-Stated for Easy Interoperability With Other Audio ICs
  • Low Power Consumption and Extensive Modular Power Control:
    • 6-mW Mono Record, 8-kHz
    • 11-mW Stereo Record, 8-kHz
    • 10-mW Mono Record, 48-kHz
    • 17-mW Stereo Record, 48-kHz
  • Dual Programmable Microphone Bias
  • Programmable PLL for Clock Generation
  • I2C Control Bus
  • Audio Serial Data Bus Supports I2S, Left/Right-Justified, DSP, PCM, and TDM Modes
  • Digital Microphone Input Support
  • Two GPIOs
  • Power Supplies:
    • Analog: 2.6 V to 3.6 V
    • Digital: Core: 1.65 V to 1.95 V,
      I/O: 1.1 V–3.6 V
  • 4-mm × 4-mm 24-Pin RGE (VQFN)

2 Applications

  • Wireless Handsets
  • Portable Low-Power Audio Systems
  • Noise-Cancellation Systems
  • Front-End Voice or Audio Processor for Digital Audio

3 Description

The TLV320ADC3101 device is a low-power, stereo audio analog-to-digital converter (ADC) supporting sampling rates from 8 kHz to 96 kHz with an integrated programmable-gain amplifier providing up to 40-dB analog gain or AGC. A programmable miniDSP is provided for custom audio processing. Front-end input coarse attenuation of 0 dB, –6 dB, or off, is also provided. The inputs are programmable in a combination of single-ended or fully differential configurations. Extensive register-based power control is available via an I2C interface, enabling mono or stereo recording. Low power consumption makes the TLV320ADC3101 ideal for battery-powered portable equipment.

Device Information(1)

PART NUMBERPACKAGEBODY SIZE (NOM)
TLV320ADC3101VQFN (24)4.00 mm × 4.00 mm
  1. For all available packages, see the orderable addendum at the end of the data sheet.

Functional Block Diagram

TLV320ADC3101 ADC3101_Key.gif