TL7705A

正在供货

具有可编程延迟时间的 5V 单电源电压监控器

产品详情

Number of supplies monitored 1 Threshold voltage 1 (typ) (V) 0.5, adjustable Features Complimentary output, Manual reset capable, Wide input voltage Reset threshold accuracy (%) 2 Iq (typ) (mA) 1.8 Output driver type/reset output Active-high, Active-low, Open-drain Supply voltage (min) (V) 3.5 Supply voltage (max) (V) 18 Rating Catalog Watchdog timer WDI (s) None Operating temperature range (°C) -40 to 85
Number of supplies monitored 1 Threshold voltage 1 (typ) (V) 0.5, adjustable Features Complimentary output, Manual reset capable, Wide input voltage Reset threshold accuracy (%) 2 Iq (typ) (mA) 1.8 Output driver type/reset output Active-high, Active-low, Open-drain Supply voltage (min) (V) 3.5 Supply voltage (max) (V) 18 Rating Catalog Watchdog timer WDI (s) None Operating temperature range (°C) -40 to 85
PDIP (P) 8 92.5083 mm² 9.81 x 9.43 SOIC (D) 8 29.4 mm² 4.9 x 6 SOP (PS) 8 48.36 mm² 6.2 x 7.8
  • Power-On Reset Generator
  • Automatic Reset Generation After Voltage Drop
  • Wide Supply-Voltage Range
  • Precision Voltage Sensor
  • Temperature-Compensated Voltage Reference
  • Externally Adjustable Pulse Duration
  • Power-On Reset Generator
  • Automatic Reset Generation After Voltage Drop
  • Wide Supply-Voltage Range
  • Precision Voltage Sensor
  • Temperature-Compensated Voltage Reference
  • Externally Adjustable Pulse Duration

The TL77xxA family of integrated-circuit supply-voltage supervisors is designed specifically for use as reset controllers in microcomputer and microprocessor systems. The supply-voltage supervisor monitors the supply for undervoltage conditions at the SENSE input. During power up, the RESET output becomes active (low) when VCC attains a value approaching 3.6 V. At this point (assuming that SENSE is above VIT+), the delay timer function activates a time delay, after which outputs RESET and RESET go inactive (high and low, respectively). When an undervoltage condition occurs during normal operation, RESET and RESET go active.

The TL77xxA family of integrated-circuit supply-voltage supervisors is designed specifically for use as reset controllers in microcomputer and microprocessor systems. The supply-voltage supervisor monitors the supply for undervoltage conditions at the SENSE input. During power up, the RESET output becomes active (low) when VCC attains a value approaching 3.6 V. At this point (assuming that SENSE is above VIT+), the delay timer function activates a time delay, after which outputs RESET and RESET go inactive (high and low, respectively). When an undervoltage condition occurs during normal operation, RESET and RESET go active.

下载 观看带字幕的视频 视频

您可能感兴趣的相似产品

open-in-new 比较替代产品
功能与比较器件相同,但引脚排列有所不同
TPS3808 正在供货 具有可编程延迟和手动复位功能的低静态电流监控器 Improved IQ and higher accuracy
TPS3808E 正在供货 具有可编程延迟和手动复位功能的 600nA 超低静态电流监控器 Improved IQ and higher accuracy
功能与比较器件相似
TPS37-Q1 正在供货 具有超低静态电流和延时功能的汽车 65V 窗口监控器 Lower quiescent current (1.0µA) and wider supply voltage range (2.7-65V)

技术文档

star =有关此产品的 TI 精选热门文档
未找到结果。请清除搜索并重试。
查看全部 2
类型 标题 下载最新的英语版本 日期
* 数据表 TL77xxA Supply-Voltage Supervisors 数据表 (Rev. K) PDF | HTML 2016年 9月 29日
应用手册 Supply Voltage Supervisor TL77xx Series 1997年 1月 1日
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
TIDA-010239 — 交流级别 2 充电器平台参考设计

电动汽车服务设备 (EVSE) 改善了电力从电网安全输送至电动汽车的过程。EVSE 控制系统包括辅助功率级、非板载交流/直流高功率级(仅用于直流充电站)、电能计量单元、交流/直流剩余电流检测器、隔离监控单元、继电器和接触器,具有驱动功能、单线双向通信以及服务和用户界面。本参考设计着重介绍了具有超低待机功耗的隔离式交流/直流辅助功率级、转换器和线性稳压器、符合 IEC61851 标准且基于比较器的控制引导界面、高效继电器和接触器驱动器、插头锁定电机驱动器、用于为 RCD 应用检测交流和直流电流的磁通门电路,以及跨继电器和接触器的隔离式线路电压检测。
封装 引脚 CAD 符号、封装和 3D 模型
PDIP (P) 8 Ultra Librarian
SOIC (D) 8 Ultra Librarian
SOP (PS) 8 Ultra Librarian

订购和质量

包含信息:
  • RoHS
  • REACH
  • 器件标识
  • 引脚镀层/焊球材料
  • MSL 等级/回流焊峰值温度
  • MTBF/时基故障估算
  • 材料成分
  • 鉴定摘要
  • 持续可靠性监测
包含信息:
  • 制造厂地点
  • 封装厂地点

支持和培训

视频