THS7316

正在供货

具有 5 阶滤波器和 6dB 增益的 3 通道 HDTV 视频放大器

产品详情

Number of channels 3 Diff gain (%) 0.1 Iout (typ) (A) 0.08 Vs (min) (V) 2.85 Vs (max) (V) 5.5 Diff phase (°) 0.1 Iq (typ) (mA) 18.3 Number of filter poles 5 Operating temperature range (°C) -40 to 85 Rating Catalog
Number of channels 3 Diff gain (%) 0.1 Iout (typ) (A) 0.08 Vs (min) (V) 2.85 Vs (max) (V) 5.5 Diff phase (°) 0.1 Iq (typ) (mA) 18.3 Number of filter poles 5 Operating temperature range (°C) -40 to 85 Rating Catalog
SOIC (D) 8 29.4 mm² 4.9 x 6
  • 3 HDTV Video Amplifiers for Y’P’BP’R 720p and 1080i, G’B’R’ (R’G’B’), VGA/SVGA/XGA
  • Integrated Low-Pass Filters
    • 5th-Order 36-MHz (–3 dB) Butterworth Filter
      • –1 dB Passband Bandwidth at 31 MHz
      • 30 dB Attenuation at 74 MHz
  • Versatile Input Biasing
    • DC-Coupled With 140-mV Input Shift
    • AC-Coupled with Sync-Tip Clamp
    • Allows AC-Coupled With Biasing
  • Built-in 6-dB Gain (2V/V)
  • 3-V to 5-V Single Supply Operation
  • Rail-to-Rail Output:
    • Output Swings Within 100 mV From the Rails Allowing AC or DC Output Coupling
    • Supports Driving 2 Lines per Channel
  • Low 18.3-mA at 3.3-V Total Quiescent Current
  • Low Differential Gain/Phase of 0.1% / 0.1°
  • SOIC-8 Package
  • APPLICATIONS
    • Set Top Box Output Video Buffering
    • PVR/DVDR Output Buffering
    • USB/Portable Low Power Video Buffering

  • 3 HDTV Video Amplifiers for Y’P’BP’R 720p and 1080i, G’B’R’ (R’G’B’), VGA/SVGA/XGA
  • Integrated Low-Pass Filters
    • 5th-Order 36-MHz (–3 dB) Butterworth Filter
      • –1 dB Passband Bandwidth at 31 MHz
      • 30 dB Attenuation at 74 MHz
  • Versatile Input Biasing
    • DC-Coupled With 140-mV Input Shift
    • AC-Coupled with Sync-Tip Clamp
    • Allows AC-Coupled With Biasing
  • Built-in 6-dB Gain (2V/V)
  • 3-V to 5-V Single Supply Operation
  • Rail-to-Rail Output:
    • Output Swings Within 100 mV From the Rails Allowing AC or DC Output Coupling
    • Supports Driving 2 Lines per Channel
  • Low 18.3-mA at 3.3-V Total Quiescent Current
  • Low Differential Gain/Phase of 0.1% / 0.1°
  • SOIC-8 Package
  • APPLICATIONS
    • Set Top Box Output Video Buffering
    • PVR/DVDR Output Buffering
    • USB/Portable Low Power Video Buffering

Fabricated using the Silicon-Germanium (SiGe) BiCom-III process, the THS7316 is a low power single-supply 3-V to 5-V, 3-channel integrated video buffer. It incorporates a 5th-order modified Butterworth filter which is useful as a DAC reconstruction filter or an ADC anti-aliasing filter. The 36-MHz filter is a perfect choice for HDTV video which includes Y’P’BP’R 720p/1080i, G’B’R’ (R’G’B’), and VGA/SVGA/XGA signals.

As part of the THS7316 flexibility, the input can be configured for ac or dc coupled inputs. The DC + 140-mV input offset shift to allow for a full sync dynamic range at the output with 0-V input. The AC coupled modes include a transparent sync-tip clamp option for signals with sync such as Y’ or Green with sync. AC-coupled biasing for P’B/P’R/Non-sync channels can be achieved by adding an external resistor.

The THS7316 is the perfect choice for all output buffer applications. Its rail-to-rail output stage with 6-dB gain allows for both ac and dc line driving. The ability to drive 2 video lines per channel, or 75- loads, allows for maximum flexibility as a video line driver. The 18.3-mA total quiescent current makes it an excellent choice for USB powered, portable, or other power sensitive video applications.

The THS7316 is available in a small SOIC-8 package that is RoHS compliant.

Fabricated using the Silicon-Germanium (SiGe) BiCom-III process, the THS7316 is a low power single-supply 3-V to 5-V, 3-channel integrated video buffer. It incorporates a 5th-order modified Butterworth filter which is useful as a DAC reconstruction filter or an ADC anti-aliasing filter. The 36-MHz filter is a perfect choice for HDTV video which includes Y’P’BP’R 720p/1080i, G’B’R’ (R’G’B’), and VGA/SVGA/XGA signals.

As part of the THS7316 flexibility, the input can be configured for ac or dc coupled inputs. The DC + 140-mV input offset shift to allow for a full sync dynamic range at the output with 0-V input. The AC coupled modes include a transparent sync-tip clamp option for signals with sync such as Y’ or Green with sync. AC-coupled biasing for P’B/P’R/Non-sync channels can be achieved by adding an external resistor.

The THS7316 is the perfect choice for all output buffer applications. Its rail-to-rail output stage with 6-dB gain allows for both ac and dc line driving. The ability to drive 2 video lines per channel, or 75- loads, allows for maximum flexibility as a video line driver. The 18.3-mA total quiescent current makes it an excellent choice for USB powered, portable, or other power sensitive video applications.

The THS7316 is available in a small SOIC-8 package that is RoHS compliant.

下载 观看带字幕的视频 视频

技术文档

star =有关此产品的 TI 精选热门文档
未找到结果。请清除搜索并重试。
查看全部 2
类型 标题 下载最新的英语版本 日期
* 数据表 3-Channel HDTV Video Amplifier with 5th-Order Filters and 6-dB Gain 数据表 (Rev. A) 2008年 1月 8日
应用手册 Noise Analysis for High Speed Op Amps (Rev. A) 2005年 1月 17日

设计和开发

如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。

评估板

THS7316EVM — THS7316 评估模块

The THS7316EVM is an evaluation module for the THS7316 in the D (8-lead SOIC) package.

The THS7316EVM is designed to demonstrate the functionality and versatility of the device. The EVM is ready for power, signal source, and test instruments. The EVM is configured with a 75 ohm input and output (...)
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
SOIC (D) 8 Ultra Librarian

订购和质量

包含信息:
  • RoHS
  • REACH
  • 器件标识
  • 引脚镀层/焊球材料
  • MSL 等级/回流焊峰值温度
  • MTBF/时基故障估算
  • 材料成分
  • 鉴定摘要
  • 持续可靠性监测
包含信息:
  • 制造厂地点
  • 封装厂地点

支持和培训

视频