THS7316EVM
THS7316 评估模块
THS7316EVM
概述
The THS7316EVM is an evaluation module for the THS7316 in the D (8-lead SOIC) package.
The THS7316EVM is designed to demonstrate the functionality and versatility of the device. The EVM is ready for power, signal source, and test instruments. The EVM is configured with a 75 ohm input and output termination.
The THS7316 evaluation module (EVM) User's Guide is included within the Product Datasheet.
特性
- Configured with 75 ohms input/output impedance
- Single Supply: 3 V to 5 V
- Decoupling capacitors
- Connectors: Vs+, GND, INPUT, OUTPUT and test points
- Input and Output signals are via RCA and BNC connectors
视频放大器
技术文档
未找到结果。请清除搜索,并重试。
查看所有 1
类型 | 标题 | 下载最新的英文版本 | 日期 | |||
---|---|---|---|---|---|---|
证书 | THS7316EVM EU Declaration of Conformity (DoC) | 2019年 1月 2日 |