THS3201
- Unity-Gain Bandwidth: 1.8 GHz
- High Slew Rate: 6700 V/µs (G = 2 V/V, RL = 100 , 10-V Step)
- IMD3: -78 dBc at 20 MHz: (G = 10 V/V, RL = 100 , 2-VPP Envelope)
- Noise Figure: 11 dB (G = 10 V/V, RG = 28 , RF = 255 )
- Input-Referred Noise (f >10 MHz)
- Voltage Noise: 1.65 nV/Hz
- Noninverting Current Noise: 13.4 pA/Hz
- Inverting Current Noise: 20 pA/Hz
- Output Drive: 100 mA
- Power-Supply Voltage Range: ±3.3 V to ±7.5 V
- APPLICATIONS
- Test and Measurement
- ATE
- High-Resolution, High-Sampling Rate ADC Drivers
- High-Resolution, High-Sampling Rate DAC Output Buffers
PowerPAD is a trademark of Texas Instruments.
All other trademarks are the property of their respective owners.
The THS3201 is a wideband, high-speed current-feedback amplifier, designed to operate over a wide supply range of ±3.3 V to ±7.5 V for today's high performance applications.
The wide supply range, combined with low distortion and high slew rate, makes the THS3201 ideally suited for arbitrary waveform driver applications. The distortion performance also enables driving high-resolution and high-sampling rate analog-to-digital converters (ADCs).
Its high voltage operation capabilities make the THS3201 especially suitable for many test, measurement, and ATE applications where lower voltage devices do not offer enough voltage swing capability. Output rise and fall times are nearly independent of step size (to first-order approximation), making the THS3201 ideal for buffering small to large step pulses with excellent linearity in high dynamic systems.
The THS3201 is offered in a 5-pin SOT-23, 8-pin SOIC, and an 8-pin MSOP with PowerPAD™ packages.
技术文档
类型 | 标题 | 下载最新的英语版本 | 日期 | |||
---|---|---|---|---|---|---|
* | 数据表 | THS3201: 1.8-GHz, Low Distortion, Current-Feedback Amplifiers 数据表 (Rev. C) | 2009年 5月 29日 | |||
应用手册 | Load Sharing Concepts: Implementation for Large-Signal Applications | 2011年 10月 5日 | ||||
应用手册 | Large-Signal Specifications for High-Voltage Line Drivers | 2011年 6月 30日 | ||||
应用手册 | Video Designs Using High-Speed Amplifiers (Rev. A) | 2005年 2月 3日 | ||||
应用手册 | Noise Analysis for High Speed Op Amps (Rev. A) | 2005年 1月 17日 |
设计和开发
如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。
THS3201EVM — THS3201 评估模块
The THS3201EVM provides a platform for evaluating the THS3201 high-speed current-feedback amplifier. The user needs only power, input signal, and test instruments to operate the EVM. The gain can be changed by changing the feedback and gain resistors. For a list of recommended resistor values, see (...)
ANALOG-ENGINEER-CALC — 模拟工程师计算器
VOLT-DIVIDER-CALC — Voltage divider calculation tool
PSPICE-FOR-TI — 适用于 TI 设计和模拟工具的 PSpice®
借助 PSpice for TI 的设计和仿真环境及其内置的模型库,您可对复杂的混合信号设计进行仿真。创建完整的终端设备设计和原型解决方案,然后再进行布局和制造,可缩短产品上市时间并降低开发成本。
在 PSpice for TI 设计和仿真工具中,您可以搜索 TI (...)
TINA-TI — 基于 SPICE 的模拟仿真程序
TINA-TI 安装需要大约 500MB。直接安装,如果想卸载也很容易。我们相信您肯定会爱不释手。
TINA 是德州仪器 (TI) 专有的 DesignSoft 产品。该免费版本具有完整的功能,但不支持完整版 TINA 所提供的某些其他功能。
如需获取可用 TINA-TI 模型的完整列表,请参阅:SpiceRack - 完整列表
需要 HSpice (...)
封装 | 引脚 | 下载 |
---|---|---|
HVSSOP (DGN) | 8 | 查看选项 |
SOIC (D) | 8 | 查看选项 |
SOT-23 (DBV) | 5 | 查看选项 |
订购和质量
- RoHS
- REACH
- 器件标识
- 引脚镀层/焊球材料
- MSL 等级/回流焊峰值温度
- MTBF/时基故障估算
- 材料成分
- 鉴定摘要
- 持续可靠性监测
- 制造厂地点
- 封装厂地点