THS3201EVM
THS3201 评估模块
THS3201EVM
概述
The THS3201EVM provides a platform for evaluating the THS3201 high-speed current-feedback amplifier. The user needs only power, input signal, and test instruments to operate the EVM. The gain can be changed by changing the feedback and gain resistors. For a list of recommended resistor values, see the THS3201 Datasheet.
特性
- Power Supply: Single 6.6 to 15 Vdc, dual +/-3.3Vdc to +/-7.5 Vdc
- Power supply ripple rejection
- Input impedance is 50
- Decoupling capacitors
- Output load of 100
- Connections: -Vs, GND, +Vs, V In+, V In-, V Out, and test points
- Input and Output signals are via SMA connectors, and power connectors are via banana jack
高速运算放大器 (GBW ≥ 50MHz)
技术文档
= TI 精选文档
未找到结果。请清除搜索,并重试。
查看所有 2
类型 | 标题 | 下载最新的英文版本 | 日期 | |||
---|---|---|---|---|---|---|
* | 数据表 | THS3201: 1.8-GHz, Low Distortion, Current-Feedback Amplifiers 数据表 (Rev. C) | 2009年 5月 29日 | |||
证书 | THS3201EVM EU Declaration of Conformity (DoC) | 2019年 1月 2日 |