SN75LVCP601
- 1.5-, 3-, or 6-Gbps Two-Channel Redriver
- Integrated Output Squelch
- Programmable RX and TX Equalization and
De-Emphasis Width Control - Power-Save Feature Lowers Power by >80%
in Auto Low-Power Mode - Low Power
- <220 mW (Typ)
- <50 mW (in Auto Low-Power Mode)
- <5 mW (in Standby Mode)
- Excellent Jitter and Loss Compensation
Capability to Over 24-Inch (61-cm) FR4 Trace - 20-Pin 4-mm × 4-mm QFN Package
- High Protection Against ESD Transient
- HBM: 10,000 V
- CDM: 1,500 V
- MM: 200 V
- Pin-Compatible With LVCP412A and MAX4951
The SN75LVCP601 device is a dual-channel, single-lane SATA redriver and signal conditioner supporting data rates up to 6 Gbps. The device complies with SATA physical link 2m and 3i specifications. The SN75LVCP601 operates from one 3.3-V supply and has 100-Ω line termination with a self-biasing feature, making the device suitable for ac coupling. The inputs incorporate an out-of-band (OOB) detector, which automatically squelches the output while maintaining a stable common-mode voltage compliant to the SATA link. The device design also handles spread-spectrum clocking (SSC) transmission per the SATA specification.
The SN75LVCP601 device handles interconnect losses at both its input and output. The input stage of each channel offers selectable equalization settings that are programmable to match the loss in the channel. The differential outputs provide selectable de-emphasis to compensate for the expected distortion that the SATA signal experiences. The level of equalization and de-emphasis settings depends on the length of interconnect and its characteristics. The setting of signal control pins EQ1, EQ2, DE1, and DE2 controls both equalization and de-emphasis levels.
This device is hot-plug capable (requires the use of ac-coupling capacitors at differential inputs and outputs), thus preventing device damage under device hot-insertion, in such cases as: async signal plug or removal, unpowered plug or removal, powered plug or removal, surprise plug or removal
您可能感兴趣的相似产品
功能与比较器件相同,且具有相同引脚
功能与比较器件相似
技术文档
类型 | 标题 | 下载最新的英语版本 | 日期 | |||
---|---|---|---|---|---|---|
* | 数据表 | SN75LVCP601 Two-Channel 6-Gbps SATA Redriver 数据表 (Rev. H) | PDF | HTML | 2016年 3月 31日 | ||
EVM 用户指南 | SN75LVCP601 Customer EVM User Guide | 2014年 10月 23日 | ||||
设计指南 | 适用于 Xilinx FPGA 的模拟器件 解决方案指南 | 2012年 4月 24日 |
设计和开发
如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。
SN75LVCP600SEVM — 用于 LVCP600S 的评估模块
SN75LVCP601EVM — SN75LVCP601EVM 双通道 SATA 6Gbps 转接驱动器/均衡器评估模块
SN75LVCP601EVM 旨在使用内部 SATA 连接器对 LVCP601 进行轻松评估。物理开关可以轻松配置 LVCP601 的均衡、去加重和工作模式设置。此 EVM 板具有两个内部 SATA 连接器,一个对应于转接驱动器的主机端,另一个对应于其器件端。该模块可以由源于标准 SATA 电源连接的 3V 电源电压驱动。
PSPICE-FOR-TI — 适用于 TI 设计和模拟工具的 PSpice®
借助 PSpice for TI 的设计和仿真环境及其内置的模型库,您可对复杂的混合信号设计进行仿真。创建完整的终端设备设计和原型解决方案,然后再进行布局和制造,可缩短产品上市时间并降低开发成本。
在 PSpice for TI 设计和仿真工具中,您可以搜索 TI (...)
TINA-TI — 基于 SPICE 的模拟仿真程序
TINA-TI 安装需要大约 500MB。直接安装,如果想卸载也很容易。我们相信您肯定会爱不释手。
TINA 是德州仪器 (TI) 专有的 DesignSoft 产品。该免费版本具有完整的功能,但不支持完整版 TINA 所提供的某些其他功能。
如需获取可用 TINA-TI 模型的完整列表,请参阅:SpiceRack - 完整列表
需要 HSpice (...)
封装 | 引脚 | CAD 符号、封装和 3D 模型 |
---|---|---|
WQFN (RTJ) | 20 | Ultra Librarian |
订购和质量
- RoHS
- REACH
- 器件标识
- 引脚镀层/焊球材料
- MSL 等级/回流焊峰值温度
- MTBF/时基故障估算
- 材料成分
- 鉴定摘要
- 持续可靠性监测
- 制造厂地点
- 封装厂地点
推荐产品可能包含与 TI 此产品相关的参数、评估模块或参考设计。